aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Merge branch '24-drivers-net'HEADmasterWingMan Kwok2015-03-108-152/+555
|\
| * net: keystone: add missing statistics for k2l and k2eWingMan Kwok2015-03-101-30/+278
| * net: keystone: add support of setting hw address liveWingMan Kwok2015-03-106-28/+128
| * net: keystone: add support of additional 1G sgmii mode configurationsWingMan Kwok2015-03-104-6/+17
| * net: keystone: clean up slave port configurationsWingMan Kwok2015-03-104-90/+134
* | Merge branch 'v3.10.61/rebuild/24-drivers-net' into v3.10.61/masterMurali Karicheri2015-03-092-9/+59
|\|
| * net: keystone: store network statistics in 64 bitsMichael Scherban2015-03-092-9/+59
* | Merge branch 'master/rebuild/24-drivers-net' into master/masterReece R. Pollack2015-02-272-13/+142
|\|
| * net: keystone: Add TX queue depth resizing to NetCP QoSReece R. Pollack2015-02-272-13/+142
* | Merge branch 'master/rebuild/24-drivers-net' into master/masterK2_LINUX_03.10.61_15.02v3.10.61/masterReece R. Pollack2015-02-241-126/+1
|\|
| * Revert "net: keystone: Add TX queue depth resizing to NetCP QoS"Reece R. Pollack2015-02-241-126/+1
* | Merge branch 'master/rebuild/24-drivers-net' into master/masterReece R. Pollack2015-02-241-1/+126
|\|
| * net: keystone: Add TX queue depth resizing to NetCP QoSReece R. Pollack2015-02-241-1/+126
* | Merge branch 'master/rebuild/24-drivers-net' into master/masterReece R. Pollack2015-02-166-268/+125
|\|
| * net: keystone: Remove NetCP CPSW ALE VLAN configurationReece R. Pollack2015-02-164-155/+2
| * net: keystone: Fix memory leak in CPSW ALE configurationReece R. Pollack2015-02-163-59/+64
| * net: keystone: Remove erroneous dmaengine_pause calls in PA shutdownReece R. Pollack2015-02-162-3/+0
| * net: keystone: k2e k2l changes paired with k2hkWingMan Kwok2015-02-161-53/+61
* | Merge branch 'v3.10.61/rebuild/24-drivers-net' into v3.10.61/masterMurali Karicheri2015-01-302-0/+10
|\|
| * net: keystone: disable slave port state on ifdownMurali Karicheri2015-01-302-0/+10
* | Merge branch 'v3.10.61/rebuild/24-drivers-net' into v3.10.61/masterMurali Karicheri2015-01-222-5/+8
|\|
| * net: keystone: ale: fix sysfs attribute issue when debug options are enabledMurali Karicheri2015-01-221-0/+3
| * net: keystone: Update NetCP PA2 PDSP constant for 3.0.1.3 firmwareMurali Karicheri2015-01-221-5/+5
* | Merge branch 'master/rebuild/24-drivers-net' into master/masterReece R. Pollack2014-12-221-9/+16
|\|
| * net: keystone: Update NetCP PA2 PDSP constants for 3.0.1.2 firmwareReece R. Pollack2014-12-221-9/+16
* | Merge branch 'master/rebuild/24-drivers-net' into master/masterReece R. Pollack2014-12-181-15/+15
|\|
| * net: keystone: Update K2 NetCP PA PDSP constants for 3.0.1.1 firmwareReece R. Pollack2014-12-181-15/+15
* | Merge branch 'v3.10.61/rebuild/27-drivers-common-clk' into v3.10.61/masterMurali Karicheri2014-12-031-1/+2
|\ \
| * | net: davinci_mdio - fix to work with run time pmMurali Karicheri2014-12-031-1/+2
* | | Merge branch 'v3.10.61/rebuild/24-drivers-net' into v3.10.61/masterMurali Karicheri2014-12-0354-158/+27000
|\ \ \ | | |/ | |/|
| * | net: keystone: Remove NetCP PA timestamping from K2L/EReece R. Pollack2014-12-031-421/+0
| * | net: keystone: Extend PA timestamps from 48 to 64 bitsReece R. Pollack2014-12-032-54/+52
| * | net: keystone: Don't re-initialize CPSW host port and ALEReece R. Pollack2014-12-031-45/+50
| * | net: keystone: sa: Fix to handle inner IP fragmentationTinku Mannan2014-12-031-2/+22
| * | net: keystone: Handle unexpected RX interrupts more gracefullyReece R. Pollack2014-12-031-2/+17
| * | Revert "net: keystone: Fix system hang with PA firmware 3.0.1.0"Reece R. Pollack2014-12-031-0/+4
| * | net: keystone: Update PA PDSP constant tables for fw 3.0.1.0Reece R. Pollack2014-12-031-8/+12
| * | net: keystone: Fix system hang with PA firmware 3.0.1.0Reece R. Pollack2014-12-031-6/+5
| * | net: keystone: Fixes to CPSW statistics collectionReece R. Pollack2014-12-032-178/+206
| * | net: keystone: Get NetCP PA PDSP firmware file names from DTSReece R. Pollack2014-12-032-57/+42
| * | net: keystone: Export CPSW port number as interface "dev_id"Reece R. Pollack2014-12-031-1/+1
| * | keystone: net: use h/w capability to remove FCS from rx packetMurali Karicheri2014-12-033-3/+15
| * | net: keystone: xge: get phy-handle only if link interface is MAC-to-PHYWingMan Kwok2014-12-031-1/+3
| * | net: keystone: Clean up network interface shutdownReece R. Pollack2014-12-036-81/+134
| * | net: keystone: cpts: add ts_comp polarity config from dts for k2e/lWingMan Kwok2014-12-031-0/+4
| * | net: keystone: silence the warning of netcp_ver dt parameter not presentMurali Karicheri2014-12-031-4/+1
| * | net: keystone: Allocate RX packet buffers using __GFP_DMAReece R. Pollack2014-12-031-3/+5
| * | net: keystone: Fix DMA unmap buffer sizesReece R. Pollack2014-12-032-2/+8
| * | net: keystone: cpts: replace delayed work by timer callbackWingMan Kwok2014-12-032-7/+11
| * | keystone: net: fix compiler warningMurali Karicheri2014-12-031-1/+0