aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* net: keystone: add support of setting hw address liveWingMan Kwok2015-03-101-0/+9
* net: keystone: add support of additional 1G sgmii mode configurationsWingMan Kwok2015-03-101-3/+6
* net: keystone: clean up slave port configurationsWingMan Kwok2015-03-101-28/+43
* net: keystone: Remove NetCP CPSW ALE VLAN configurationReece R. Pollack2015-02-161-50/+0
* net: keystone: Fix memory leak in CPSW ALE configurationReece R. Pollack2015-02-161-5/+5
* net: keystone: disable slave port state on ifdownMurali Karicheri2015-01-301-0/+5
* net: keystone: Don't re-initialize CPSW host port and ALEReece R. Pollack2014-12-031-45/+50
* net: keystone: Fixes to CPSW statistics collectionReece R. Pollack2014-12-031-92/+104
* net: keystone: Clean up network interface shutdownReece R. Pollack2014-12-031-7/+21
* Revert "net: keystone: Clean up network interface shutdown"Reece R. Pollack2014-12-031-21/+7
* net: keystone: Clean up network interface shutdownReece R. Pollack2014-12-031-7/+21
* net: keystone: ethss: fix compiler error when CPTS is disabledMurali Karicheri2014-12-031-62/+84
* net: keystone: serdes: add SGMII SERDES driverMurali Karicheri2014-12-031-12/+132
* net: keystone: cpts: add TS_COMP polarity configuration supportWingMan Kwok2014-12-031-0/+4
* net: keystone: Avoid allocating a netcp_packet for TX packetsReece R. Pollack2014-12-031-2/+2
* net: keystone: cpsw: timestamping configure all slave ports under interfaceWingMan Kwok2014-12-031-6/+65
* net: keystone: disable ale bypass in single interface modeWingMan Kwok2014-12-031-2/+6
* net: keystone: add support of 4 slave portsWingMan Kwok2014-12-031-44/+249
* net: keystone: Don't register RX hooks when force_no_hwtstamp specifiedReece R. Pollack2014-12-031-2/+17
* net: keystone: Fix uninitialized PTP packet filterReece R. Pollack2014-12-031-7/+11
* net: keystone: cpts: add support of ignoring frequency adjustWingMan Kwok2014-12-031-0/+3
* net: keystone: cpts: cpts pps timestamp drifting error fixWingMan Kwok2014-12-031-1/+20
* net: keystone: remove unnecessary messagesWingMan Kwok2014-12-031-1/+1
* net: keystone: Don't stop/wake TX queues in timer functionReece R. Pollack2014-12-031-9/+0
* net: keystone: cpsw: ale should only be destroyed when cpsw is removedWingMan Kwok2014-12-031-3/+2
* net: keystone: Allow MTU changes when interface is downReece R. Pollack2014-12-031-1/+1
* net: keystone: cpsw: enable CPSW port timestamp VLAN LTYPE1WingMan Kwok2014-12-031-2/+2
* net: keystone: cpsw: add sysfs attribute for showing port ts configurationsWingMan Kwok2014-12-031-0/+48
* net: keystone: cpsw: unregister cpts when no interface is activeWingMan Kwok2014-12-031-20/+52
* net: keystone: cpsw: add timestamp comp pulse length configurationWingMan Kwok2014-12-031-1/+8
* net: keystone: cpsw: add slave port timestamp control config through sysfsWingMan Kwok2014-12-031-4/+348
* net: keystone: cpsw: add cpts filter rule for l4 ptp with vlan tagWingMan Kwok2014-12-031-3/+75
* net: keystone: cpts: add cpts ref clk configWingMan Kwok2014-12-031-0/+14
* net: keystone: cpsw: add support of CPTS timestampingWingMan Kwok2014-12-031-8/+386
* net: keystone: Fix possible corruption when resetting statisticsReece R. Pollack2014-12-031-11/+13
* net: keystone: Fix "scheduling while atomic" crash in cpsw_timerReece R. Pollack2014-12-031-8/+8
* net: keystone: cpsw: add sysfs entry to support resetting cpsw statsWingMan Kwok2014-12-031-11/+105
* net: keystone: corrected port tx pri map field shift in sysfs entryWingMan Kwok2014-12-031-7/+7
* net: keystone: add ethtool get and set settingsWingMan Kwok2014-12-031-0/+61
* net: keystone: add sysfs entries to support cpsw configuration from user spaceWingMan Kwok2014-12-031-0/+799
* net: keystone: disable VLAN-awareness in the 1G and 10G switchesReece R. Pollack2014-12-031-4/+1
* net: keystone: update 1g switch ioctl handlingSandeep Paulraj2014-12-031-10/+3
* [tmp] net: keystone: patch to remove serdes initializationSandeep Paulraj2014-12-031-2/+2
* net: keystone: use of_phy_connect api in ethssSandeep Paulraj2014-12-031-35/+20
* net: keystone: add keystone 2 serdes initSandeep Paulraj2014-12-031-1/+18
* net: keystone: force delete interface specific address on ifconfig downSandeep Paulraj2014-12-031-7/+0
* net: keystone: use of_get_child_by_name()Cyril Chemparathy2014-12-031-2/+4
* net: keystone: changes to add promiscuous support in keystone-net-corePrabhu Kuttiyam2014-12-031-40/+80
* net: keystone: add multi interface support for net coreSandeep Paulraj2014-12-031-206/+405
* net: keystone: ethss: use snprintf to prevent possible buffer overflowSandeep Paulraj2014-12-031-1/+1