aboutsummaryrefslogtreecommitdiffstats
blob: d831ca983bcc41769d341f609f4c677ad1a5d636 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
/*
 * Copyright 2010-2014 Texas Instruments, Inc.
 *
 * This program is free software; you can redistribute it and/or modify it
 * under the terms and conditions of the GNU General Public License,
 * version 2, as published by the Free Software Foundation.
 *
 * This program is distributed in the hope it will be useful, but WITHOUT
 * ANY WARRANTY; without even the implied warranty of MERCHANTABILITY or
 * FITNESS FOR A PARTICULAR PURPOSE.  See the GNU General Public License for
 * more details.
 *
 * You should have received a copy of the GNU General Public License along with
 * this program.  If not, see <http://www.gnu.org/licenses/>.
 */
#include <linux/io.h>
#include <linux/of.h>
#include <linux/init.h>
#include <linux/interrupt.h>
#include <linux/slab.h>
#include <linux/clocksource.h>
#include <linux/of_irq.h>
#include <linux/of_platform.h>
#include <linux/of_address.h>
#include <linux/irqchip/arm-gic.h>
#include <linux/dma-mapping.h>
#include <linux/irqchip/keystone-ipc.h>
#include <linux/irqchip.h>
#include <linux/platform_data/davinci-clock.h>
#include <linux/reboot.h>
#include <linux/signal.h>

#include <asm/setup.h>
#include <asm/smp_plat.h>
#include <asm/mach/map.h>
#include <asm/mach/arch.h>
#include <asm/mach/time.h>

#include "keystone.h"

#define RSTMUX8_OMODE_DEVICE_RESET		5
#define RSTMUX8_OMODE_DEVICE_RESET_SHIFT	1
#define RSTMUX8_OMODE_DEVICE_RESET_MASK		(BIT(1) | BIT(2) | BIT(3))
#define RSTMUX8_LOCK_MASK			BIT(0)

unsigned long __arch_dma_pfn_offset;

#ifdef CONFIG_ZONE_DMA
extern phys_addr_t arm_dma_limit;
extern unsigned long arm_dma_zone_size;
#endif

static struct map_desc io_desc[] = {
	{
		.virtual        = 0xfe600000UL,
		.pfn            = __phys_to_pfn(0x02000000UL),
		.length         = 0x800000UL,
		.type           = MT_DEVICE
	},
};

static void __init keystone_map_io(void)
{
	iotable_init(io_desc, ARRAY_SIZE(io_desc));
}

static void __init keystone_timer_init(void)
{
	davinci_of_clk_init();
	clocksource_of_init();
}

static bool is_coherent(struct device *dev)
{
	struct device_node *node = of_node_get(dev->of_node);

	while (node) {
		if (of_property_read_bool(node, "dma-coherent")) {
			of_node_put(node);
			return true;
		}
		node = of_get_next_parent(node);
	}
	return false;
}

static bool ignore_first = true;
static int keystone_async_ext_abort_fault(unsigned long addr, unsigned int fsr,
					  struct pt_regs *regs)
{
	/*
	 * if first time, ignore this as this seems to be a spurious one
	 * happening on some devices and we add this work around to handle
	 * this first time when kernel switch to handle user space
	 */
	if (ignore_first) {
		ignore_first = false;
		return 0;
	}

	/* Subsequent ones should be handled as fault */
	return 1;
}

static int keystone_platform_notifier(struct notifier_block *nb,
				      unsigned long event, void *_dev)
{
	struct device *dev = _dev;

	if (event == BUS_NOTIFY_ADD_DEVICE) {
		dev->dma_mask = kmalloc(sizeof(*dev->dma_mask), GFP_KERNEL);
		dev->coherent_dma_mask = arm_dma_limit;
		if (dev->dma_mask)
			*dev->dma_mask = arm_dma_limit;
		if (is_coherent(dev))
			set_dma_ops(dev, &arm_coherent_dma_ops);
		return NOTIFY_OK;
	} else if (event == BUS_NOTIFY_DEL_DEVICE) {
		kfree(dev->dma_mask);
		return NOTIFY_OK;
	}
	return NOTIFY_DONE;
}

static struct notifier_block keystone_platform_nb;

static struct of_device_id keystone_dt_match_table[] __initdata = {
	{ .compatible = "simple-bus",},
	{ .compatible = "ti,davinci-aemif", },
	{}
};

static void __init keystone_init(void)
{
	if (keystone_platform_nb.notifier_call)
		bus_register_notifier(&platform_bus_type, &keystone_platform_nb);

	keystone_pm_runtime_init();
	of_platform_populate(NULL, keystone_dt_match_table, NULL, NULL);

	/*
	 * Add a one time exception handler to catch asynchronous external
	 * abort when transitioning to use space
	 */
	hook_fault_code(17, keystone_async_ext_abort_fault, SIGBUS, 0,
			"async external abort handler");
}

#define L2_INTERN_ASYNC_ERROR	BIT(30)

static irqreturn_t arm_l1l2_ecc_err_irq_handler(int irq, void *reg_virt)
{
	int ret = IRQ_NONE;
	u32 status, fault;

	/* read and clear L2ECTLR CP15 register for L2 ECC error */
	asm("mrc p15, 1, %0, c9, c0, 3" : "=r"(status));

	if (status & L2_INTERN_ASYNC_ERROR) {
		status &= ~L2_INTERN_ASYNC_ERROR;
		asm("mcr p15, 1, %0, c9, c0, 3" : : "r" (status));
		asm("mcr p15, 0, %0, c5, c1, 0" : "=r" (fault));
		/*
		 * Do a machine restart as this is double bit ECC error
		 * that can't be corrected
		 */
		pr_err("ARM Cortex A15 L1/L2 ECC error, CP15 ADFSR 0x%x\n",
			fault);
		machine_restart(NULL);
		ret = IRQ_HANDLED;
	}
	return ret;
}

static int __init keystone_init_misc(void)
{
	struct device_node *node = NULL;
	void __iomem *rstmux8;
	int error_irq = 0;
	u32 val;
	int ret;

	/*
	 * For WD reset to function, rstmux8 should be configured
	 * so that this will trigger a device reset.
	 */
	node = of_find_compatible_node(NULL, NULL, "ti,keystone-reset");
	if (!node) {
		pr_warn("ti, keystone-reset node undefined\n");
		return -EINVAL;
	}

	/* rstmux8 address is configured in the rstctrl node at index 1 */
	rstmux8 = of_iomap(node, 1);
	if (WARN_ON(!rstmux8)) {
		pr_warn("rstmux8 iomap error\n");
		return -ENODEV;
	}

	val = __raw_readl(rstmux8) & ~RSTMUX8_OMODE_DEVICE_RESET_MASK;
	if (!(val & RSTMUX8_LOCK_MASK)) {
		val |= (RSTMUX8_OMODE_DEVICE_RESET <<
				RSTMUX8_OMODE_DEVICE_RESET_SHIFT);
		__raw_writel(val, rstmux8);
	}
	iounmap(rstmux8);

	/* add ARM ECC L1/L2 cache error handler */
	node = of_find_compatible_node(NULL, NULL, "ti,keystone-sys");
	if (node)
		error_irq = irq_of_parse_and_map(node, 0);
	if (!error_irq) {
		pr_warn("Warning!! arm L1/L2 ECC irq number not defined\n");
		return 0;
	}
	if (request_irq(error_irq, arm_l1l2_ecc_err_irq_handler, 0,
		"a15-l1l2-ecc-err-irq", 0) < 0) {
		WARN_ON("request_irq fail for arm L1/L2 ECC error irq\n");
	}

	ret = keystone_init_ddr3_ecc(node);
	return ret;
}
postcore_initcall(keystone_init_misc);

static const char *keystone2_match[] __initconst = {
	"ti,keystone",
	NULL,
};

static void __init keystone_init_meminfo(void)
{
	bool lpae = IS_ENABLED(CONFIG_ARM_LPAE);
	bool pvpatch = IS_ENABLED(CONFIG_ARM_PATCH_PHYS_VIRT);
	phys_addr_t offset = PHYS_OFFSET - KEYSTONE_LOW_PHYS_START;
	phys_addr_t mem_start, mem_end;

	BUG_ON(meminfo.nr_banks < 1);
	mem_start = meminfo.bank[0].start;
	mem_end = mem_start + meminfo.bank[0].size - 1;

	/* nothing to do if we are running out of the <32-bit space */
	if (mem_start >= KEYSTONE_LOW_PHYS_START &&
	    mem_end   <= KEYSTONE_LOW_PHYS_END)
		return;

	if (!lpae || !pvpatch) {
		panic("Enable %s%s%s to run outside 32-bit space\n",
		      !lpae ? __stringify(CONFIG_ARM_LPAE) : "",
		      (!lpae && !pvpatch) ? " and " : "",
		      !pvpatch ? __stringify(CONFIG_ARM_PATCH_PHYS_VIRT) : "");
	}

	if (mem_start < KEYSTONE_HIGH_PHYS_START ||
	    mem_end   > KEYSTONE_HIGH_PHYS_END) {
		panic("Invalid address space for memory (%08llx-%08llx)\n",
		      (u64)mem_start, (u64)mem_end);
	}

	offset += KEYSTONE_HIGH_PHYS_START;
	pr_info("switching to high address space at 0x%llx\n", (u64)offset);
	__pv_phys_offset = offset;
	__pv_offset      = offset - PAGE_OFFSET;

	__arch_dma_pfn_offset = PFN_DOWN(KEYSTONE_HIGH_PHYS_START -
					 KEYSTONE_LOW_PHYS_START);
#ifdef CONFIG_ZONE_DMA
	arm_dma_limit = __pv_phys_offset + arm_dma_zone_size - 1;
	keystone_platform_nb.notifier_call = keystone_platform_notifier;
#endif
}

void keystone_restart(char mode, const char *cmd)
{
	struct device_node *node;
	void __iomem *rstctrl;
	u32 val;

	node = of_find_compatible_node(NULL, NULL, "ti,keystone-reset");
	if (WARN_ON(!node)) {
		pr_warn("ti, keystone-reset node undefined\n");
		return;
	}

	rstctrl = of_iomap(node, 0);
	if (WARN_ON(!rstctrl)) {
		pr_warn("ti, pllctrl-reset iomap error\n");
		return;
	}

	val = __raw_readl(rstctrl);
	val &= 0xffff0000;
	val |= 0x5a69;
	__raw_writel(val, rstctrl);

	val = __raw_readl(rstctrl);
	val &= 0xfffe0000;
	__raw_writel(val, rstctrl);
}

DT_MACHINE_START(KEYSTONE2, "KeyStone2")
	.map_io		= keystone_map_io,
	.init_irq	= irqchip_init,
	.init_time	= keystone_timer_init,
	.init_machine	= keystone_init,
	.init_meminfo	= keystone_init_meminfo,
	.restart	= keystone_restart,
	.smp		= smp_ops(keystone_smp_ops),
	.dt_compat	= keystone2_match,
#ifdef CONFIG_ZONE_DMA
	.dma_zone_size	= SZ_2G,
#endif
MACHINE_END