summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorSam Nelson2016-12-16 11:04:43 -0600
committerSam Nelson2016-12-16 11:04:43 -0600
commitba53217c5db1a6f9d21a0c8f50e9e30a6efa8be8 (patch)
treef98a6dcaa84583af89e5781601fce4ae77f3fd0b
parentdcb49c7f0abfd546bfbb8e196a558197ac18704c (diff)
downloadmpm-transport-ba53217c5db1a6f9d21a0c8f50e9e30a6efa8be8.tar.gz
mpm-transport-ba53217c5db1a6f9d21a0c8f50e9e30a6efa8be8.tar.xz
mpm-transport-ba53217c5db1a6f9d21a0c8f50e9e30a6efa8be8.zip
mpm_config.json: Update to increase mpm ddr areaDEV.MPM-TRANSPORT-02.00.03.00
This area is expanded to cover some evms with low memory ( memory < 512 MB). Based on the new configuration the mpm ddr area can be anywhere in the 2nd 256 MB area. Note: This configuration specifies the superset memory range. Actual memory ranges will be limited to what is configured in the device tree. Signed-off-by: Sam Nelson <sam.nelson@ti.com>
-rw-r--r--scripts/mpm_config.json4
1 files changed, 2 insertions, 2 deletions
diff --git a/scripts/mpm_config.json b/scripts/mpm_config.json
index fde1006..8dd437f 100644
--- a/scripts/mpm_config.json
+++ b/scripts/mpm_config.json
@@ -124,8 +124,8 @@
124 }, 124 },
125 { 125 {
126 "name": "local-ddr", 126 "name": "local-ddr",
127 "globaladdr": "0xa0000000", 127 "globaladdr": "0x90000000",
128 "length": "0x1FFFFC00", 128 "length": "0x30000000",
129 "devicename": "/dev/dspmem" 129 "devicename": "/dev/dspmem"
130 }, 130 },
131 { 131 {