summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* hyplnk: Fix for issues with serdes connect issues with async bootupSam Nelson2015-09-221-0/+7
* Folded _recv2 API into _recvJustin Sobota2015-07-091-19/+3
* srio_rcv now returns SRIO source address. Fixed SDOCM00117465Justin Sobota2015-06-241-0/+18
* mpm_transport: Fix for issue with repeated put/get initiateSam Nelson2015-04-231-145/+365
* mpm_transport: Add new API for 64 bit direct read/writeSam Nelson2015-04-151-30/+216
* Removed depreciated QCOUNT waiting option; corrected top level license; added...Ivan Pang2015-02-191-18/+128
* changed indentations to only tabs, added in copyright year range for pre-exis...Ivan Pang2015-02-171-22/+22
* code review fixes: general naming, structs in headers, top level config struc...Ivan Pang2015-02-171-8/+27
* updated SRIO functionality using app config; centralized fw api; updated copy...Ivan Pang2015-02-161-1/+1
* added initial SRIO functionalityIvan Pang2015-02-121-3/+11
* Updated QMSS to use generic region, Updated SRIO init process and code stubIvan Pang2015-02-111-3/+21
* Modified packet send to link double buffer to signal free blocks; moved some ...Ivan Pang2015-02-051-1/+1
* Modified packet send/receive to support zero memcpy in the futureIvan Pang2015-02-041-36/+3
* Updated to acquire qpend queue for rx and return FDIvan Pang2015-02-031-2/+2
* Updated qmss structure to return flow info back to userIvan Pang2015-02-021-9/+29
* Editted library and example to use DMAIvan Pang2015-01-291-3/+3
* update on functions and usability for qmssIvan Pang2015-01-221-15/+28
* added in preliminary files to support packet transferingIvan Pang2015-01-201-2/+2
* Added header information for QMSS/SRIOIvan Pang2015-01-121-2/+86
* Debian updated to 1.0.6.0, chmod -x on source/header filesIvan Pang2014-12-041-0/+0
* mpm-transport: Remove ctrl_interrupt API and Remove warningsSam Nelson2014-12-041-20/+0
* mpm_transport: Add feature to receive and send interruptsSam Nelson2014-11-141-0/+102
* Removed lane rate, serial rate, and refclk from JSON and parse from dtb; upda...Ivan Pang2014-07-291-2/+1
* added cm/c1/c2 parsing from dtb, added enable/disable peripheral function for...Ivan Pang2014-07-201-0/+38
* mpm-transport: added verbosity optionIvan Pang2014-06-181-0/+2
* Added linked transfer support; included OSAL function within lib; added a put...Ivan Pang2014-03-121-0/+12
* Updated remote example with timeout, added transaction address to EDMA3 handl...Ivan Pang2014-03-051-1/+1
* Initial MPAX support for mpm-transportIvan Pang2014-03-031-5/+23
* PSC updated to turn on/off uio device wrt port; timeout feature changed to ms...DEV.MPM-TRANSPORT-01.00.03.00Ivan Pang2014-02-141-1/+1
* Added timeout feature for waiting for hyplnk connectionIvan Pang2014-02-111-0/+1
* Added support for EDMA operationsIvan Pang2014-01-151-4/+15
* Updated JSON structure. Updated to use /dev/hyperlink0 for mmapIvan Pang2013-12-161-0/+17
* adding license text to the files missing the license textSajesh Kumar Saran2013-11-061-0/+34
* mpm transport initial baselineSajesh Kumar Saran2013-07-091-0/+64