summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* json: Update output interface to be syslog instead of mpmsrv.logSam Nelson2015-07-221-1/+1
* srio_rcv now returns SRIO source address. Fixed SDOCM00117465Justin Sobota2015-06-241-2/+2
* Updated qmss max descriptors in json to 256DEV.MPM-TRANSPORT-01.00.07.00AIvan Pang2015-03-181-6/+4
* code review fixes: general naming, structs in headers, top level config struc...Ivan Pang2015-02-171-2/+6
* updated SRIO functionality using app config; centralized fw api; updated copy...Ivan Pang2015-02-161-6/+4
* added initial SRIO functionalityIvan Pang2015-02-121-32/+7
* Updated QMSS to use generic region, Updated SRIO init process and code stubIvan Pang2015-02-111-63/+23
* Updated init sequence for srio, and general resource management. Save before ...Ivan Pang2015-02-101-0/+1
* Additional bug fixes, size/buf/num passed from JSON; initial SRIO layerIvan Pang2015-02-101-13/+77
* QMSS region and descriptor init info are now parsed from JSONIvan Pang2015-02-051-4/+0
* Modified packet send/receive to support zero memcpy in the futureIvan Pang2015-02-041-29/+25
* Updated qmss structure to return flow info back to userIvan Pang2015-02-021-1/+13
* Editted library and example to use DMAIvan Pang2015-01-291-4/+18
* update on functions and usability for qmssIvan Pang2015-01-221-2/+2
* added in preliminary files to support packet transferingIvan Pang2015-01-201-1/+45
* mpm-transport: Update interrupt support with bug fixesSam Nelson2014-11-281-5/+5
* mpm_transport: Add feature to receive and send interruptsSam Nelson2014-11-141-4/+36
* Removed lane rate, serial rate, and refclk from JSON and parse from dtb; upda...Ivan Pang2014-07-291-12/+0
* SDOCM00107829 - added l1d segment in JSON fileIvan Pang2014-07-061-8/+64
* Updated for interim release with json, optimization, and verbosity changesDEV.MPM-TRANSPORT-01.00.05.00_engIvan Pang2014-06-191-4/+4
* Optimize updates: reduced calls to hyplnk lld and preallocate EDMA3 channelsIvan Pang2014-06-101-2/+4
* MPAX: mpax profiles to take new count variable, fixes previous hardcoded valu...DEV.MPM-TRANSPORT-01.00.04.00EIvan Pang2014-04-221-2/+4
* Updated json default to 6p25 at full, updated changelog #DEV.MPM-TRANSPORT-01.00.04.00CIvan Pang2014-04-211-4/+4
* EDMA3 linked: changed TCC to last link, SDOCM00107277, SDOCM00107281Ivan Pang2014-04-081-2/+1
* Added linked transfer support; included OSAL function within lib; added a put...Ivan Pang2014-03-121-0/+14
* Initial MPAX support for mpm-transportIvan Pang2014-03-031-0/+29
* EDMA3: updated for multiple hyplnk support with edma3DEV.MPM-TRANSPORT-01.00.03.00AIvan Pang2014-02-241-0/+11
* hyplnk Serdes init now done at first mpm_transport_openIvan Pang2014-02-041-0/+10
* mpm_config.json: Updated to align with HPC developmentIvan Pang2014-02-031-23/+4
* Updated internal mmap to remove unnecessary page_size checkIvan Pang2014-01-241-0/+5
* Updated hyplink window mapping to append index into mmap addressIvan Pang2014-01-231-0/+24
* Updated hyplnk remote example with no dma; updated to use /dev/edma3Ivan Pang2014-01-201-0/+19
* Added support for EDMA operationsIvan Pang2014-01-151-12/+21
* Added phys_map, changed to use /dev/hyperlink, minor bug fixesIvan Pang2014-01-081-3/+9
* Updated JSON structure. Updated to use /dev/hyperlink0 for mmapIvan Pang2013-12-161-58/+55
* Removed crash callback line for hyplnk slavesIvan Pang2013-11-181-10/+5
* Added support for hyperlink transportIvan Pang2013-11-141-0/+82
* updated to use rproc-user driverSajesh Kumar Saran2013-07-151-10/+10
* mpm transport initial baselineSajesh Kumar Saran2013-07-091-0/+136