summaryrefslogtreecommitdiffstats
blob: 5d615432e591c66ba1564d0216199fe9c92fe910 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
#
# NOTE! Don't add files that are generated in specific
# subdirectories here. Add them in the ".gitignore" file
# in that subdirectory instead.
#
# NOTE! Please use 'git ls-files -i --exclude-standard'
# command after changing this file, to see if there are
# any tracked files which get ignored after the change.
#
# Normal rules
#
.*
*.o
*.o.*
*.a
*.s
*.ko
*.so
*.so.dbg
*.mod.c
modules.builtin
*.elf
*.out

#
# Top-level generic files
#
/jtest
/mpmsrv
/src/ridl/GCC_LNX/

#
# git files that we don't want to ignore even it they are dot-files
#
!.gitignore
!.mailmap

# stgit generated dirs
patches-*

# cscope files
cscope.*
ncscope.*

#*.orig
*~
\#*#