summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Merge pull request #11 in PROCESSOR-SDK/multiprocmgr from ~A0850442/multiproc...HEADmasterSam Nelson S2020-02-121-2/+1
|\
| * mpmdlif.c: don't suppress kernel <linux/types.h> inclusionDenys Dmytriyenko2020-02-121-1/+0
| * mpmdlif.c: don't hardcode kernel's "uapi" location keystone_remoteproc.hDenys Dmytriyenko2020-02-121-1/+1
|/
* Merge pull request #10 in PROCESSOR-SDK/multiprocmgr from PRSDK-4924 to masterDEV.MPM-3.00.05.00Sam Siluvaimani2018-10-211-35/+35
|\
| * PRSDK-4924: Fixes build issue cause my incorrect header comments.Srinivas2018-10-211-35/+35
|/
* Merge pull request #9 in PROCESSOR-SDK/multiprocmgr from PLSDK-2036 to masterSam Siluvaimani2018-06-156-2/+396
|\
| * Updates copyright infoMadan Srinivas2018-06-125-4/+40
| * Fixes typos in uart log msgMadan Srinivas2018-04-231-3/+2
| * Moves dsp boot test to K2 folder for clarityMadan Srinivas2018-04-196-9/+9
| * Adds simple dsp-boot testMadan Srinivas2018-04-196-2/+361
|/
* Merge pull request #4 in PROCESSOR-SDK/multiprocmgr from PLSDK-1997 to masterSam Siluvaimani2018-04-132-0/+2
|\
| * Makefile: PLSDK-1997: Fixes issue with cleanMadan Srinivas2018-04-122-0/+2
|/
* Merge pull request #3 in PROCESSOR-SDK/multiprocmgr from PLSDK-888 to masterDEV.PROCESSOR-SDK.05.01.00.11DEV.MPM-3.00.04.00Sam Siluvaimani2017-08-092-5/+5
|\
| * test: Update memory map to match device-treeSam Nelson2017-08-092-5/+5
|/
* Merge pull request #2 in PROCESSOR-SDK/multiprocmgr from PLSDK-1156 to masterDEV.MPM-3.00.03.00Sam Siluvaimani2017-06-084-6/+60
|\
| * mpmdlif: Update to support assymetric endian with slave processorSam Nelson2017-06-024-6/+60
|/
* uioutils: Remove uioutils: not usedSam Nelson2017-06-024-535/+2
* Merge pull request #1 in PROCESSOR-SDK/multiprocmgr from next to masterDEV.MPM-3.00.02.00Sam Siluvaimani2016-12-1617-140/+229
|\
| * Makefile: Update to allow parallel buildSam Nelson2016-12-144-43/+43
| * mpm: Remove compiler warningsSam Nelson2016-12-147-2/+9
| * daemon: Add handling of scratch through CMEM bufferSam Nelson2016-12-146-95/+177
| * mpmdlif: Need to switch back to use of whole address for preadSam Nelson2016-11-141-1/+1
|/
* mpmdlif: Remove unused codeDEV.MPM-3.00.01.00Sam Nelson2016-03-031-37/+3
* mpmdlif: Update to combine rproc setstate and reset/boot operationsSam Nelson2016-03-031-38/+73
* docs: Update version number and documentationSam Nelson2016-02-296-2/+8
* mpmsrv: Update to make the mpmsrv stop to workSam Nelson2016-02-292-1/+7
* Merge branch 'linux41'DEV.MPM-3.00.00.02Sam Nelson2015-12-158-183/+179
|\
| * version: Update version to 3.0.0.1DEV.MPM-3.00.00.01_ENGlinux41Sam Nelson2015-12-042-3/+3
| * mpmsrv: Update startup script with the correct pid fileSam Nelson2015-12-031-1/+1
| * mpmdlif: Update reset sequence based on update in kernel driverSam Nelson2015-12-031-16/+17
| * debian: Update to new version 3.0.0.0DEV.MPM-3.00.00.00_ENGSam Nelson2015-11-251-0/+6
| * filetestdemo; update scripts to make number of cores configurableSam Nelson2015-11-251-7/+8
| * mpmdlif: Update to definition change in the keystone driver ioctlSam Nelson2015-11-161-4/+4
| * mpmdlif: Add code to handle change in remoteproc driversDEV.MPM-2.00.01.12_ENGSam Nelson2015-11-112-8/+24
| * secmgr: Update code for new uio driverSam Nelson2015-11-111-2/+2
| * mpm: Change to adapt to Kernel 4.1 :new keystone_remoteproc driverDEV.MPM-2.00.01.11_ENGSam Nelson2015-09-284-157/+129
* | mpm: Update timeout to 10 secDEV.MPM-2.00.01.10DSam Nelson2015-09-291-1/+1
* | mpm: Pass server errors to clientDEV.MPM-2.00.01.10CSam Nelson2015-09-263-13/+33
* | mpmservice: Add 2 sec timeout instead of 0Sam Nelson2015-09-261-4/+4
* | mpmclient: Fix issue with open if conditionDEV.MPM-2.00.01.10BSam Nelson2015-09-261-1/+1
|/
* mpmservice: Correct syntax errorDEV.MPM-2.00.01.10ASam Nelson2015-09-231-1/+1
* mpm: init peripheral to add tx-onlySam Nelson2015-09-224-3/+15
* sockutils: Add error check if calloc failsDEV.MPM-2.00.01.10Sam Nelson2015-08-311-0/+5
* debian: Update version in change log and build scriptSam Nelson2015-07-282-1/+7
* filetestdemo: Fix issue in handling dsp bitsSam Nelson2015-07-271-37/+37
* mpmlog: Update log level to mpminfoSam Nelson2015-07-221-1/+1
* version: Update to new verion 2.0.1.9DEV.MPM-2.00.01.09_eng1DEV.MPM-2.00.01.08_eng1Sam Nelson2015-05-062-4/+10
* uioutils: Increase MAX length to allow size of string in device tree entriesSam Nelson2015-04-231-1/+1
* mpmcoredump: Update to skip zero length no load sectionsSam Nelson2015-04-231-2/+2
* mpmcoredump: Skip note section when counting no load sectionSam Nelson2015-04-181-0/+5