diff options
author | Vitaly Andrianov | 2015-06-10 07:03:40 -0500 |
---|---|---|
committer | Vitaly Andrianov | 2015-06-10 07:03:40 -0500 |
commit | 0756d2b413fc89fb1b59c51bd0bbb1780955cc5b (patch) | |
tree | 7008f28bd0062becc46dac41f1df5017a81a3a64 | |
parent | 5a4406524a7a82b6269a69aebffe129e7151a945 (diff) | |
download | u-boot-0756d2b413fc89fb1b59c51bd0bbb1780955cc5b.tar.gz u-boot-0756d2b413fc89fb1b59c51bd0bbb1780955cc5b.tar.xz u-boot-0756d2b413fc89fb1b59c51bd0bbb1780955cc5b.zip |
keystone2: set uinitrd_fixup env variable by default
This variable was added for newer kernels that do not require the dt fixup.
Since our releases are based on older kernels this is a required variable.
Set this environment variable by default.
Signed-off-by: Michael Scherban <m-scherban@ti.com>
Acked-By: Murali Karicheri <m-karicheri2@ti.com>
-rw-r--r-- | include/configs/ks2_evm.h | 3 |
1 files changed, 2 insertions, 1 deletions
diff --git a/include/configs/ks2_evm.h b/include/configs/ks2_evm.h index f43d1d3a69..8ff88fe770 100644 --- a/include/configs/ks2_evm.h +++ b/include/configs/ks2_evm.h | |||
@@ -263,7 +263,8 @@ | |||
263 | "rdinit=/sbin/init rw root=/dev/ram0\0" \ | 263 | "rdinit=/sbin/init rw root=/dev/ram0\0" \ |
264 | "no_post=1\0" \ | 264 | "no_post=1\0" \ |
265 | "mtdparts=mtdparts=davinci_nand.0:" \ | 265 | "mtdparts=mtdparts=davinci_nand.0:" \ |
266 | "1024k(bootloader)ro,512k(params)ro,-(ubifs)\0" | 266 | "1024k(bootloader)ro,512k(params)ro,-(ubifs)\0" \ |
267 | "uinitrd_fixup=1\0" | ||
267 | #define CONFIG_BOOTCOMMAND \ | 268 | #define CONFIG_BOOTCOMMAND \ |
268 | "run init_${boot} get_fdt_${boot} get_mon_${boot} " \ | 269 | "run init_${boot} get_fdt_${boot} get_mon_${boot} " \ |
269 | "get_kern_${boot} run_mon run_kern" | 270 | "get_kern_${boot} run_mon run_kern" |