summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* NOTICE OF RELOCATIONHEADmasterJacob Stiffler2019-10-311-0/+6
* Merge pull request #4 in PROCESSOR-SDK/aif2-lld from CATREQ-2702 to masterDEV.AIF2LLD.01.02.00.02BMahesh Radhakrishnan2019-08-023-24/+2
|\
| * CATREQ-2702: Descoping c6x big endianMahesh Radhakrishnan2019-01-103-24/+2
|/
* Merge pull request #3 in PROCESSOR-SDK/aif2-lld from PRSDK-4300 to masterDEV.PROCESSOR-SDK.06.00.00.05DEV.PROCESSOR-SDK.05.03.00.05DEV.PROCESSOR-SDK.05.02.00.07DEV.AIF2LLD.01.02.00.02AMahesh Radhakrishnan2018-11-021-1/+1
|\
| * PRSDK-4300: Corrected XDC package versionM V Pratap Reddy2018-10-291-1/+1
|/
* Merge pull request #2 in PROCESSOR-SDK/aif2-lld from Doc_ver_update_5.0 to ma...DEV.PROCESSOR-SDK.05.01.00.11DEV.PROCESSOR-SDK.05.01.00.10DEV.AIF2LLD.01.02.00.02Mahesh Radhakrishnan2018-07-174-5/+5
|\
| * Updated version in release notesM V Pratap Reddy2018-07-172-0/+0
| * Updated year in copyright bannerM V Pratap Reddy2018-07-172-2/+2
| * Documentation and version updates for procsdk 5.0 releaseM V Pratap Reddy2018-07-174-3/+3
|/
* Merge pull request #1 in PROCESSOR-SDK/aif2-lld from PRSDK-2194 to masterRaghu Nambiath2018-07-021-1/+10
|\
| * PRSDK-2194 Added RULES_MAKE macroSinthu Raja M2018-07-021-1/+10
|/
* aif2: update RN and aif2ver.h for release 1.2.0.1DEV.AIF2LLD.01.02.00.01Hao Zhang2015-12-153-2/+2
* aif2: k2: rename test project name to contain "C66"Hao Zhang2015-12-1037-36/+36
* add device define in compile time for correct CSL includesAravind Batni2015-11-021-6/+36
* updated the build to accept SECTTI variableAravind Batni2015-11-022-9/+22
* align to processor SDK CSL changesAravind Batni2015-10-082-12/+12
* keep only the TI Copyright in this SPI FPGA SCBP access driverDEV.AIF2LLD.01.02.00.00ASebastien Tomas2015-07-132-79/+70
* fix for SDOCM00116369Sebastien Tomas2015-06-111-1/+1
* changes after reviewing doxygen documentationDEV.AIF2LLD.01.02.00.00Sebastien Tomas2015-06-1011-20/+41
* fix to build for yocto (bitbake)DEV.AIF2LLD.01.01.00.06ESebastien Tomas2015-06-102-1/+68
* removing internal docs"Sebastien Tomas2015-06-105-0/+0
* documentation updatesDEV.AIF2LLD.01.01.00.06DSebastien Tomas2015-06-102-0/+0
* add example for multirate dual mode in the docBenjamin Mouchard2015-06-091-0/+0
* doc updatesSebastien Tomas2015-06-093-0/+0
* doc updatesSebastien Tomas2015-06-096-0/+0
* manual mergeBenjamin Mouchard2015-06-0878-6506/+22832
|\
| * fixing ARM compilationDEV.AIF2LLD.01.01.00.06CSebastien Tomas2015-06-083-4/+8
| * completed import of CSL FL into the LLD and migrated to c99 typesSebastien Tomas2015-06-0877-6483/+22807
| * not enabling secure bios by defaultDEV.AIF2LLD.01.01.00.06BSebastien Tomas2015-06-011-4/+0
* | fix for the dualmode one link scenarioBenjamin Mouchard2015-06-084-92/+104
|/
* mergeBenjamin Mouchard2015-05-2643-119/+3730
|\
| * adding arm makefiles to the lld packageDEV.AIF2LLD.01.01.00.06ASebastien Tomas2015-05-223-1/+8
| * updating documentation for 1.1.0.6ASebastien Tomas2015-05-226-2/+2
| * fix following run of the test suiteSebastien Tomas2015-05-221-0/+4
| * step 2 for the migration of the LLD to ARM Linux as a user mode driver: arm-d...Sebastien Tomas2015-05-2224-61/+127
| * step 1 for the migration of the LLD to ARM Linux as a user mode driverSebastien Tomas2015-05-2028-16/+3368
| * changed the rtwp function prototypeSebastien Tomas2015-05-205-69/+248
| * api doc updatedDEV.AIF2LLD.01.01.00.06Sebastien Tomas2015-05-111-0/+0
| * fix for timer trigger in case of Hawking and Cpri relaySebastien Tomas2015-03-091-5/+8
* | add fix for dual lte multirateBenjamin Mouchard2015-05-263-3/+7
* | Merge branch 'master' of git://gtgit01.gt.design.ti.com/git/projects/aif2-lldBenjamin Mouchard2015-01-261-1/+1
|\|
| * fix for non-regression test suite on dual EVM6670Sebastien Tomas2015-01-201-1/+1
* | updated AIF2 LLD documentation with multi rate supportBenjamin Mouchard2015-01-261-0/+0
|/
* fix for bacward compatibility with multirate linkBenjamin Mouchard2015-01-193-5/+5
* add support for one link multi rate scenario into AIF2LLDBenjamin Mouchard2015-01-164-32/+162
* Merge branch 'master' of git://gtgit01.gt.design.ti.com/git/projects/aif2-lldBenjamin Mouchard2015-01-0218-46/+664
|\
| * version and documentation update for release 1.1.0.5DEV.AIF2LLD.01.01.00.05Sebastien Tomas2014-11-266-2/+2
| * addition OSAL functions for RM moduleSebastien Tomas2014-11-212-0/+23
| * adding missing pragmas for code and data to help memory placement, fix on phy...DEV.AIF2LLD.01.01.00.04ASebastien Tomas2014-11-137-19/+124
| * doc updates for release v1.1.0.4DEV.AIF2LLD.01.01.00.04Sebastien Tomas2014-10-204-0/+0