blob: 49d361a71bdaed1fd362108e7ab363b6af29839d (
plain) (
tree)
|
|
%%{
/*!
* This template implements the Settings.xdc
*/
/* Versioning */
var ver = this;
for each(i=0;i<ver.length;i++)
{
if(String(ver[i]).length < 2)
{
ver[i]="0"+ver[i];
}
}
var packageVersion = "\""+ver[0]+"."+ver[1]+"."+ver[2]+"."+ver[3]+"\"";
%%}
module Settings
{
config string bcpVersionString = `packageVersion`;
/*! This variable is to control the device type selection.
* By default this variable is set to NULL.
*
* To use Qmss for the selected device, add the following lines to config
* file and set the deviceType correctly:
*
* var Qmss = xdc.useModule ('ti.drv.qmss.Settings');
* Qmss.deviceType = "tci6634";
*
* List of supported devices can be found in package.xs file.
*/
metaonly config string deviceType = "";
}
|