diff options
author | M V Pratap Reddy | 2018-07-17 09:12:05 -0500 |
---|---|---|
committer | M V Pratap Reddy | 2018-07-17 09:12:05 -0500 |
commit | cf85c130fb3bd2494de97210382402a6aeb90bb0 (patch) | |
tree | 1bd8a9983c4f519690beaf6b344fa74aa587aa1a | |
parent | 30e9b05d98b91e3f825d596e49a52b13bb32817a (diff) | |
download | bcp-lld-cf85c130fb3bd2494de97210382402a6aeb90bb0.tar.gz bcp-lld-cf85c130fb3bd2494de97210382402a6aeb90bb0.tar.xz bcp-lld-cf85c130fb3bd2494de97210382402a6aeb90bb0.zip |
Documentation and version updates for procsdk 5.0 release
-rw-r--r-- | bcpver.h | 6 | ||||
-rwxr-xr-x | docs/ReleaseNotes_BCPDriver.doc | bin | 147456 -> 137728 bytes | |||
-rwxr-xr-x | docs/ReleaseNotes_BCPDriver.pdf | bin | 121178 -> 248813 bytes | |||
-rw-r--r-- | package.xdc | 4 |
4 files changed, 5 insertions, 5 deletions
@@ -14,7 +14,7 @@ extern "C" { | |||
14 | * @brief BCP Driver Version Definitions | 14 | * @brief BCP Driver Version Definitions |
15 | * | 15 | * |
16 | * ============================================================ | 16 | * ============================================================ |
17 | * Copyright (c) Texas Instruments Incorporated 2009,2011,2014 | 17 | * Copyright (c) Texas Instruments Incorporated 2009-2018 |
18 | * | 18 | * |
19 | * Redistribution and use in source and binary forms, with or without | 19 | * Redistribution and use in source and binary forms, with or without |
20 | * modification, are permitted provided that the following conditions | 20 | * modification, are permitted provided that the following conditions |
@@ -51,13 +51,13 @@ extern "C" { | |||
51 | * format: | 51 | * format: |
52 | * 0xAABBCCDD -> Arch (AA); API Changes (BB); Major (CC); Minor (DD) | 52 | * 0xAABBCCDD -> Arch (AA); API Changes (BB); Major (CC); Minor (DD) |
53 | */ | 53 | */ |
54 | #define BCP_VERSION_ID (0x02010006) | 54 | #define BCP_VERSION_ID (0x02010007) |
55 | 55 | ||
56 | /** | 56 | /** |
57 | * @brief This is the version string which describes the BCP Driver along with the | 57 | * @brief This is the version string which describes the BCP Driver along with the |
58 | * date and build information. | 58 | * date and build information. |
59 | */ | 59 | */ |
60 | #define BCP_VERSION_STR "BCP Driver Revision: 02.01.00.06" | 60 | #define BCP_VERSION_STR "BCP Driver Revision: 02.01.00.07" |
61 | 61 | ||
62 | 62 | ||
63 | #ifdef __cplusplus | 63 | #ifdef __cplusplus |
diff --git a/docs/ReleaseNotes_BCPDriver.doc b/docs/ReleaseNotes_BCPDriver.doc index 6acb692..e8affce 100755 --- a/docs/ReleaseNotes_BCPDriver.doc +++ b/docs/ReleaseNotes_BCPDriver.doc | |||
Binary files differ | |||
diff --git a/docs/ReleaseNotes_BCPDriver.pdf b/docs/ReleaseNotes_BCPDriver.pdf index d04c15b..78b8945 100755 --- a/docs/ReleaseNotes_BCPDriver.pdf +++ b/docs/ReleaseNotes_BCPDriver.pdf | |||
Binary files differ | |||
diff --git a/package.xdc b/package.xdc index d5d4099..e554055 100644 --- a/package.xdc +++ b/package.xdc | |||
@@ -6,10 +6,10 @@ | |||
6 | * DESCRIPTION: | 6 | * DESCRIPTION: |
7 | * This file contains the package specification for the BCP Driver | 7 | * This file contains the package specification for the BCP Driver |
8 | * | 8 | * |
9 | * Copyright (C) 2012, Texas Instruments, Inc. | 9 | * Copyright (C) 2012-2018, Texas Instruments, Inc. |
10 | *****************************************************************************/ | 10 | *****************************************************************************/ |
11 | 11 | ||
12 | package ti.drv.bcp[2, 01, 00, 06] { | 12 | package ti.drv.bcp[2, 01, 00, 07] { |
13 | module Settings; | 13 | module Settings; |
14 | } | 14 | } |
15 | 15 | ||