summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* NOTICE OF RELOCATIONHEADmasterJacob Stiffler2019-10-311-0/+6
* Merge pull request #3 in PROCESSOR-SDK/dfe-lld from CATREQ-2702 to masterDEV.DFE_LLD.01.00.00.09AMahesh Radhakrishnan2019-08-023-20/+2
|\
| * PRSDK-5714: Further changes for descoping C66BE targetMahesh Radhakrishnan2019-07-242-6/+1
| * PRSDK-5714: Descope c66 big endianMahesh Radhakrishnan2019-07-241-14/+1
|/
* Merge pull request #2 in PROCESSOR-SDK/dfe-lld from Doc_ver_update_5.0 to masterDEV.PROCESSOR-SDK.06.00.00.05DEV.PROCESSOR-SDK.05.03.00.05DEV.PROCESSOR-SDK.05.02.00.07DEV.PROCESSOR-SDK.05.01.00.11DEV.PROCESSOR-SDK.05.01.00.10DEV.DFE_LLD.01.00.00.09Mahesh Radhakrishnan2018-07-174-5/+5
|\
| * Documentation and version updates for procsdk 5.0 releaseM V Pratap Reddy2018-07-174-5/+5
|/
* Merge pull request #1 in PROCESSOR-SDK/dfe-lld from PRSDK-2194 to masterRaghu Nambiath2018-07-061-0/+9
|\
| * PRSDK-2194 Added RULES_MAKE macroSinthu Raja M2018-07-051-0/+9
|/
* Remove leading zeros from LLD version number in package.xdc fileDEV.DFE_LLD.01.00.00.08John Herrington2016-06-291-1/+1
* Add scripts for creating LLD patches for RFSDKJohn Herrington2016-04-132-0/+119
* Add DSP (non-XDC) makefilesJohn Herrington2016-03-084-1/+368
* Update DFE LLD version number and mask off CFR PDC interruptsJohn Herrington2016-03-045-19/+19
* Fix for CFR_PDC interrupts, SYNC bus interrupts, RX_IBPM interruptsJohn Herrington2016-03-031-25/+26
* Fix for BB gain update interrupts and power meter done interruptsJohn Herrington2016-03-033-20/+120
* dfe: update RN and dfever.h for release 1.0.0.7DEV.DFE_LLD.01.00.00.07Hao Zhang2015-12-163-2/+2
* dfe: test: fix include path error for CSL headersHao Zhang2015-12-111-3/+3
* dfe: k2l: rename test project name to contain "C66"Hao Zhang2015-12-081-0/+0
* support SECTTI as an environment and CGT variable updateAravind Batni2015-10-283-8/+14
* fixing ARM makefileDEV.DFE_LLD.01.00.00.06ASebastien Tomas2015-10-131-0/+1
* preparing for release v1.0.0.6DEV.DFE_LLD.01.00.00.06Sebastien Tomas2015-10-136-691/+243
* DPDA additional LLD APIsSebastien Tomas2015-10-134-0/+1316
* fix for SDOCM00118374DEV.DFE_LLD.01.00.00.05ESebastien Tomas2015-08-201-0/+5
* Merge branch 'master' of git://gtgit01.gt.design.ti.com/git/projects/dfe-lldDEV.DFE_LLD.01.00.00.05DSebastien Tomas2015-07-136-2/+556
|\
| * updated test utilities for generic serdes cslDEV.DFE_LLD.01.00.00.05CSebastien Tomas2015-06-193-2/+498
| * fix for RFSDK AC#351"Sebastien Tomas2015-06-153-0/+58
* | DFE Init procedure: add software padding delays to get robust DFE initializat...Sebastien Tomas2015-07-133-84/+254
* | do not enable dduc cic0 exception event if cic0 is bypassedSebastien Tomas2015-07-131-3/+7
* | fixed fl bugs related to JESD RXSebastien Tomas2015-07-131-0/+8
|/
* do not clear the sync bus bit info in the exception handlerDEV.DFE_LLD.01.00.00.05BSebastien Tomas2015-05-131-3/+3
* Change of the DFE PLL programming to match the PLL user guide recommendationsDEV.DFE_LLD.01.00.00.05ASebastien Tomas2015-04-293-55/+40
* now computing sync counter 0 period based on dfe clock speedDEV.DFE_LLD.01.00.00.05Sebastien Tomas2015-04-242-11/+48
* fixing arm compilationSebastien Tomas2015-04-233-4/+26
* oFurther enhancements to the exception handlingSebastien Tomas2015-04-2320-823/+553
* Fix for Dfe unit test following power meter setting changes introduced for RF...DEV.DFE_LLD.01.00.00.04CSebastien Tomas2015-03-041-0/+2
* do not get jesd exceptions in case of loopback configurationsSebastien Tomas2015-03-031-40/+68
* adding infoFlag to distinguish between exception and information bits, and ad...Sebastien Tomas2015-03-022-11/+1157
* fix in dfe fl for capture buffer interruptSebastien Tomas2015-02-251-6/+6
* adding exception and interrupt reporting for capture buffer done and cpp dma ...Sebastien Tomas2015-02-252-1/+265
* fix for yocto build of the dfe exampleDEV.DFE_LLD.01.00.00.04BSebastien Tomas2015-02-231-0/+5
* fix for yocto build of the dfe exampleDEV.DFE_LLD.01.00.00.04ASebastien Tomas2015-02-232-0/+8
* changes in test code following debugging of cpp dma from arm linux rfsdk2DEV.DFE_LLD.01.00.00.04Sebastien Tomas2015-02-133-100/+35
* fix: cpp dma descriptor mpu addr not correct when dfe base address is virtual...Sebastien Tomas2015-02-134-7/+7
* Fix the calculation of RX peak power in dBfsLaurent Gauthier2015-02-101-0/+4
* code review of pm modsSebastien Tomas2015-02-101-21/+18
* Update the power meter APIs to enable logarithmic and magnitude square output...Laurent Gauthier2015-02-102-69/+140
* Merge branch 'master' of git://gtgit01.gt.design.ti.com/git/projects/dfe-lldSebastien Tomas2015-02-091-2/+2
|\
| * Merge branch 'master' of git://gtgit02.gt.design.ti.com/git/projects/dfe-lldLaurent Gauthier2015-02-062-1/+12
| |\
| * | Added ALT sync definition for coarse capture completionLaurent Gauthier2015-02-061-2/+2
* | | getting 1.0.0.4 release readySebastien Tomas2015-02-094-3/+3
| |/ |/|
* | adding missing prototypes for Dfe exception APIsSebastien Tomas2015-02-051-0/+11