summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* NOTICE OF RELOCATIONHEADmasterJacob Stiffler2019-10-311-0/+6
* PRSDK-6460: Fixing doxygen issuesDEV.EMAC_LLD.01.00.03.18AMahesh Radhakrishnan2019-10-032-15/+11
* am65xx/j7: Resolve static analysis warningsTinku Mannan2019-10-031-3/+2
* am57x: Fix in RX packet processing when alloc_pkt callback failsDEV.PROCESSOR-SDK.06.01.00.07DEV.EMAC_LLD.01.00.03.18DEV.EMAC_LLD.01.00.03.17BTinku Mannan2019-09-261-3/+6
* am65xx/j7: Resolve Misra-c static analysis issuesTinku Mannan2019-09-244-147/+152
* am65xx/j7: emac driver updatesTinku Mannan2019-09-231-2/+4
* Docs and version update for release 6.1Tinku Mannan2019-09-236-3/+3
* am65xx: Update switch test applicationTinku Mannan2019-09-201-267/+249
* am65xx: Unit test update to verify delete all ageable IOCTLTinku Mannan2019-09-181-0/+16
* am65xx/j7: Adding port state checks for cpsw and icssg stats APITinku Mannan2019-09-183-40/+79
* Updates from industrial development branchTinku Mannan2019-09-189-759/+1043
* dual_mac f/w: check psi ready for the next 16 byte chunkVitaly Andrianov2019-09-161-0/+1
* dual_mac fw: fix possible ingress buffer management issuesVitaly Andrianov2019-09-162-25/+17
* j7: update emac component file to include all R5 cores.Tinku Mannan2019-09-131-1/+1
* mdio: API change to match MDIO/V5 CSL API changesBadri S2019-09-131-2/+2
* am65xx: Update icssg switch firmwareTinku Mannan2019-09-139-2147/+1342
* am65xx: Test app cleanupTinku Mannan2019-09-123-4/+0
* am65xx: Integrate with trace utilityTinku Mannan2019-09-121-3/+5
* am65xx/j7: test app updates to integrate with unity test frameworkTinku Mannan2019-09-112-28/+218
* j7: makefile updates to integrate with unity test frameworkTinku Mannan2019-09-102-6/+19
* am65xx: makefile updates to integrate with unity test frameworkTinku Mannan2019-09-105-20/+22
* j7: test application updatesTinku Mannan2019-09-103-27/+6
* am65xx: driver updatesTinku Mannan2019-09-101-25/+40
* am65xx: makefile update to include asm fileTinku Mannan2019-09-067-0/+17
* am65xx: EMAC unit test updateTinku Mannan2019-09-062-0/+60
* dual_mac f/w: remove mkdir bin command for windows buildVitaly Andrianov2019-09-051-20/+5
* am65xx: Unit test update to verify icssg stats api with switch port numbersTinku Mannan2019-09-051-2/+69
* am65xx: Update EMAC_get_stats_icssg_v5 APITinku Mannan2019-09-051-92/+74
* am65xx: Fix programming of classifiersTinku Mannan2019-09-041-23/+33
* am65xx: Fix in ICSSG RMGII configurationTinku Mannan2019-09-031-6/+6
* PRSDK-5673: Updated EMAC_Loopback_testProject to print generic pass/fail crit...Dasnavis Sabiya2019-08-221-0/+2
* j721e: icssg use case updatesTinku Mannan2019-08-206-16/+33
* am65xx: Adding new ICSSG switch test applicationTinku Mannan2019-08-145-5/+190
* am65xx: remove un-used test application filesTinku Mannan2019-08-133-167/+0
* am65xx: Test application updatesTinku Mannan2019-08-136-131/+306
* am65xx: extensive cleanup to poll link state machineTinku Mannan2019-08-132-256/+60
* Sync up j721e soc file with latest emac lldTinku Mannan2019-08-121-30/+153
* am65xx: Adding support for 100 mbps for icssgTinku Mannan2019-08-091-33/+248
* dual_mac fw: remove prebuilt fw headersDEV.EMAC_LLD.01.00.03.17AVitaly Andrianov2019-08-074-4458/+0
* Initial version update for 6.1DEV.EMAC_LLD.01.00.03.17Tinku Mannan2019-08-062-3/+3
* implementing RMIISpeedSelect functionSahin Okur2019-08-061-0/+4
* MSMC attributes updatesTinku Mannan2019-08-027-2/+14
* Adding ICSSG dual mac firmware binary headersTinku Mannan2019-08-024-0/+4458
* j721e: config file and linker command file updatesTinku Mannan2019-08-024-25/+31
* j721e: Update to build icssg test app for j7Tinku Mannan2019-08-025-29/+100
* PDK-4085: Add j721e_evm build supportSivaraj R2019-08-021-2/+2
* Disable APP image generation for J7Sivaraj R2019-08-021-2/+6
* Fixed package buildSivaraj R2019-08-021-1/+1
* Fixed MPU buildSivaraj R2019-08-021-55/+32
* Fixed J7 linker issueSivaraj R2019-08-021-4/+0