summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Updates from industrial development branchTinku Mannan2019-09-182-709/+724
* dual_mac f/w: check psi ready for the next 16 byte chunkVitaly Andrianov2019-09-161-0/+1
* dual_mac fw: fix possible ingress buffer management issuesVitaly Andrianov2019-09-162-25/+17
* am65xx: Update icssg switch firmwareTinku Mannan2019-09-139-2147/+1342
* dual_mac f/w: remove mkdir bin command for windows buildVitaly Andrianov2019-09-051-20/+5
* dual_mac fw: remove prebuilt fw headersDEV.EMAC_LLD.01.00.03.17AVitaly Andrianov2019-08-074-4458/+0
* Adding ICSSG dual mac firmware binary headersTinku Mannan2019-08-024-0/+4458
* am65xx: Update icss_switch firmware headers and memory map filesTinku Mannan2019-07-3111-4506/+5467
* dual_mac F/W: fix shutdown commandVitaly Andrianov2019-07-232-4/+2
* icss_dualmac: makeversions: limit version string to 32 bytesDEV.EMAC_LLD.01.00.03.16CJacob Stiffler2019-07-021-0/+4
* dual mac F/W: fix out of order SCHED_CHECK_DMA bugVitaly Andrianov2019-06-211-18/+23
* dual_mac F/W: remove unused code for buffers used by switchVitaly Andrianov2019-06-211-18/+0
* dual_mac F/W: update buffer pool tail with disabled TMVitaly Andrianov2019-06-211-2/+0
* Fixing a compilation issue identifiedDEV.PRU-ICSS-PROFINET-SWITCH_02.01.00.08.RC2Pratheesh Gangadhar TK2019-06-191-1/+1
* Accounting for non-zero MSMC_START_OFFSETPratheesh Gangadhar TK2019-06-191-1/+1
* EMAC was using incorrect port q size macro.Vineet Roy2019-06-191-1/+1
* remove unused code from TX_ERR handlerVitaly Andrianov2019-06-131-2/+0
* am65xx: Adding TX port queue size field to EMAC_FW_APP_CONFIGTinku Mannan2019-06-122-0/+5
* am65xx: firmware: makefile: fix clean command for windows buildVitaly Andrianov2019-06-111-1/+1
* am65xx: Updating to use latest ICSSG SWITCH firmware headersTinku Mannan2019-06-068-294/+476
* dm firmware: set TX timestamp valid bitVitaly Andrianov2019-06-051-0/+1
* implement TX_ERR handlerVitaly Andrianov2019-06-053-0/+47
* Aligning to the latest version of switch_mem_map.hPratheesh Gangadhar2019-05-291-24/+24
* Update memmap headers to align with firmwarePratheesh Gangadhar2019-05-292-23/+24
* Squashing all the changes from dev_emac_lld_pntsn_inc2.shubham shandilya2019-05-2911-1421/+1715
* Update to include memory map header file for switchTinku Mannan2019-05-091-0/+1
* am65xx: Updates to switch fw configuration structureTinku Mannan2019-05-072-7/+5
* am65xx: Adding additional icss_switch configuration fileTinku Mannan2019-05-071-0/+136
* firmware: icss_dualmac: Choose appropriate version string fixVitaly Andrianov2019-04-241-2/+2
* makefile: build targets if they are not built yetVitaly Andrianov2019-04-231-5/+7
* firmware: icss_dualmac: Choose appropriate version stringDEV.EMAC_LLD.01.00.03.15Roger Quadros2019-04-181-2/+6
* firmware: icss_dualmac: Fix .resource_table sectionRoger Quadros2019-04-181-1/+2
* am65xx: Separate out firmware config for ICSSG switch and dual macTinku Mannan2019-04-123-154/+44
* Merge remote-tracking branch 'origin/rtos-next' into master_test2Tinku Mannan2019-04-1117-537/+4728
|\
| * am65xx: Switch firmware updatesTinku Mannan2019-04-1118-1280/+4659
| * am65xx: switch firmware update and corresponding memory map updateTinku Mannan2019-04-097-199/+190
| * am65xx:Updating SWITCH firmware headersTinku Mannan2019-04-048-938/+974
| * am65xx: FW configuration updates to sync with latest SWITCH FWTinku Mannan2019-04-044-35/+48
| * am65xx: Updating FW config to include MGMT flow offset for ICSSG switchTinku Mannan2019-03-292-6/+12
| * Update DM FW config file to sync with EMAC_PER_PORT_ICSSG_FW_CFGTinku Mannan2019-03-251-12/+12
| * am65xx: Update firmware config and binariesTinku Mannan2019-03-2110-291/+1057
* | am65xx: F/W: xfr2vbus_rx program model updated for 64B Auto modeVitaly Andrianov2019-03-291-1/+1
|/
* am65xx: emac: remove old firmware headersTinku Mannan2019-03-1218-10506/+0
* Merge pull request #219 in PROCESSOR-SDK/emac-lld from prsdk-3817B to masterTinku Mannan2019-03-012-0/+7
|\
| * am65xx: dualmac F/w: wait LX2 TX fifo empty before pushing dataVitaly Andrianov2019-02-252-0/+7
* | am65xx: firmware: check for runt packetVitaly Andrianov2019-02-251-0/+5
|/
* am65xx: update firmware headers and config files for switchTinku Mannan2019-02-126-282/+287
* Merge pull request #208 in PROCESSOR-SDK/emac-lld from review_PRSDK-3787 to m...Mahesh Radhakrishnan2019-02-0412-636/+520
|\
| * am65xx: Update icss swith firmware binaries and firmware config memory mapTinku Mannan2019-02-0412-636/+520
* | makefile: fix issus for building on windowsVitaly Andrianov2019-02-041-0/+29
|/