diff options
author | M V Pratap Reddy | 2018-12-05 14:42:15 -0600 |
---|---|---|
committer | M V Pratap Reddy | 2018-12-05 14:42:15 -0600 |
commit | a75868393c13ef7e3367c53a686611bb4d2713b3 (patch) | |
tree | 3f815732b58232adbd69cd158ca68959c60ffbe4 | |
parent | d33e9a114f05ed79c9a9f7a63807d3b3684d63dc (diff) | |
download | fatfs-a75868393c13ef7e3367c53a686611bb4d2713b3.tar.gz fatfs-a75868393c13ef7e3367c53a686611bb4d2713b3.tar.xz fatfs-a75868393c13ef7e3367c53a686611bb4d2713b3.zip |
PRSDK-4440: Fix for example build errors
-rw-r--r-- | example/console/src/main_console.c | 19 |
1 files changed, 9 insertions, 10 deletions
diff --git a/example/console/src/main_console.c b/example/console/src/main_console.c index d46c6d4..6bb2656 100644 --- a/example/console/src/main_console.c +++ b/example/console/src/main_console.c | |||
@@ -81,15 +81,6 @@ | |||
81 | #ifndef GPIO_PIN_MMC_SDCD_ACTIVE_STATE | 81 | #ifndef GPIO_PIN_MMC_SDCD_ACTIVE_STATE |
82 | #define GPIO_PIN_MMC_SDCD_ACTIVE_STATE 1 | 82 | #define GPIO_PIN_MMC_SDCD_ACTIVE_STATE 1 |
83 | #endif | 83 | #endif |
84 | |||
85 | GPIO_v0_Config GPIO_v0_config = { | ||
86 | gpioPinConfigs, | ||
87 | gpioCallbackFunctions, | ||
88 | sizeof(gpioPinConfigs) / sizeof(GPIO_PinConfig), | ||
89 | sizeof(gpioCallbackFunctions) / sizeof(GPIO_CallbackFxn), | ||
90 | 0, | ||
91 | }; | ||
92 | |||
93 | #endif | 84 | #endif |
94 | 85 | ||
95 | /********************************************************************** | 86 | /********************************************************************** |
@@ -122,7 +113,6 @@ static int16_t mainMenu(); | |||
122 | extern PARTITION VolToPart[]; | 113 | extern PARTITION VolToPart[]; |
123 | #endif | 114 | #endif |
124 | 115 | ||
125 | #ifdef FATFS_GPIO_ENABLED | ||
126 | /* ON Board LED pins which are connected to GPIO pins. */ | 116 | /* ON Board LED pins which are connected to GPIO pins. */ |
127 | typedef enum GPIO_PIN { | 117 | typedef enum GPIO_PIN { |
128 | GPIO_PIN_MMC_SDCD = 0U, | 118 | GPIO_PIN_MMC_SDCD = 0U, |
@@ -147,6 +137,15 @@ GPIO_CallbackFxn gpioCallbackFunctions[] = { | |||
147 | NULL, | 137 | NULL, |
148 | }; | 138 | }; |
149 | 139 | ||
140 | #if (defined(SOC_AM65XX)||defined(SOC_J7)) | ||
141 | GPIO_v0_Config GPIO_v0_config = { | ||
142 | gpioPinConfigs, | ||
143 | gpioCallbackFunctions, | ||
144 | sizeof(gpioPinConfigs) / sizeof(GPIO_PinConfig), | ||
145 | sizeof(gpioCallbackFunctions) / sizeof(GPIO_CallbackFxn), | ||
146 | 0, | ||
147 | }; | ||
148 | #else | ||
150 | /* GPIO Driver configuration structure */ | 149 | /* GPIO Driver configuration structure */ |
151 | GPIO_v1_Config GPIO_v1_config = { | 150 | GPIO_v1_Config GPIO_v1_config = { |
152 | gpioPinConfigs, | 151 | gpioPinConfigs, |