blob: 6fb7f036d8ba69ad0e4c41e8b6c8144eadb5b071 (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
|
%%{
/*!
* This template implements the Settings.xdc
*/
/* Versioning */
var ver = this;
for each(i=0;i<ver.length;i++)
{
if(String(ver[i]).length < 2)
{
ver[i]="0"+ver[i];
}
}
var packageVersion = "\""+ver[0]+"."+ver[1]+"."+ver[2]+"."+ver[3]+"\"";
%%}
module Settings
{
config string fatfsVersionString = `packageVersion`;
/*! This variable is to control the device library type selection.
* By default this variable is set to release.
*
* To use CSL to use the debug/release library, add the following lines to config
* file and set the library profile accordingly:
*
* var Uart Settings = xdc.useModule ('ti.Uart.Settings');
* UartSettings.libProfile = "debug";
*
*/
metaonly config string libProfile = "release";
}
|