diff options
author | Ankur | 2019-05-09 10:48:11 -0500 |
---|---|---|
committer | Ankur | 2019-05-09 10:48:11 -0500 |
commit | 7b4c5eacd0bcab0ae007a2cca1df54bfe0f4ae56 (patch) | |
tree | a64d64504cf28f33b83e1051d2da987bb4a97f3d | |
parent | d45397d8bb79cca85466f97d5eef903df36ea68c (diff) | |
download | gpio-lld-7b4c5eacd0bcab0ae007a2cca1df54bfe0f4ae56.tar.gz gpio-lld-7b4c5eacd0bcab0ae007a2cca1df54bfe0f4ae56.tar.xz gpio-lld-7b4c5eacd0bcab0ae007a2cca1df54bfe0f4ae56.zip |
Build FixREL.PDK.J7.00.09.00.01
Signed-off-by: Ankur <a0132173@ti.com>
-rwxr-xr-x[-rw-r--r--] | test/led_blink/src/main_led_blink.c | 18 |
1 files changed, 10 insertions, 8 deletions
diff --git a/test/led_blink/src/main_led_blink.c b/test/led_blink/src/main_led_blink.c index 07c2ccc..d66ecb5 100644..100755 --- a/test/led_blink/src/main_led_blink.c +++ b/test/led_blink/src/main_led_blink.c | |||
@@ -147,7 +147,7 @@ void GPIO_configIntRouter(uint32_t portNum, uint32_t pinNum, uint32_t gpioIntRtr | |||
147 | intCfg[pinNum].intcMuxNum = INVALID_INTC_MUX_NUM; | 147 | intCfg[pinNum].intcMuxNum = INVALID_INTC_MUX_NUM; |
148 | intCfg[pinNum].intcMuxInEvent = 0; | 148 | intCfg[pinNum].intcMuxInEvent = 0; |
149 | intCfg[pinNum].intcMuxOutEvent = 0; | 149 | intCfg[pinNum].intcMuxOutEvent = 0; |
150 | 150 | ||
151 | /* Setup interrupt router configuration for gpio port/pin */ | 151 | /* Setup interrupt router configuration for gpio port/pin */ |
152 | #else | 152 | #else |
153 | /* Use main domain GPIO pins directly connected to IDK EVM */ | 153 | /* Use main domain GPIO pins directly connected to IDK EVM */ |
@@ -194,7 +194,7 @@ void GPIO_configIntRouter(uint32_t portNum, uint32_t pinNum, uint32_t gpioIntRtr | |||
194 | intCfg[pinNum].intcMuxNum = INVALID_INTC_MUX_NUM; | 194 | intCfg[pinNum].intcMuxNum = INVALID_INTC_MUX_NUM; |
195 | intCfg[pinNum].intcMuxInEvent = 0; | 195 | intCfg[pinNum].intcMuxInEvent = 0; |
196 | intCfg[pinNum].intcMuxOutEvent = 0; | 196 | intCfg[pinNum].intcMuxOutEvent = 0; |
197 | 197 | ||
198 | #endif | 198 | #endif |
199 | GPIO_log("\nIntConfig: portNum[%d],pinNum[%d],bankNum[%d], intNum[%d]",portNum,pinNum,bankNum,intCfg[pinNum].intNum); | 199 | GPIO_log("\nIntConfig: portNum[%d],pinNum[%d],bankNum[%d], intNum[%d]",portNum,pinNum,bankNum,intCfg[pinNum].intNum); |
200 | } | 200 | } |
@@ -238,7 +238,7 @@ Void InitMmu() | |||
238 | { | 238 | { |
239 | goto mmu_exit; | 239 | goto mmu_exit; |
240 | } | 240 | } |
241 | 241 | ||
242 | mapIdx++; | 242 | mapIdx++; |
243 | retVal = Mmu_map(0x02800000, 0x02800000, 0x00040000, &attrs); /* uart */ | 243 | retVal = Mmu_map(0x02800000, 0x02800000, 0x00040000, &attrs); /* uart */ |
244 | if(retVal == FALSE) | 244 | if(retVal == FALSE) |
@@ -253,7 +253,7 @@ Void InitMmu() | |||
253 | goto mmu_exit; | 253 | goto mmu_exit; |
254 | } | 254 | } |
255 | 255 | ||
256 | 256 | ||
257 | mapIdx++; | 257 | mapIdx++; |
258 | retVal = Mmu_map(0x42120000, 0x42120000, 0x00001000, &attrs); /* Wkup I2C0 */ | 258 | retVal = Mmu_map(0x42120000, 0x42120000, 0x00001000, &attrs); /* Wkup I2C0 */ |
259 | if(retVal == FALSE) | 259 | if(retVal == FALSE) |
@@ -274,28 +274,28 @@ Void InitMmu() | |||
274 | { | 274 | { |
275 | goto mmu_exit; | 275 | goto mmu_exit; |
276 | } | 276 | } |
277 | 277 | ||
278 | mapIdx++; | 278 | mapIdx++; |
279 | retVal = Mmu_map(0x42110000, 0x42110000, 0x00001000, &attrs); /* WKUP GPIO */ | 279 | retVal = Mmu_map(0x42110000, 0x42110000, 0x00001000, &attrs); /* WKUP GPIO */ |
280 | if(retVal == FALSE) | 280 | if(retVal == FALSE) |
281 | { | 281 | { |
282 | goto mmu_exit; | 282 | goto mmu_exit; |
283 | } | 283 | } |
284 | 284 | ||
285 | mapIdx++; | 285 | mapIdx++; |
286 | retVal = Mmu_map(0x00a00000, 0x00a00000, 0x00040000, &attrs); /* MAIN INTR_ROUTERs */ | 286 | retVal = Mmu_map(0x00a00000, 0x00a00000, 0x00040000, &attrs); /* MAIN INTR_ROUTERs */ |
287 | if(retVal == FALSE) | 287 | if(retVal == FALSE) |
288 | { | 288 | { |
289 | goto mmu_exit; | 289 | goto mmu_exit; |
290 | } | 290 | } |
291 | 291 | ||
292 | mapIdx++; | 292 | mapIdx++; |
293 | retVal = Mmu_map(0x42200000, 0x42200000, 0x00001000, &attrs); /* WKUP INTR_ROUTER */ | 293 | retVal = Mmu_map(0x42200000, 0x42200000, 0x00001000, &attrs); /* WKUP INTR_ROUTER */ |
294 | if (retVal == FALSE) | 294 | if (retVal == FALSE) |
295 | { | 295 | { |
296 | goto mmu_exit; | 296 | goto mmu_exit; |
297 | } | 297 | } |
298 | 298 | ||
299 | mapIdx++; | 299 | mapIdx++; |
300 | retVal = Mmu_map(0x40f00000, 0x40f00000, 0x00020000, &attrs); /* MCU MMR0 CFG */ | 300 | retVal = Mmu_map(0x40f00000, 0x40f00000, 0x00020000, &attrs); /* MCU MMR0 CFG */ |
301 | if(retVal == FALSE) | 301 | if(retVal == FALSE) |
@@ -447,6 +447,8 @@ int main() | |||
447 | uint32_t testOutput = 1; | 447 | uint32_t testOutput = 1; |
448 | #endif | 448 | #endif |
449 | 449 | ||
450 | printf("Starting GPIO LED Blink App\n"); | ||
451 | |||
450 | /* GPIO initialization */ | 452 | /* GPIO initialization */ |
451 | GPIO_init(); | 453 | GPIO_init(); |
452 | 454 | ||