summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* NOTICE OF RELOCATIONHEADmasterJacob Stiffler2019-10-311-0/+6
* i2c: PRSDK-6460: add I2C module groupHao Zhang2019-10-111-0/+18
* i2c: PRSDK-6460: fix doxygen warningsHao Zhang2019-10-111-3/+0
* Updating Board i2c call with timeoutREL.PDK.J7.01.00.00.05DEV.I2C_LLD.01.00.00.16AAnkur2019-10-061-12/+28
* PRSDK-6460: Excluding firmware asm from doxygenMahesh Radhakrishnan2019-10-0410-20/+4
* PRSDK-6460:Fix doxygen warningsMahesh Radhakrishnan2019-10-0339-71/+83
* i2c: update RN and versions for 1.0.0.16 releaseREL.PDK.J7.01.00.00.04DEV.PROCESSOR-SDK.06.01.00.07DEV.I2C_LLD.01.00.00.16Hao Zhang2019-09-304-3/+3
* i2c: PRSDK-6348: fix Misra-C and KW issues in V0 driverHao Zhang2019-09-302-107/+126
* i2c: PRSDK-6348: fix KW issuesREL.PDK.J7.01.00.00.03REL.PDK.J7.01.00.00.02REL.PDK.J7.01.00.00.01Hao Zhang2019-09-231-3/+3
* i2c: PRSDK-6348: fix Misra-C issuesHao Zhang2019-09-176-695/+745
* PRSDK-6233: Using CORELISTARM for J7 Baremetal exampleREL.PDK.J7.00.09.01.05REL.PDK.J7.00.09.01.04REL.PDK.J7.00.09.01.03REL.PDK.J7.00.09.01.02REL.PDK.J7.00.09.01.01Mahesh Radhakrishnan2019-08-271-4/+4
* PRSDK-6233: Enabling all cores for j7Mahesh Radhakrishnan2019-08-211-3/+2
* i2c: PRSDK-6211: support C66x core independent library and example for J721EHao Zhang2019-08-063-26/+49
* Changes based on J7 SOC Alias changesAnkur2019-07-302-32/+27
* Enabling mcu2_1 mcu3_0 mcu1_1 core for i2c DriverREL.PDK.J7.00.09.00.16REL.PDK.J7.00.09.00.15REL.PDK.J7.00.09.00.14REL.PDK.J7.00.09.00.13REL.PDK.J7.00.09.00.12REL.PDK.J7.00.09.00.11REL.PDK.J7.00.09.00.10REL.PDK.J7.00.09.00.09REL.PDK.J7.00.09.00.08REL.PDK.J7.00.09.00.07REL.PDK.J7.00.09.00.06REL.PDK.J7.00.09.00.05PSDKQA_7Q70_01_01PSDK.QNX.J7.IPC_SCICLIENT_INTERRUPTS.v1PSDK.QNX.J7.IPC_POLLING_MODE.v1PSDK.QNX.J7.IPC_INTERRUPT_ONLY.v1Ankur2019-07-041-0/+3
* c66x and c7x updatesREL.PDK.J7.00.09.00.04Ming Wei2019-06-283-12/+46
* i2c: fix I2C v2 driver static analysis issueDEV.I2C_LLD.01.00.00.15AHao Zhang2019-06-271-6/+13
* 6.0 doc/version updateREL.PDK.J7.00.09.00.03REL.PDK.J7.00.09.00.02DEV.PROCESSOR-SDK.06.00.00.05DEV.I2C_LLD.01.00.00.15Mahesh Radhakrishnan2019-06-244-5/+5
* enables mcu2_0 in buildPrasad Jondhale2019-06-231-1/+1
* [I2C_Eeprom_SMP_TestApp]Parallel Build FixVivek Dhande2019-06-201-2/+2
* [PDK-3291]Rename c7x to c7x_1Vivek Dhande2019-06-191-1/+1
* fix the include file issueMing Wei2019-06-131-3/+6
* those inculde filee are for J721E onlyMing Wei2019-06-131-2/+2
* move DMTimer0 settings to application code and bug fixesMing Wei2019-06-132-75/+10
* add c66x and c7x support for J721E for sysbios onlyMing Wei2019-06-133-62/+390
* Removing Profile and Profile independent library build for J7Ankur2019-06-122-4/+5
* j7: changes to sysbios examples for c6x and c7x, disabling baremetal for c6xMahesh Radhakrishnan2019-06-102-0/+26
* Adding c66xdsp1 instead of c66x for j7Mahesh Radhakrishnan2019-06-101-1/+1
* Adding support to c66x and c7x for j7Mahesh Radhakrishnan2019-06-101-1/+1
* Reducing the core list to one core type for core independent libsMahesh Radhakrishnan2019-06-101-1/+1
* PRSDK-4453 Add SMP enabled support for A53 and A15 coreSinthu Raja M2019-06-075-15/+79
* Fixes for including initMmu() function correctlyMahesh Radhakrishnan2019-05-312-2/+2
* Build Fix - Fixed MMU init API call for RTOS appAnkur2019-05-302-1/+8
* [I2C Utility]Added support for both CIO as well as UART consoleVivek Dhande2019-05-241-199/+246
* add mcu3_0 and mcu1_1 build for testing; fix comliping errors;Ming Wei2019-05-234-15/+52
* i2c: j7: add support for I2C eeprom test on all the R5 cores on the main domainHao Zhang2019-05-231-3/+21
* [I2C Utility]Added more feature to the utilityVivek Dhande2019-05-223-145/+583
* using the common CFG files; add missing header fileMing Wei2019-05-222-2/+4
* i2c: add i2c eeprom test support on J7 R5 core on main domainHao Zhang2019-05-224-7/+146
* Includes mcu2_0 to build listPrasad Jondhale2019-05-201-2/+2
* Use common OSAL MMU init fxnSivaraj R2019-05-203-168/+20
* bug fixes during the J7 wake upMing Wei2019-05-162-4/+6
* Fixed J7 C7x buildSivaraj R2019-05-131-7/+7
* [I2C Utility]Build FixREL.PDK.J7.00.09.00.01Vivek Dhande2019-05-102-2/+1
* [I2C Utility]Added initial draft for I2C UtilityVivek Dhande2019-05-093-1/+735
* PRSDK-4967: one LLD library support for R5 on J7Hao Zhang2019-05-084-27/+218
* PDK-4085: Add j721e_evm build supportSivaraj R2019-04-162-6/+6
* i2c: update version and RN for release 1.0.0.14REL.PDK.J7.00.08.00.12REL.PDK.J7.00.08.00.11REL.PDK.J7.00.08.00.10REL.PDK.J7.00.08.00.09REL.PDK.J7.00.08.00.08REL.PDK.J7.00.08.00.07REL.PDK.J7.00.08.00.06REL.PDK.J7.00.08.00.05REL.PDK.J7.00.08.00.04REL.PDK.J7.00.08.00.03REL.PDK.J7.00.08.00.02REL.PDK.J7.00.08.00.01DEV.PROCESSOR-SDK.05.03.00.05DEV.I2C_LLD.01.00.00.14Hao Zhang2019-03-174-3/+3
* PRSDK-5331:Update all I2C FW test & example projects to use new enableSwIP se...Frank Livingston2019-03-1114-56/+14
* PRSDK-5331:Add flag to enable/disable SW IP in I2C module settingsFrank Livingston2019-03-096-83/+51