summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* NOTICE OF RELOCATIONHEADmasterJacob Stiffler2019-10-311-0/+6
* Merge pull request #142 in PROCESSOR-SDK/icss-emac from PRSDK-297 to masterDEV.ICSS-EMAC_LLD.01.00.00.17Mahesh Radhakrishnan2019-09-299-36/+31
|\
| * PRSDK-297 Fix warnings for examplesSinthu Raja M2019-09-242-6/+4
| * PRSDK-297 Fix warnings for example projectSinthu Raja M2019-08-278-32/+29
* | Merge pull request #154 in PROCESSOR-SDK/icss-emac from review-PLSDK-2473-PTP...Aravind Batni2019-09-191-1/+4
|\ \
| * | dualemac: fix to drop PTP sync msgs from unknown masterAaron Kramer2019-08-141-1/+4
| |/
* | Merge pull request #156 in PROCESSOR-SDK/icss-emac from PLSDK-2914 to masterTinku Mannan2019-09-171-1/+9
|\ \
| * | Fix access to possibly uninitialized variable and compiler warningsStefan Mätje2019-09-061-1/+9
* | | Merge pull request #158 in PROCESSOR-SDK/icss-emac from PRSDK-6151 to masterMahesh Radhakrishnan2019-09-176-1/+84
|\ \ \ | |/ / |/| |
| * | PRSDK-6151: Added OCMC MMU config to fix the NonPromiscuous Mode test failM V Pratap Reddy2019-08-166-1/+84
| |/
* | Merge pull request #152 in PROCESSOR-SDK/icss-emac from review-PLSDK-2941-VLA...Aravind Batni2019-08-292-54/+56
|\ \ | |/ |/|
| * dualemac: add functionality to run PTP over VLANAaron Kramer2019-08-142-54/+56
* | Merge pull request #150 in PROCESSOR-SDK/icss-emac from PLSDK-2865 to masterDEV.ICSS-EMAC_LLD.01.00.00.16Tinku Mannan2019-06-241-0/+2
|\ \
| * | Unit test: initialize ICSS_EmacHandle object and hwAttrs after mallocHongmei Gou2019-06-211-0/+2
* | | Merge pull request #151 in PROCESSOR-SDK/icss-emac from Relver_update_6.0 to ...Mahesh Radhakrishnan2019-06-244-4/+4
|\ \ \ | |/ / |/| |
| * | Release notes and version update for 6.0Tinku Mannan2019-06-244-4/+4
|/ /
* | Merge pull request #136 in PROCESSOR-SDK/icss-emac from PRSDK-2892 to masterMahesh Radhakrishnan2019-06-206-12/+18
|\ \ | |/ |/|
| * PRSDK-2892: Added Non-executable flag to device peripheral memory MMU configM V Pratap Reddy2019-01-296-12/+18
* | Merge pull request #145 in PROCESSOR-SDK/icss-emac from Doc_ver_update_5.3 to...Mahesh Radhakrishnan2019-03-272-0/+0
|\ \
| * | Release notes updateTinku Mannan2019-03-122-0/+0
* | | Merge pull request #146 in PROCESSOR-SDK/icss-emac from review-PLSDK-2646 to ...Tinku Mannan2019-03-272-0/+0
|\ \ \
| * | | Update DualEMAC firmware documentAaron Kramer2019-03-192-0/+0
| |/ /
* | | Merge pull request #148 in PROCESSOR-SDK/icss-emac from review_PRSDK-5513 to ...DEV.ICSS-EMAC_LLD.01.00.00.15AMahesh Radhakrishnan2019-03-221-0/+9
|\ \ \ | |/ / |/| |
| * | Adding back PHY register macros to support backward compatibilityTinku Mannan2019-03-221-0/+9
|/ /
* | Merge pull request #143 in PROCESSOR-SDK/icss-emac from PLSDK-2664 to masterDEV.PROCESSOR-SDK.05.03.00.05DEV.ICSS-EMAC_LLD.01.00.00.15Tinku Mannan2019-03-043-0/+8
|\ \
| * | Correct the ECAP base address for Linux user spaceHongmei Gou2019-03-013-0/+8
* | | Merge pull request #144 in PROCESSOR-SDK/icss-emac from fix_PRSDK-4825 to masterMahesh Radhakrishnan2019-03-042-50/+74
|\ \ \ | |/ / |/| |
| * | Fix evmType for K2G unit testTinku Mannan2019-03-041-1/+1
| * | Fix pass criteria check for SWITCH use case.Tinku Mannan2019-03-041-49/+73
|/ /
* | Merge pull request #141 in PROCESSOR-SDK/icss-emac from review-undo-fix to ma...Aravind Batni2019-02-241-8/+0
|\ \
| * | Remove conditional jump to RCV_NB processing as some packet corruption is obs...Aravind Batni2019-02-241-8/+0
|/ /
* | Merge pull request #139 in PROCESSOR-SDK/icss-emac from review-PLSDK-2406-2 t...Tinku Mannan2019-02-212-0/+16
|\ \
| * | Optimize FW RX pacing and enable adaptive pacingAaron Kramer2019-02-182-0/+16
* | | Merge pull request #138 in PROCESSOR-SDK/icss-emac from review-PRSDK-4548 to ...Mahesh Radhakrishnan2019-02-191-1/+9
|\ \ \
| * | | PRSDK-4548: fixed the issue in the last block rx functionsAravind Batni2019-02-181-1/+9
| |/ /
* | | Merge pull request #137 in PROCESSOR-SDK/icss-emac from review_PRSDK-4965 to ...Mahesh Radhakrishnan2019-02-192-11/+47
|\ \ \ | |/ / |/| |
| * | Define a word-wise memcpy as latest nano newlib uses byte-wise memcpyTinku Mannan2019-02-192-11/+47
|/ /
* | Merge pull request #134 in PROCESSOR-SDK/icss-emac from review-PLSDK-2406 to ...Tinku Mannan2019-02-1511-6/+391
|\ \
| * | PLSDK-2406/PRSDK-5242: Add firmware rx interrupt pacing to DualEMACAaron Kramer2019-02-1511-6/+391
| |/
* | Merge pull request #135 in PROCESSOR-SDK/icss-emac from review_PRSDK-4911 to ...Mahesh Radhakrishnan2019-02-112-30/+28
|\ \
| * | Update to poll IEEE defined PHY registers to determine speed and duplexityTinku Mannan2019-01-282-30/+28
| |/
* | Merge pull request #133 in PROCESSOR-SDK/icss-emac from review-PRSDK-5273 to ...Mahesh Radhakrishnan2019-02-011-0/+5
|\ \ | |/ |/|
| * PRSDK-5273: RTSC depdencies addedAravind Batni2019-01-221-0/+5
|/
* Merge pull request #132 in PROCESSOR-SDK/icss-emac from review-PRSDK-4928 to ...Tinku Mannan2019-01-0210-11/+11
|\
| * PRSDK-4928: Fixed the typo in define for multicast filteringAravind Batni2018-12-2810-11/+11
|/
* Merge pull request #131 in PROCESSOR-SDK/icss-emac from Doc_ver_update_5.2 to...DEV.PROCESSOR-SDK.05.02.00.07DEV.ICSS-EMAC_LLD.01.00.00.14Tinku Mannan2018-12-101-1/+1
|\
| * Fix typo in package.xdcTinku Mannan2018-12-101-1/+1
* | Merge pull request #130 in PROCESSOR-SDK/icss-emac from Doc_ver_update_5.2 to...Tinku Mannan2018-12-074-4/+4
|\|
| * Release notes and verion update for 5.2Tinku Mannan2018-12-074-4/+4
|/
* Merge pull request #128 in PROCESSOR-SDK/icss-emac from PRSDK-5019 to masterTinku Mannan2018-12-061-4/+4
|\