diff options
author | Hao Zhang | 2019-01-17 09:44:24 -0600 |
---|---|---|
committer | Hao Zhang | 2019-01-17 09:44:24 -0600 |
commit | ae14dc5b26aa7a8eec621beef0ba888711607e8b (patch) | |
tree | 8c43478952eda0743942c85f21e5ca5f00266836 | |
parent | cecfe5031b1f91e9c72f899257588b6156103c4e (diff) | |
download | io-link-ae14dc5b26aa7a8eec621beef0ba888711607e8b.tar.gz io-link-ae14dc5b26aa7a8eec621beef0ba888711607e8b.tar.xz io-link-ae14dc5b26aa7a8eec621beef0ba888711607e8b.zip |
iolink: PRSDK-3401: update test app readme file
Signed-off-by: Hao Zhang <hzhang@ti.com>
-rw-r--r-- | test/iq2_stack_test/README.txt | 9 |
1 files changed, 8 insertions, 1 deletions
diff --git a/test/iq2_stack_test/README.txt b/test/iq2_stack_test/README.txt index 3cd6a74..e6a4811 100644 --- a/test/iq2_stack_test/README.txt +++ b/test/iq2_stack_test/README.txt | |||
@@ -1 +1,8 @@ | |||
1 | The IQ2 master stack is not free. We have to get permission from IQ2 if we want to use it for commercial purposes. \ No newline at end of file | 1 | This test application requires the IQ2 master stack which is not free, please contact IQ2 Devemlopment to get a license |
2 | and the source code. | ||
3 | |||
4 | To build the IO-Link IQ2 master stack application: | ||
5 | |||
6 | 1. Get a copy of the IQ2 stack source | ||
7 | 2. export IOLINK_STACK_INSTALL_PATH=<path where IQ2 stack source is installed> | ||
8 | 3. Under $(PDK_INSTALL_PATH)/ti/driver/iolink, run "make apps LIMIT_SOCS=am437x LIMIT_BOARDS=idkAM437x" | ||