summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* NOTICE OF RELOCATIONHEADmasterJacob Stiffler2019-10-311-0/+6
* Merge pull request #3 in PROCESSOR-SDK/iqn2-lld from CATREQ-2702 to masterDEV.IQN_LLD.01.00.00.11AMahesh Radhakrishnan2019-08-023-22/+2
|\
| * PRSDK-5714: Further changes for descoping c66BE targetsMahesh Radhakrishnan2019-07-242-7/+1
| * PRSDK-5714: Descoping c66 big endianMahesh Radhakrishnan2019-07-241-15/+1
|/
* Merge pull request #2 in PROCESSOR-SDK/iqn2-lld from Doc_ver_update_5.0 to ma...DEV.PROCESSOR-SDK.06.00.00.05DEV.PROCESSOR-SDK.05.03.00.05DEV.PROCESSOR-SDK.05.02.00.07DEV.PROCESSOR-SDK.05.01.00.11DEV.PROCESSOR-SDK.05.01.00.10DEV.IQN_LLD.01.00.00.11Mahesh Radhakrishnan2018-07-174-5/+5
|\
| * Documentation and version updates for procsdk 5.0 releaseM V Pratap Reddy2018-07-174-5/+5
|/
* Merge pull request #1 in PROCESSOR-SDK/iqn2-lld from PRSDK-2194 to masterRaghu Nambiath2018-07-021-1/+10
|\
| * PRSDK-2194 Added RULES_MAKE macroSinthu Raja M2018-07-021-1/+10
|/
* iqn2: update RN and iqn2ver.h for release 1.0.0.10DEV.IQN_LLD.01.00.00.10Hao Zhang2015-12-163-2/+2
* iqn2: test: fix the include path error for CSL headersHao Zhang2015-12-114-7/+7
* iqn2: modulue.xs: fix the wrong test project nameHao Zhang2015-12-101-8/+8
* iqn2: k2l: rename the test project name to contain "C66"Hao Zhang2015-12-0815-0/+0
* support SECTTI as an environment and CGT variable updateAravind Batni2015-10-283-8/+14
* preparing for v1.0.0.9DEV.IQN_LLD.01.00.00.09Sebastien Tomas2015-10-166-3/+3
* Merge branch 'master' of git://gtgit01.gt.design.ti.com/git/projects/iqn2-lldSebastien Tomas2015-10-152-9/+9
|\
| * renaming CpType NoneSebastien Tomas2015-10-152-9/+9
* | cosmeticSebastien Tomas2015-10-151-1/+1
|/
* renamed additions for the broadmarket supportSebastien Tomas2015-10-152-15/+16
* Merge branch 'master' of git://gtgit01.gt.design.ti.com/git/projects/iqn2-lldBenjamin Mouchard2015-07-311-2/+3
|\
| * commentsDEV.IQN_LLD.01.00.00.08GSebastien Tomas2015-07-301-2/+3
* | fix for custom packet sizeBenjamin Mouchard2015-07-311-5/+5
|/
* fix for custom sampling rate for broadBenjamin Mouchard2015-07-302-5/+27
* Merge branch 'master' of git://gtgit01.gt.design.ti.com/git/projects/iqn2-lldBenjamin Mouchard2015-07-297-4/+1387
|\
| * added exception disabling functionsDEV.IQN_LLD.01.00.00.08FSebastien Tomas2015-07-152-0/+1058
| * updated test utilities for generic serdes cslDEV.IQN_LLD.01.00.00.08ESebastien Tomas2015-06-194-3/+328
| * release number now using decimal numbersDEV.IQN_LLD.01.00.00.08DSebastien Tomas2015-06-161-1/+1
* | add support for broad custom sampling rateBenjamin Mouchard2015-07-292-42/+94
|/
* Merge branch 'master' of git://gtgit01.gt.design.ti.com/git/projects/iqn2-lldDEV.IQN_LLD.01.00.00.08CBenjamin Mouchard2015-05-123-0/+46
|\
| * reset static variables from iqn2 resync procedure when exception counters are...Sebastien Tomas2015-05-123-0/+46
* | change comment for new functionBenjamin Mouchard2015-05-121-1/+1
* | Merge branch 'master' of git://gtgit01.gt.design.ti.com/git/projects/iqn2-lldBenjamin Mouchard2015-05-122-46/+32
|\|
| * Change of the DFE PLL programming to match the PLL user guide recommendationsDEV.IQN_LLD.01.00.00.08BSebastien Tomas2015-04-291-46/+31
| * Merge branch 'master' of git://gtgit01.gt.design.ti.com/git/projects/iqn2-lldDEV.IQN_LLD.01.00.00.08ASebastien Tomas2015-04-281-0/+1
| |\
| * | resetting DFE object before call to Dfe_open()Sebastien Tomas2015-04-281-0/+1
* | | fix for UL and DL translationBenjamin Mouchard2015-05-124-0/+399
| |/ |/|
* | Merge branch 'master' of git://gtgit01.gt.design.ti.com/git/projects/iqn2-lldBenjamin Mouchard2015-04-2411-20/+73
|\|
| * fix to be able to set ictl rate control for AID2 and AIL0/1 to zeroSebastien Tomas2015-04-232-4/+16
| * still supported non sysbios cache apisDEV.IQN_LLD.01.00.00.08Sebastien Tomas2015-04-212-11/+44
| * Merge branch 'master' of git://gtgit01.gt.design.ti.com/git/projects/iqn2-lldSebastien Tomas2015-04-212-0/+0
| |\
| | * updating documentation prior to 1.0.0.8 releaseSebastien Tomas2015-04-202-0/+0
| * | more doc for 1.0.0.8Sebastien Tomas2015-04-215-5/+13
| |/
* / fix for multiple strobeBenjamin Mouchard2015-04-241-0/+1
|/
* add secure test to the listBenjamin Mouchard2015-04-207-94/+185
* add secure support in regressionBenjamin Mouchard2015-04-206-28/+195
* Merge branch 'master' of git://gtgit01.gt.design.ti.com/git/projects/iqn2-lldBenjamin Mouchard2015-04-153-7/+64
|\
| * manual mergeSebastien Tomas2015-04-134-171/+276
| |\
| * | added custom parameter in radio timer object for Wcdma mode, to be able to se...Sebastien Tomas2015-04-133-7/+64
* | | change the way that dio engine is supported to enable LTE dio modeBenjamin Mouchard2015-04-156-35/+39
* | | addd test case for lte dioBenjamin Mouchard2015-04-021-0/+591
| |/ |/|
* | add support for lte dio modeBenjamin Mouchard2015-04-024-172/+277
|/