summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* renaming CpType NoneSebastien Tomas2015-10-151-3/+3
* renamed additions for the broadmarket supportSebastien Tomas2015-10-151-3/+4
* commentsDEV.IQN_LLD.01.00.00.08GSebastien Tomas2015-07-301-2/+3
* fix for custom sampling rate for broadBenjamin Mouchard2015-07-301-0/+5
* Merge branch 'master' of git://gtgit01.gt.design.ti.com/git/projects/iqn2-lldBenjamin Mouchard2015-07-291-0/+314
|\
| * added exception disabling functionsDEV.IQN_LLD.01.00.00.08FSebastien Tomas2015-07-151-0/+314
* | add support for broad custom sampling rateBenjamin Mouchard2015-07-291-1/+2
|/
* Merge branch 'master' of git://gtgit01.gt.design.ti.com/git/projects/iqn2-lldDEV.IQN_LLD.01.00.00.08CBenjamin Mouchard2015-05-121-0/+35
|\
| * reset static variables from iqn2 resync procedure when exception counters are...Sebastien Tomas2015-05-121-0/+35
* | change comment for new functionBenjamin Mouchard2015-05-121-1/+1
* | fix for UL and DL translationBenjamin Mouchard2015-05-121-0/+197
|/
* Merge branch 'master' of git://gtgit01.gt.design.ti.com/git/projects/iqn2-lldBenjamin Mouchard2015-04-151-0/+11
|\
| * manual mergeSebastien Tomas2015-04-131-0/+4
| |\
| * | added custom parameter in radio timer object for Wcdma mode, to be able to se...Sebastien Tomas2015-04-131-0/+11
* | | change the way that dio engine is supported to enable LTE dio modeBenjamin Mouchard2015-04-151-0/+2
| |/ |/|
* | add support for lte dio modeBenjamin Mouchard2015-04-021-0/+4
|/
* releasing iqn2 lld v1.0.0.7DEV.IQN_LLD.01.00.00.07Sebastien Tomas2015-02-271-1/+4
* change from float to uint32_t for custom sample rateBenjamin Mouchard2015-02-271-2/+2
* added support for custom sample rateBenjamin Mouchard2015-02-271-1/+17
* doxygen changeSebastien Tomas2015-02-051-1/+1
* adding cellId for ingress in order to do dual strobeBenjamin Mouchard2015-01-231-0/+5
* changing test code to reflect the resync procedure changeSebastien Tomas2015-01-191-1/+3
* added APIs for integration with WCDMA PHYSebastien Tomas2014-10-202-0/+189
* add suppor tfor lte40Benjamin Mouchard2014-10-021-3/+5
* add support for LTE 40Benjamin Mouchard2014-10-011-0/+8
* Merge branch 'master' of git://gtgit01.gt.design.ti.com/git/projects/iqn2-lldSebastien Tomas2014-09-161-0/+20
|\
| * add custom rate to lldBenjamin Mouchard2014-09-101-0/+20
* | fix in IQN2_resyncProcedure: disabling and enabling radio timers around the o...Sebastien Tomas2014-09-161-0/+73
|/
* adding reconfiguration for dioBenjamin Mouchard2014-08-291-0/+2
* change for WCDMA RSA egress formatBenjamin Mouchard2014-08-261-1/+3
* Merge branch 'master' of git://gtgit01.gt.design.ti.com/git/projects/iqn2-lldBenjamin Mouchard2014-07-021-1/+1
|\
| * cosmetics changes on IQN2_debug.hSebastien Tomas2014-06-271-1/+1
* | adding wcdma checkrf background into LLDBenjamin Mouchard2014-07-021-2/+2
|/
* no linkRate in AID2 object any longerSebastien Tomas2014-06-161-2/+0
* Merge branch 'master' of git://gtgit01.gt.design.ti.com/git/projects/iqn2-lldSebastien Tomas2014-06-161-6/+0
|\
| * deleted samplerate from ailObjBenjamin Mouchard2014-06-161-6/+0
* | cosmeticsSebastien Tomas2014-06-161-1/+1
|/
* Merge branch 'master' of git://gtgit01.gt.design.ti.com/git/projects/iqn2-lldSebastien Tomas2014-06-131-2/+2
|\
| * ext sync detection changed in IQN2_resyncProcedureSebastien Tomas2014-06-131-2/+2
* | documentation updates and code modifications following documentationSebastien Tomas2014-06-131-1/+1
|/
* moved resync procedure in the lld and added osal for sleep support, removed r...Sebastien Tomas2014-06-101-2/+196
* comment correctionsSebastien Tomas2014-06-032-6/+6
* regression test suiteBenjamin Mouchard2014-03-061-0/+2
* changed inbound and outbound data width namesSebastien Tomas2014-02-181-4/+4
* data width fixBenjamin Mouchard2014-02-121-0/+4
* code additions and fixes to support external sync on EVM via PHYSYNCSebastien Tomas2014-02-121-0/+40
* merge Lamarr bring upBenjamin Mouchard2014-02-083-209/+404
|\
| * AIL PD setup: incorrect axc_tdm_lut_cfg_en setting in LTE mode, AIL RM thresh...Sebastien Tomas2014-02-081-7/+7
| * created enum for EventSelect, added APIs to get frame or symbol strobe for a ...Sebastien Tomas2014-02-062-1/+132
| * changing APIs for AT event init, adding one API to start BCN timerSebastien Tomas2014-02-032-5/+149