summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* PRSDK-5714: Further changes for descoping c66BE targetsMahesh Radhakrishnan2019-07-241-2/+0
* add channel enable/disable + optimised libBenjamin Mouchard2014-06-041-1/+1
* adding support for sync source input for the software synchronization processSebastien Tomas2014-01-211-0/+1
* merge for FL fix on arg_ailBenjamin Mouchard2013-12-131-0/+2
|\
| * dsp test project for dfe cfg-runtime separationSebastien Tomas2013-12-131-0/+2
* | radio standard modifBenjamin Mouchard2013-12-131-1/+1
|/
* preparing for IQN2LLD alpha releaseSebastien Tomas2013-11-191-1/+2
* Merge branch 'master' of git://gtgit01.gt.design.ti.com/git/projects/iqn2-lldBenjamin Mouchard2013-11-071-1/+1
|\
| * adding control cases only to enable/disable DIO engines, reenabling compiler ...Sebastien Tomas2013-11-071-1/+1
* | fix for Iqn2 Lte LLD testBenjamin Mouchard2013-11-041-0/+3
|\|
| * compiling iqn lld in debug mode for the moment as AVV reported issues with th...Sebastien Tomas2013-10-231-0/+3
* | merging with seb s FL fix, add enum to iqn2Fl.hBenjamin Mouchard2013-10-161-1/+5
|\|
| * adding new iqnfl header files to the rstc packagingSebastien Tomas2013-10-011-0/+4
* | first build ready for QTBenjamin Mouchard2013-10-161-0/+1
* | setting up the DUMP for LLDBenjamin Mouchard2013-10-011-0/+1
* | AVV test into LLD first mergeBenjamin Mouchard2013-09-301-0/+2
|/
* IQN2 LLD addition - First IQN2 AIL CSL-FL drop to AVVDEV.MCSDK.03.02.CSL.LLD.ALPHA4DEV.IQN_LLD.01.00.00.00A1Murtaza Gaadiwala2013-03-041-0/+194