aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* updated release version to 01.00.01.01HEADDEV.SC-MCSDK-02.00.00.12DEV.MAD_UTILS.01.00.01.01DEV.BIOS.MCSDK.02.01.02.05DEV.BIOS.MCSDK.02.01.01.04masterSandeep Nair2012-08-151-1/+5
* Adjust linker command file for mad loader for C6670Sandeep Nair2012-08-153-3/+3
* Updated release versionDEV.MAD_UTILS.01.00.01.00Sandeep Nair2012-05-091-1/+1
* Documentation updatesSandeep Nair2012-04-243-2/+9
* Added prelink-bypass examples for C6657Sandeep Nair2012-04-242-0/+42
* SDOCM00089698: Made the CGT variables configurableSandeep Nair2012-03-011-2/+4
* do strip6x -p on the executablesSandeep Nair2012-03-015-9/+11
* Added check to ensure that mal_app & nml are linked to be XIPSandeep Nair2012-03-011-17/+56
* Added C6657 (Gauss) supportSandeep Nair2012-02-2924-25/+474
* Fix to use the load address of the segmentSandeep Nair2012-02-031-1/+1
* Updates to README(s)DEV.MAD_UTILS.01.00.00.05Sandeep Nair2011-11-112-17/+37
* Changes to use the absolute path name of execuatbels in GEL fileSandeep Nair2011-11-111-1/+1
* Updates to README'sSandeep Nair2011-11-082-4/+26
* Fix for IR SDOCM00085849: Generation of GEL file for debuggingSandeep Nair2011-11-071-25/+126
* Fix for IR SDOCM00085854: check for alignment requirement while adding XIPSandeep Nair2011-11-071-2/+14
* Fix for IR SDOCM00085852: Handling of ROMFS file name which is a multiple of 16Sandeep Nair2011-11-041-1/+1
* updated release notesDEV.MAD_UTILS.01.00.00.04Sandeep Nair2011-10-262-19/+30
* Changes to move mad loader application on C6678 to bottom of DDRDEV.MAD_UTILS.01.00.00.03_PRELINK-BYPASS_SUPPORTSandeep Nair2011-10-216-14/+14
* Changed the warning for incompatible permissions to informational messageSandeep Nair2011-10-191-1/+1
* Updated the READMEsSandeep Nair2011-10-192-5/+14
* Removing the premission warnings for examplesSandeep Nair2011-10-194-12/+15
* Removed support for C6472Sandeep Nair2011-10-1916-241/+7
* Workaround for preserving the relative order of ner-DP segmentsSandeep Nair2011-10-179-34/+60
* Documentation updatesSandeep Nair2011-10-154-24/+42
* Added support for prelinker bypass modeSandeep Nair2011-10-1529-353/+843
* Added .gitignoreSandeep Nair2011-10-101-0/+17
* modified build script to take CGT install pathDEV.MAD_UTILS.01.00.00.03Sandeep Nair2011-08-181-2/+6
* Added TI BSD copyright headersDEV.MAD_UTILS.01.00.00.02Sandeep Nair2011-07-1825-66/+831
* Adding build scriptsSandeep Nair2011-07-183-0/+70
* Documentation updatesSandeep Nair2011-07-153-9/+28
* temporary workaround for IR SDOCM00081824Sandeep Nair2011-07-151-1/+4
* Added support for C6670Sandeep Nair2011-06-1722-67/+80
* Changes to strip the input executable before prelink stepSandeep Nair2011-06-171-15/+27
* Updates to maptool to strip the executablesSandeep Nair2011-06-086-3/+30
* Changes to unlock the DSCR KICK registers for updating boot configSandeep Nair2011-06-067-4/+35
* Increased the number of activation recordsSandeep Nair2011-06-0636-3775/+3786
* Removed TI internal device name references from the source filesDEV.MAD_UTILS.01.00.00.01Sandeep Nair2011-03-2213-21/+41
* Directory structure/makefile cleanupDEV.MAD_UTILS.01.00.00.00Sandeep Nair2011-03-027-78/+33
* cleanupSandeep Nair2011-03-021-1/+0
* Build cleanup for windows environmentSandeep Nair2011-03-0210-153/+227
* made the map tool script working for windows environmentSandeep Nair2011-03-025-15/+151
* updated config filesSandeep Nair2011-02-273-5/+5
* bug fixes found during Shannon testingSandeep Nair2011-02-2715-42/+83
* Added Shannon supportSandeep Nair2011-02-1835-121/+742
* updated build instructionsSandeep Nair2011-01-212-1/+4
* configuration file cleanupmad-utils-alpha01Sandeep Nair2010-11-296-23/+30
* updated READMESandeep Nair2010-11-281-0/+4
* Added debug output to map toolSandeep Nair2010-11-281-9/+26
* Added README'sSandeep Nair2010-11-287-13/+56
* Added copyright statementsSandeep Nair2010-11-232-0/+8