diff options
author | Stephen Molfetta | 2019-06-19 11:43:44 -0500 |
---|---|---|
committer | Mahesh Radhakrishnan | 2019-06-24 16:56:14 -0500 |
commit | c94c1fe72014ff7245089162a9e1ba6d864eb0f4 (patch) | |
tree | 0572fa4c23968a07df34f3af4f9ead249534e019 | |
parent | 07d5e1f9fef15eebeadd8d6940f49caa1c2a8471 (diff) | |
download | mcasp-lld-c94c1fe72014ff7245089162a9e1ba6d864eb0f4.tar.gz mcasp-lld-c94c1fe72014ff7245089162a9e1ba6d864eb0f4.tar.xz mcasp-lld-c94c1fe72014ff7245089162a9e1ba6d864eb0f4.zip |
Selecting NAVSS instance based on CPU
No Main NAVSS resources are allocated to MCU R5F by default. Instead of
overriding with parameters, we use MCU NAVSS for MCU R5F
-rw-r--r-- | example/src/audioSample_io.c | 11 |
1 files changed, 4 insertions, 7 deletions
diff --git a/example/src/audioSample_io.c b/example/src/audioSample_io.c index cb961a1..38b547a 100644 --- a/example/src/audioSample_io.c +++ b/example/src/audioSample_io.c | |||
@@ -738,15 +738,12 @@ Udma_DrvHandle McaspApp_udmaInit(Mcasp_HwInfo *cfg) | |||
738 | if (gDrvHandle == NULL) | 738 | if (gDrvHandle == NULL) |
739 | { | 739 | { |
740 | /* UDMA driver init */ | 740 | /* UDMA driver init */ |
741 | #if defined (SOC_J721E) && defined (BUILD_MCU1_0) | ||
742 | instId = UDMA_INST_ID_MCU_0; | ||
743 | #else | ||
741 | instId = UDMA_INST_ID_MAIN_0; | 744 | instId = UDMA_INST_ID_MAIN_0; |
742 | |||
743 | UdmaInitPrms_init(instId, &initPrms); | ||
744 | #if defined (BUILD_MCU1_0) | ||
745 | initPrms.rmInitPrms.startRxCh = 132U; | ||
746 | initPrms.rmInitPrms.numRxCh = 1; | ||
747 | initPrms.rmInitPrms.startTxCh = 132U; | ||
748 | initPrms.rmInitPrms.numTxCh = 1; | ||
749 | #endif | 745 | #endif |
746 | UdmaInitPrms_init(instId, &initPrms); | ||
750 | retVal = Udma_init(&gUdmaDrvObj, &initPrms); | 747 | retVal = Udma_init(&gUdmaDrvObj, &initPrms); |
751 | if(UDMA_SOK == retVal) | 748 | if(UDMA_SOK == retVal) |
752 | { | 749 | { |