summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* NOTICE OF RELOCATIONHEADmasterJacob Stiffler2019-10-311-0/+6
* Merge pull request #16 in PROCESSOR-SDK/mcbsp-lld from 5.3_doc_ver_update to ...DEV.MCBSP_LLD.1.00.00.12Mahesh Radhakrishnan2019-03-194-4/+4
|\
| * Update version & release notesMahesh Radhakrishnan2019-03-194-4/+4
|/
* Merge pull request #15 in PROCESSOR-SDK/mcbsp-lld from PRSDK-5461 to masterMahesh Radhakrishnan2019-03-111-1/+2
|\
| * updating mcbsp driver to take tx data delay into accountSahin Okur2019-02-261-1/+2
|/
* Merge pull request #14 in PROCESSOR-SDK/mcbsp-lld from PRSDK-4607 to masterDEV.PROCESSOR-SDK.05.01.00.11DEV.PROCESSOR-SDK.05.01.00.10DEV.MCBSP_LLD.1.00.00.11AMahesh Radhakrishnan2018-09-261-3/+0
|\
| * PRSDK-4607 Update project text file to remove local sample fileSinthu Raja M2018-09-261-3/+0
|/
* Merge pull request #13 in PROCESSOR-SDK/mcbsp-lld from Doc_ver_update_5.1 to ...DEV.PROCESSOR-SDK.05.01.00.07DEV.MCBSP_LLD.1.00.00.11Raghu Nambiath2018-09-174-3/+3
|\
| * Doc/version update to 1.0.0.11Sinthu Raja M2018-09-174-3/+3
|/
* Merge pull request #12 in PROCESSOR-SDK/mcbsp-lld from PRSDK-4607 to masterRaghu Nambiath2018-09-124-955/+3
|\
| * PRSDK-4607 Remove local sample critical section files.Sinthu Raja M2018-09-124-955/+3
|/
* Merge pull request #10 in PROCESSOR-SDK/mcbsp-lld from PRSDK-3669 to masterRaghu Nambiath2018-08-162-10/+36
|\
| * PRSDK-3669 Fix CPP compiler errorSinthu Raja M2018-07-192-10/+36
* | Merge pull request #11 in PROCESSOR-SDK/mcbsp-lld from PRSDK-4301 to masterRaghu Nambiath2018-08-169-188/+273
|\ \ | |/ |/|
| * PRSDK-4301 Add UART print console supportSinthu Raja M2018-07-249-188/+273
|/
* Merge pull request #9 in PROCESSOR-SDK/mcbsp-lld from version_update to masterDEV.MCBSP_LLD.1.00.00.10Mahesh Radhakrishnan2018-07-174-3/+3
|\
| * Doc/version udpate to 1.0.0.10Mahesh Radhakrishnan2018-07-174-3/+3
|/
* Merge pull request #8 in PROCESSOR-SDK/mcbsp-lld from PRSDK-3515 to masterRaghu Nambiath2018-06-284-4/+36
|\
| * PRSDK-3515 Add Board_init function to enable module clockSinthu Raja M2018-06-274-4/+36
|/
* Merge pull request #6 in PROCESSOR-SDK/mcbsp-lld from PRSDK-2194 to masterRaghu Nambiath2018-06-011-0/+4
|\
| * PRSDK-2194 Added RULES_MAKE macroSinthu Raja M2018-05-231-0/+4
* | Merge pull request #7 in PROCESSOR-SDK/mcbsp-lld from PRSDK-3515 to masterRaghu Nambiath2018-06-018-4/+76
|\ \ | |/ |/|
| * PRSDK-3515 Enable board init for example projectsSinthu Raja M2018-05-308-4/+76
|/
* Merge pull request #5 in PROCESSOR-SDK/mcbsp-lld from PRSDK-4001 to masterMahesh Radhakrishnan2018-05-151-0/+1
|\
| * PRSDK-4001 Including Lib folder during packagingSinthu Raja M2018-05-151-0/+1
|/
* Merge pull request #4 in PROCESSOR-SDK/mcbsp-lld from PRSDK-3513 to masterMahesh Radhakrishnan2018-05-0320-81/+422
|\
| * PRSDK-3513 Modified xs file to build.Sinthu Raja M2018-04-264-47/+64
| * PRSDK-3513 Updated example config file to load McBSP librarySinthu Raja M2018-04-268-22/+104
| * PRSDK-3513 Adding makefile for mcbsp componentSinthu Raja M2018-04-252-0/+79
| * PRSDK-3513 Removed Driver source files refernece from ExamplesSinthu Raja M2018-04-244-12/+4
| * PRSDK-3513 Added makefile and component file to build independantly.Sinthu Raja M2018-04-172-0/+171
|/
* Merge pull request #3 in PROCESSOR-SDK/mcbsp-lld from PRSDK-3732 to masterRaghu Nambiath2018-04-161-1/+2
|\
| * PRSDK-3732 Update MCBSP count to prevent memory corruption.Sinthu Raja M2018-03-201-1/+2
|/
* Merge pull request #2 in PROCESSOR-SDK/mcbsp-lld from documentation_4.3 to ma...DEV.MCBSP_LLD.1.00.00.09Mahesh Radhakrishnan2018-03-094-4/+4
|\
| * Documentation & version updatesMahesh Radhakrishnan2018-03-094-4/+4
|/
* Merge pull request #1 in PROCESSOR-SDK/mcbsp-lld from omapl_port to masterRaghu Nambiath2018-02-0214-21/+4325
|\
| * PRSDK-3513 Addressed build errorsSinthu Raja M2018-02-023-5/+3
| * Initial OMAPL/C674 port commitRPrabhu2018-01-3014-20/+4326
|/
* Update release verison and tagDEV.MCBSP_LLD.1.00.00.08Mahesh Radhakrishnan2016-03-243-1/+1
* Fixing the loopback test issue on C6657Mahesh Radhakrishnan2016-03-227-838/+179
* updated the path for "device_mcbsp_loopback.c"Suraj Das2016-03-161-1/+1
* changed project name from C66 to c66Suraj Das2016-03-151-0/+0
* Changing the project name for k2gSuraj Das2016-03-041-0/+0
* merge from k2g branchAravind Batni2016-01-211-1/+1
|\
| * mcbsp-lld:Ming Wei2015-11-131-0/+68
| * mcbsp-lld:Ming Wei2015-11-132-10/+28
* | updated gitignoreAravind Batni2016-01-211-0/+1
* | Merge branch 'master' of gtgit01.gt.design.ti.com:git/projects/mcbsp-lldAravind Batni2016-01-076-2/+2
|\ \
| * | mcbsp: change the version to 1.0.0.7 to align with the tags appliedHao Zhang2015-12-143-1/+1
| * | mcbsp: update RN for release 1.0.0.3Hao Zhang2015-12-143-1/+1