summaryrefslogblamecommitdiffstats
blob: d15fb969d340f948fb48a56764e1766b76fd9bf9 (plain) (tree)
1
2
3
4
5
6
7
8
9
10
11
12



                                                                                 







                                                































































































































                                                                             
                                                                                                                                                                                                                                                                                                                                                                                                                                                                                                    















                                             
################################################################################
# Automatically-generated file. Do not edit!
################################################################################

# Include Rules.make
ifndef PDK_INSTALL_DIR_RECIPE
ifeq ($(RULES_MAKE),)
include $(PDK_INSTALL_PATH)/ti/build/Rules.make
else
include $(RULES_MAKE)
endif
endif

CG_TOOL_ROOT = $(C6X_GEN_INSTALL_PATH)

ORDERED_OBJS += \
"./src/nandwriter.obj" \
"../nandwriter.cmd" \
$(GEN_CMDS__FLAG) \
-l"ti.platform.evm6657l.ae66" \
-l"ti.csl.ae66" \
-l"libc.a" \

-include ../makefile.init

RM = rm
RMDIR = rm -rf

# All of the sources participating in the build are defined here
-include sources.mk
-include subdir_vars.mk
-include src/subdir_vars.mk
-include subdir_rules.mk
-include src/subdir_rules.mk
-include objects.mk

ifneq ($(MAKECMDGOALS),clean)
ifneq ($(strip $(S_DEPS)),)
-include $(S_DEPS)
endif
ifneq ($(strip $(S_UPPER_DEPS)),)
-include $(S_UPPER_DEPS)
endif
ifneq ($(strip $(S62_DEPS)),)
-include $(S62_DEPS)
endif
ifneq ($(strip $(C64_DEPS)),)
-include $(C64_DEPS)
endif
ifneq ($(strip $(ASM_DEPS)),)
-include $(ASM_DEPS)
endif
ifneq ($(strip $(CC_DEPS)),)
-include $(CC_DEPS)
endif
ifneq ($(strip $(S55_DEPS)),)
-include $(S55_DEPS)
endif
ifneq ($(strip $(C67_DEPS)),)
-include $(C67_DEPS)
endif
ifneq ($(strip $(CLA_DEPS)),)
-include $(CLA_DEPS)
endif
ifneq ($(strip $(C??_DEPS)),)
-include $(C??_DEPS)
endif
ifneq ($(strip $(CPP_DEPS)),)
-include $(CPP_DEPS)
endif
ifneq ($(strip $(S??_DEPS)),)
-include $(S??_DEPS)
endif
ifneq ($(strip $(C_DEPS)),)
-include $(C_DEPS)
endif
ifneq ($(strip $(C62_DEPS)),)
-include $(C62_DEPS)
endif
ifneq ($(strip $(CXX_DEPS)),)
-include $(CXX_DEPS)
endif
ifneq ($(strip $(C++_DEPS)),)
-include $(C++_DEPS)
endif
ifneq ($(strip $(ASM_UPPER_DEPS)),)
-include $(ASM_UPPER_DEPS)
endif
ifneq ($(strip $(K_DEPS)),)
-include $(K_DEPS)
endif
ifneq ($(strip $(C43_DEPS)),)
-include $(C43_DEPS)
endif
ifneq ($(strip $(INO_DEPS)),)
-include $(INO_DEPS)
endif
ifneq ($(strip $(S67_DEPS)),)
-include $(S67_DEPS)
endif
ifneq ($(strip $(SA_DEPS)),)
-include $(SA_DEPS)
endif
ifneq ($(strip $(S43_DEPS)),)
-include $(S43_DEPS)
endif
ifneq ($(strip $(OPT_DEPS)),)
-include $(OPT_DEPS)
endif
ifneq ($(strip $(PDE_DEPS)),)
-include $(PDE_DEPS)
endif
ifneq ($(strip $(S64_DEPS)),)
-include $(S64_DEPS)
endif
ifneq ($(strip $(C_UPPER_DEPS)),)
-include $(C_UPPER_DEPS)
endif
ifneq ($(strip $(C55_DEPS)),)
-include $(C55_DEPS)
endif
endif

-include ../makefile.defs

# Add inputs and outputs from these tool invocations to the build variables 
EXE_OUTPUTS += \
../bin/nandwriter_evm6657l.out \

EXE_OUTPUTS__QUOTED += \
"../bin/nandwriter_evm6657l.out" \


# All Target
all: ../bin/nandwriter_evm6657l.out

# Tool invocations
../bin/nandwriter_evm6657l.out: $(OBJS) $(CMD_SRCS) $(GEN_CMDS)
	@echo 'Building target: $@'
	@echo 'Invoking: C6000 Linker'
	"$(CG_TOOL_ROOT)/bin/cl6x" -mv6600 --abi=eabi -g --define=_EVMC6657L_ --display_error_number --diag_warning=225 -z -m"../bin/nandwriter_evm6657l.map" -i"$(CG_TOOL_ROOT)/lib" -i"$(CG_TOOL_ROOT)/include" -i"$(PDK_INSTALL_PATH)/ti/platform/evmc6657l/platform_lib/lib/debug" -i"$(PDK_INSTALL_PATH)/ti/csl/lib/c6657/c66/release" --reread_libs --warn_sections --xml_link_info="../bin/nandwriter_evm6657l_linkInfo.xml" --rom_model -o "../bin/nandwriter_evm6657l.out" $(ORDERED_OBJS)
	@echo 'Finished building target: $@'
	@echo ' '

# Other Targets
clean:
	-$(RM) $(EXE_OUTPUTS__QUOTED)
	-$(RM) "src/nandwriter.pp" 
	-$(RM) "src/nandwriter.obj" 
	-@echo 'Finished clean'
	-@echo ' '

.PHONY: all clean dependents
.SECONDARY:

-include ../makefile.targets