diff options
-rw-r--r-- | boot_loader/examples/pcie/linux_host_loader/pciedemo.c | 25 |
1 files changed, 24 insertions, 1 deletions
diff --git a/boot_loader/examples/pcie/linux_host_loader/pciedemo.c b/boot_loader/examples/pcie/linux_host_loader/pciedemo.c index 9be0aea..e5ab281 100644 --- a/boot_loader/examples/pcie/linux_host_loader/pciedemo.c +++ b/boot_loader/examples/pcie/linux_host_loader/pciedemo.c | |||
@@ -25,6 +25,7 @@ | |||
25 | * added PCIE over EDMA throughput measurement | 25 | * added PCIE over EDMA throughput measurement |
26 | * - 1.4: Add a DSP local reset demo; fix pushData() to handle cases when | 26 | * - 1.4: Add a DSP local reset demo; fix pushData() to handle cases when |
27 | * sections within different memory regions in a header file | 27 | * sections within different memory regions in a header file |
28 | * - 1.5: Support 6657 boot | ||
28 | ***************************************************************************************/ | 29 | ***************************************************************************************/ |
29 | 30 | ||
30 | #include <linux/module.h> | 31 | #include <linux/module.h> |
@@ -54,7 +55,8 @@ MODULE_LICENSE("GPL v2"); | |||
54 | /* Must select a platform */ | 55 | /* Must select a platform */ |
55 | #define EVMC6678L 1 | 56 | #define EVMC6678L 1 |
56 | #define EVMC6670L 0 | 57 | #define EVMC6670L 0 |
57 | 58 | #define EVMC6657L 0 | |
59 | |||
58 | #if BIG_ENDIAN | 60 | #if BIG_ENDIAN |
59 | #define myIoread32 ioread32be | 61 | #define myIoread32 ioread32be |
60 | #define myIowrite32 iowrite32be | 62 | #define myIowrite32 iowrite32be |
@@ -71,6 +73,10 @@ MODULE_LICENSE("GPL v2"); | |||
71 | #define MAGIC_ADDR 0x008FFFFC | 73 | #define MAGIC_ADDR 0x008FFFFC |
72 | #endif | 74 | #endif |
73 | 75 | ||
76 | #if EVMC6657L | ||
77 | #define MAGIC_ADDR 0x008FFFFC | ||
78 | #endif | ||
79 | |||
74 | /* Include header array */ | 80 | /* Include header array */ |
75 | #if HELLO_WORLD_DEMO | 81 | #if HELLO_WORLD_DEMO |
76 | 82 | ||
@@ -84,6 +90,11 @@ MODULE_LICENSE("GPL v2"); | |||
84 | #include "pcieBootCode_6670.h" /* "Hello world" boot example */ | 90 | #include "pcieBootCode_6670.h" /* "Hello world" boot example */ |
85 | #endif | 91 | #endif |
86 | 92 | ||
93 | #if EVMC6657L | ||
94 | #include "pcieDdrInit_6657.h" /* DDR init */ | ||
95 | #include "pcieBootCode_6657.h" /* "Hello world" boot example */ | ||
96 | #endif | ||
97 | |||
87 | #endif | 98 | #endif |
88 | 99 | ||
89 | #if POST_DEMO | 100 | #if POST_DEMO |
@@ -96,6 +107,10 @@ MODULE_LICENSE("GPL v2"); | |||
96 | #include "post_6670.h" /* POST boot example */ | 107 | #include "post_6670.h" /* POST boot example */ |
97 | #endif | 108 | #endif |
98 | 109 | ||
110 | #if EVMC6657L | ||
111 | #include "post_6657.h" /* POST boot example */ | ||
112 | #endif | ||
113 | |||
99 | #endif | 114 | #endif |
100 | 115 | ||
101 | #if EDMA_INTC_DEMO | 116 | #if EDMA_INTC_DEMO |
@@ -958,6 +973,10 @@ uint32_t writeDSPMemory(uint32_t coreNum, uint32_t DSPMemAddr, uint32_t *buffer, | |||
958 | case 2: | 973 | case 2: |
959 | case 3: | 974 | case 3: |
960 | #endif | 975 | #endif |
976 | #if EVMC6657L | ||
977 | case 0: | ||
978 | case 1: | ||
979 | #endif | ||
961 | DSPMemAddr &= 0x00FFFFFF; | 980 | DSPMemAddr &= 0x00FFFFFF; |
962 | tempReg = ioread32(ptrReg + IB_OFFSET(1)/4); | 981 | tempReg = ioread32(ptrReg + IB_OFFSET(1)/4); |
963 | iowrite32(tempReg + coreNum*0x01000000, ptrReg + IB_OFFSET(1)/4); /* pointing to a different core */ | 982 | iowrite32(tempReg + coreNum*0x01000000, ptrReg + IB_OFFSET(1)/4); /* pointing to a different core */ |
@@ -1042,6 +1061,10 @@ uint32_t readDSPMemory(uint32_t coreNum, uint32_t DSPMemAddr, uint32_t *buffer, | |||
1042 | case 2: | 1061 | case 2: |
1043 | case 3: | 1062 | case 3: |
1044 | #endif | 1063 | #endif |
1064 | #if EVMC6657L | ||
1065 | case 0: | ||
1066 | case 1: | ||
1067 | #endif | ||
1045 | DSPMemAddr &= 0x00FFFFFF; | 1068 | DSPMemAddr &= 0x00FFFFFF; |
1046 | tempReg = ioread32(ptrReg + IB_OFFSET(1)/4); | 1069 | tempReg = ioread32(ptrReg + IB_OFFSET(1)/4); |
1047 | iowrite32(tempReg + coreNum*0x1000000, ptrReg + IB_OFFSET(1)/4); /* pointing to a different core */ | 1070 | iowrite32(tempReg + coreNum*0x1000000, ptrReg + IB_OFFSET(1)/4); /* pointing to a different core */ |