diff options
Diffstat (limited to 'boot_loader/examples/i2c/nor/evmc6657l/build/makefile')
-rwxr-xr-x | boot_loader/examples/i2c/nor/evmc6657l/build/makefile | 150 |
1 files changed, 150 insertions, 0 deletions
diff --git a/boot_loader/examples/i2c/nor/evmc6657l/build/makefile b/boot_loader/examples/i2c/nor/evmc6657l/build/makefile new file mode 100755 index 0000000..4a70b84 --- /dev/null +++ b/boot_loader/examples/i2c/nor/evmc6657l/build/makefile | |||
@@ -0,0 +1,150 @@ | |||
1 | ################################################################################ | ||
2 | # Automatically-generated file. Do not edit! | ||
3 | ################################################################################ | ||
4 | |||
5 | |||
6 | CG_TOOL_ROOT = $(C6X_GEN_INSTALL_PATH) | ||
7 | |||
8 | ORDERED_OBJS += \ | ||
9 | "./src/i2c_boot_nor_example.obj" \ | ||
10 | "../i2c_boot_nor_example.cmd" \ | ||
11 | $(GEN_CMDS__FLAG) \ | ||
12 | -l"ti.platform.evm6657l.ae66" \ | ||
13 | -l"ti.csl.ae66" \ | ||
14 | -l"libc.a" \ | ||
15 | |||
16 | -include ../makefile.init | ||
17 | |||
18 | RM = rm | ||
19 | RMDIR = rm -rf | ||
20 | |||
21 | # All of the sources participating in the build are defined here | ||
22 | -include sources.mk | ||
23 | -include subdir_vars.mk | ||
24 | -include src/subdir_vars.mk | ||
25 | -include subdir_rules.mk | ||
26 | -include src/subdir_rules.mk | ||
27 | -include objects.mk | ||
28 | |||
29 | ifneq ($(MAKECMDGOALS),clean) | ||
30 | ifneq ($(strip $(S_DEPS)),) | ||
31 | -include $(S_DEPS) | ||
32 | endif | ||
33 | ifneq ($(strip $(S_UPPER_DEPS)),) | ||
34 | -include $(S_UPPER_DEPS) | ||
35 | endif | ||
36 | ifneq ($(strip $(S62_DEPS)),) | ||
37 | -include $(S62_DEPS) | ||
38 | endif | ||
39 | ifneq ($(strip $(C64_DEPS)),) | ||
40 | -include $(C64_DEPS) | ||
41 | endif | ||
42 | ifneq ($(strip $(ASM_DEPS)),) | ||
43 | -include $(ASM_DEPS) | ||
44 | endif | ||
45 | ifneq ($(strip $(CC_DEPS)),) | ||
46 | -include $(CC_DEPS) | ||
47 | endif | ||
48 | ifneq ($(strip $(S55_DEPS)),) | ||
49 | -include $(S55_DEPS) | ||
50 | endif | ||
51 | ifneq ($(strip $(C67_DEPS)),) | ||
52 | -include $(C67_DEPS) | ||
53 | endif | ||
54 | ifneq ($(strip $(CLA_DEPS)),) | ||
55 | -include $(CLA_DEPS) | ||
56 | endif | ||
57 | ifneq ($(strip $(C??_DEPS)),) | ||
58 | -include $(C??_DEPS) | ||
59 | endif | ||
60 | ifneq ($(strip $(CPP_DEPS)),) | ||
61 | -include $(CPP_DEPS) | ||
62 | endif | ||
63 | ifneq ($(strip $(S??_DEPS)),) | ||
64 | -include $(S??_DEPS) | ||
65 | endif | ||
66 | ifneq ($(strip $(C_DEPS)),) | ||
67 | -include $(C_DEPS) | ||
68 | endif | ||
69 | ifneq ($(strip $(C62_DEPS)),) | ||
70 | -include $(C62_DEPS) | ||
71 | endif | ||
72 | ifneq ($(strip $(CXX_DEPS)),) | ||
73 | -include $(CXX_DEPS) | ||
74 | endif | ||
75 | ifneq ($(strip $(C++_DEPS)),) | ||
76 | -include $(C++_DEPS) | ||
77 | endif | ||
78 | ifneq ($(strip $(ASM_UPPER_DEPS)),) | ||
79 | -include $(ASM_UPPER_DEPS) | ||
80 | endif | ||
81 | ifneq ($(strip $(K_DEPS)),) | ||
82 | -include $(K_DEPS) | ||
83 | endif | ||
84 | ifneq ($(strip $(C43_DEPS)),) | ||
85 | -include $(C43_DEPS) | ||
86 | endif | ||
87 | ifneq ($(strip $(INO_DEPS)),) | ||
88 | -include $(INO_DEPS) | ||
89 | endif | ||
90 | ifneq ($(strip $(S67_DEPS)),) | ||
91 | -include $(S67_DEPS) | ||
92 | endif | ||
93 | ifneq ($(strip $(SA_DEPS)),) | ||
94 | -include $(SA_DEPS) | ||
95 | endif | ||
96 | ifneq ($(strip $(S43_DEPS)),) | ||
97 | -include $(S43_DEPS) | ||
98 | endif | ||
99 | ifneq ($(strip $(OPT_DEPS)),) | ||
100 | -include $(OPT_DEPS) | ||
101 | endif | ||
102 | ifneq ($(strip $(PDE_DEPS)),) | ||
103 | -include $(PDE_DEPS) | ||
104 | endif | ||
105 | ifneq ($(strip $(S64_DEPS)),) | ||
106 | -include $(S64_DEPS) | ||
107 | endif | ||
108 | ifneq ($(strip $(C_UPPER_DEPS)),) | ||
109 | -include $(C_UPPER_DEPS) | ||
110 | endif | ||
111 | ifneq ($(strip $(C55_DEPS)),) | ||
112 | -include $(C55_DEPS) | ||
113 | endif | ||
114 | endif | ||
115 | |||
116 | -include ../makefile.defs | ||
117 | |||
118 | # Add inputs and outputs from these tool invocations to the build variables | ||
119 | EXE_OUTPUTS += \ | ||
120 | ../bin/i2cnorboot_evm6657l.out \ | ||
121 | |||
122 | EXE_OUTPUTS__QUOTED += \ | ||
123 | "../bin/i2cnorboot_evm6657l.out" \ | ||
124 | |||
125 | |||
126 | # All Target | ||
127 | all: ../bin/i2cnorboot_evm6657l.out | ||
128 | |||
129 | # Tool invocations | ||
130 | ../bin/i2cnorboot_evm6657l.out: $(OBJS) $(CMD_SRCS) $(GEN_CMDS) | ||
131 | @echo 'Building target: $@' | ||
132 | @echo 'Invoking: C6000 Linker' | ||
133 | mkdir -p ../bin | ||
134 | "$(CG_TOOL_ROOT)/bin/cl6x" -mv6600 --abi=eabi -g --display_error_number --diag_warning=225 -z -m"../bin/i2cnorboot_evm6657l.map" -i"$(CG_TOOL_ROOT)/lib" -i"$(CG_TOOL_ROOT)/include" -i"$(PDK_INSTALL_PATH)/ti/platform/evmc6657l/platform_lib/lib/debug" -i"$(PDK_INSTALL_PATH)/ti/csl/lib/c6657/c66" --reread_libs --warn_sections --xml_link_info="../bin/i2cnorboot_evm6657l_linkInfo.xml" --rom_model -o "../bin/i2cnorboot_evm6657l.out" $(ORDERED_OBJS) | ||
135 | @echo 'Finished building target: $@' | ||
136 | @echo ' ' | ||
137 | |||
138 | # Other Targets | ||
139 | clean: | ||
140 | -$(RM) $(EXE_OUTPUTS__QUOTED) | ||
141 | -$(RM) "src/i2c_boot_nor_example.pp" | ||
142 | -$(RM) "src/i2c_boot_nor_example.obj" | ||
143 | -@echo 'Finished clean' | ||
144 | -@echo ' ' | ||
145 | |||
146 | .PHONY: all clean dependents | ||
147 | .SECONDARY: | ||
148 | |||
149 | -include ../makefile.targets | ||
150 | |||