1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
|
/* Convert a hex b file into a ccs data file */
#include <stdio.h>
#include <malloc.h>
int asciiByte (unsigned char c)
{
if ((c >= '0') && (c <= '9'))
return (1);
if ((c >= 'A') && (c <= 'F'))
return (1);
return (0);
}
int toNum (unsigned char c)
{
if ((c >= '0') && (c <= '9'))
return (c - '0');
return (c - 'A' + 10);
}
void stripLine (FILE *s)
{
char iline[132];
fgets (iline, 131, s);
}
/* Read a .b file. */
unsigned long readBFile (FILE *s, unsigned char *data, unsigned long maxSize)
{
unsigned char x, y;
unsigned long byteCount = 0;
/* Strip the 1st two lines */
stripLine (s);
stripLine (s);
for (;;) {
/* read the 1st ascii char */
do {
x = fgetc (s);
if (x == (unsigned char)EOF)
return (byteCount);
} while (!asciiByte(x));
/* Read the next ascii char */
y = fgetc (s);
if (y == (unsigned char)EOF)
return (byteCount);
if (asciiByte(y))
data[byteCount++] = (toNum(x) << 4) | toNum (y);
if (byteCount >= maxSize) {
fprintf (stderr, "Max input array size exceeded\n");
return (-1);
}
}
}
unsigned dwordConvert (unsigned char *data, unsigned long idx, unsigned long iMax)
{
unsigned value;
unsigned char c[4];
int i;
c[0] = c[1] = c[2] = c[3] = 0;
for (i = 0; i < 4; i++) {
if (idx >= iMax)
break;
c[i] = data[idx++];
}
value = c[3] | (c[2] << 8) | (c[1] << 16) | (c[0] << 24);
return (value);
}
#define SIZE (1024 * 1024 * 2) /* max array size 2MB */
int main (int argc, char *argv[])
{
FILE *strin;
FILE *strout;
unsigned char *dataSet1;
unsigned char block[128];
unsigned blockSize;
unsigned long pIn;
unsigned long pOut;
unsigned long inSize;
unsigned long i;
/* Arg check */
if (argc != 3) {
fprintf (stderr, "usage: %s infile outfile\n", argv[0]);
return (-1);
}
/* Open the input file */
strin = fopen (argv[1], "r");
if (strin == NULL) {
fprintf (stderr, "%s: Could not open file %s for reading\n", argv[0], argv[1]);
return (-1);
}
/* Allocate the two data set memories */
dataSet1 = malloc (SIZE * sizeof (unsigned char));
if (dataSet1 == NULL) {
fprintf (stderr, "%s: Malloc failure\n", argv[0]);
return (-1);
}
/* Read the data into the byte stream */
if ((inSize = readBFile (strin, dataSet1, SIZE)) < 0)
return (inSize);
fclose (strin);
strout = fopen (argv[2], "w");
if (strout == NULL) {
fprintf (stderr, "%s error: Could not open output file %s\n", argv[0], argv[2]);
free (dataSet1);
return (-1);
}
/* Write the CCS header */
fprintf (strout, "1651 1 10000 1 %x\n", (inSize + 3) / 4);
/* Write out each 32 bit line. */
for (i = 0; i < inSize; i += 4)
fprintf (strout, "0x%08x\n", dwordConvert (dataSet1, i, inSize));
free (dataSet1);
fclose (strout);
return (0);
}
|