summaryrefslogtreecommitdiffstats
blob: e11d4f578671878907010e8ccf5edc608fda9bff (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
374
375
376
377
378
379
380
381
382
383
384
385
386
387
388
389
390
391
392
393
394
395
396
397
398
399
400
401
402
403
404
405
406
407
408
409
410
411
412
413
414
415
416
417
418
419
420
421
422
423
424
425
426
427
428
429
430
431
432
433
434
435
436
437
438
439
440
441
442
443
444
445
446
447
448
449
450
451
452
453
454
455
456
457
458
459
460
461
462
463
464
465
466
467
468
469
470
471
472
473
474
475
476
477
478
/* Convert a boot table to Ethernet boot format */
/* A simple utility program written by D.Zhou */
/* Version: 0.3 */
/* Last modified on: June 14,2006 */


#include <stdio.h>
#include <string.h>
#include <malloc.h>
#include "bootpacket.h"

unsigned int line=0;



void writeheader(FILE *s, INT16* pdata)
{
	int i;

	for (i = 0; i < TOTAL_HEADER_LEN/2; i++)
		fprintf (s, "0x%04X\n",(unsigned short int)(*pdata++));
}


void writeboottable(FILE *s, INT16* pdata, int size)
{
	int i;

	for (i = 0; i < size; i++)
		fprintf (s, "0x%04X\n",(unsigned short int)(*pdata++));
}


void  stripLine (FILE *s)
{
  char iline[132];

  fgets (iline, 131, s);

}


int asciiByte (unsigned char c)
{
  if ((c >= '0') && (c <= '9'))
    return (1);

  if ((c >= 'A') && (c <= 'F'))
    return (1);

  return (0);
}


int toNum (unsigned char c)
{
  if ((c >= '0') && (c <= '9'))
    return (c - '0');

  return (c - 'A' + 10);

}

int toNumMAC (unsigned char c)
{
  if ((c >= '0') && (c <= '9'))
     return(c - '0');

  else  if ((c >= 'A') && (c <= 'F'))
	  return(c -'A' + 10);

  else  if ((c >= 'a') && (c <= 'f'))
	  return(c - 'a' + 10);

  else if(c == ':') 
	  return(100);

  return(200);
}



/* Read the file size in bytes*/
int getFileSize (FILE *s)
{
  unsigned char x, y;
  unsigned int byteCount = 0;

  /* Strip the 1st two lines */
  stripLine (s);
  stripLine (s);

  for (;;) {

    /* read the 1st ascii char */
    do  {
      x = fgetc (s);
      if (x == (unsigned char)EOF)
        return (byteCount);

    } while (!asciiByte(x));

    /* Read the next ascii char */
    y = fgetc (s);
    if (y == (unsigned char)EOF)
      return (byteCount);
    if (asciiByte(y)) 
		byteCount++;
  }
}



int getDataIn(FILE *s, int size_bytes, unsigned short int *output)
{
  int i;
  unsigned char x, y;
  unsigned char c[2];

  for(i= 0; i< size_bytes/2; i++) {
	  c[0] = 0;
	  c[1] = 0;

	     /* read the 1st ascii char */
	    do  {
		  x = fgetc (s);
		  if (x == (unsigned char)EOF) {
			printf("file parsing error\n");
			return(-1);
		  }
	    } while (!asciiByte(x));


		/* Read the next ascii char */
		y = fgetc (s);
		if (y == (unsigned char)EOF) {
			printf("file parsing error\n");
			return(-1);
		}

        if (asciiByte(y)) {
			c[0] =  (toNum(x) << 4) | toNum (y);
		}

	    do  {
		  x = fgetc (s);
		  if (x == (unsigned char)EOF) {
			printf("file parsing error\n");
			return(-1);
		  }
	    } while (!asciiByte(x));


		/* Read the next ascii char */
		y = fgetc (s);
		if (y == (unsigned char)EOF) {
			printf("file parsing error\n");
			return(-1);
		}

        if (asciiByte(y)) {
			c[1] =  (toNum(x) << 4) | toNum (y);
		}

		*output++ = (c[0] << 8) | c[1] ;
		line++;
  }
   return(0);
}



UINT16 bootmiscOnesComplementAdd (UINT16 value1, UINT16 value2)
{
  UINT32 result;

  result = (UINT32)value1 + (UINT32)value2;

  result = (result >> 16) + (result & 0xFFFF); /* add in carry   */
  result += (result >> 16);                    /* maybe one more */
  return (UINT16)result;
} 



/*  Description: Calculate an Internet style one's complement checksum */
 UINT16 bootmiscOnesComplementChksum (UINT16 base, UINT16 *p_data, UINT16 len)
{
  UINT16 chksum = base;

  while (len > 0)
  {
    chksum = bootmiscOnesComplementAdd(chksum,*p_data);
    p_data++;
    len--;
  }
  return ((unsigned short) ~chksum); 
}



/* 
  Input file format: boot table in big endian format

  Output file format: 

	1st line: CCS data format
	2nd line: 0x0000
	3rd line: length of first packet in bytes, length counts not include itself
	.......
	first packet 
	.......

	0xEA00
	0x0000
	length of the second packet in bytes, length counts not include itself
	.......
	second packet
	.......
	

  	0xEA00
	0x0000
	length of the other packet in bytes, length counts not include itself
	.......
	other packets
	.......

	0xEA00 
	0X0000
	0X0000: end of the file
*/

struct BootPacket data;


void main (int argc, char *argv[])
{
	UINT32 j;
	UINT32 inSize;
	UINT32 counter;
	UINT16 UDPchecksum;
	FILE *strin, *strout;
	UINT32 temp;
	unsigned int MACaddr[6];

	 /* Arg check */
	if (argc <3 || argc> 5)  {
		fprintf (stderr, "usage: %s infile outfile\n\n", argv[0]);
		fprintf (stderr, "To generates the same result as bt-pkt.exe\n");
		fprintf (stderr, "usage: %s infile outfile btpkt\n\n", argv[0]);
		fprintf (stderr, "To use your own MAC address\n");
		fprintf (stderr, "usage: %s infile outfile dstMAC srcMAC\n", argv[0]);
		return;
	}

	strin = fopen(argv[1],"rb");
	if(strin == NULL){
	    fprintf (stderr, "%s: Could not open file %s for reading\n", argv[0], argv[1]);
		return;
	}

	/* Get the file size of data file */
	inSize = getFileSize (strin);
	printf("File size = %d bytes.\n",inSize);
	fclose (strin);
	strin = fopen(argv[1],"rb");
    /* Strip the 1st two lines */
    stripLine (strin);
    stripLine (strin);

	strout = fopen(argv[2],"w");
	if(strout == NULL) {
	    fprintf (stderr, "%s error: Could not open output file %s\n", argv[0], argv[2]);
		return;
	}


	// MAC header, 14 bytes
	if(argc == 5) {

		/* get destination MAC address */
        if((sscanf(argv[3],"%02x-%02x-%02x-%02x-%02x-%02x",&MACaddr[0],&MACaddr[1], \
			&MACaddr[2],&MACaddr[3],&MACaddr[4],&MACaddr[5])!=6) || \
			(MACaddr[0] < 0 || MACaddr[0] > 255 || \
			MACaddr[1] < 0 || MACaddr[1] > 255 || \
			MACaddr[2] < 0 || MACaddr[2] > 255 || \
			MACaddr[3] < 0 || MACaddr[3] > 255 || \
			MACaddr[4] < 0 || MACaddr[4] > 255 || \
			MACaddr[5] < 0 || MACaddr[5] > 255) ) {

			printf("Error in dstMAC address\n");
			fclose(strin);
			fclose(strout);
			return;
		}

		data.dstMAC_H = (unsigned short)(MACaddr[0]<<8 | MACaddr[1]);
		data.dstMAC_M = (unsigned short)(MACaddr[2]<<8 | MACaddr[3]);
		data.dstMAC_L = (unsigned short)(MACaddr[4]<<8 | MACaddr[5]);

		/* get source MAC address */
       if((sscanf(argv[4],"%02x-%02x-%02x-%02x-%02x-%02x",&MACaddr[0],&MACaddr[1], \
			&MACaddr[2],&MACaddr[3],&MACaddr[4],&MACaddr[5])!=6) || \
			(MACaddr[0] < 0 || MACaddr[0] > 255 || \
			MACaddr[1] < 0 || MACaddr[1] > 255 || \
			MACaddr[2] < 0 || MACaddr[2] > 255 || \
			MACaddr[3] < 0 || MACaddr[3] > 255 || \
			MACaddr[4] < 0 || MACaddr[4] > 255 || \
			MACaddr[5] < 0 || MACaddr[5] > 255) ) {

			printf("Error in srcMAC address\n");
			fclose(strin);
			fclose(strout);
			return;
		}

		data.srcMAC_H = (unsigned short)(MACaddr[0]<<8 | MACaddr[1]);
		data.srcMAC_M = (unsigned short)(MACaddr[2]<<8 | MACaddr[3]);
		data.srcMAC_L = (unsigned short)(MACaddr[4]<<8 | MACaddr[5]);

	} else {  /* use default MAC address */
		data.dstMAC_H = (unsigned short)DST_MAC_H;   
		data.dstMAC_M = (unsigned short)DST_MAC_M;
		data.dstMAC_L = (unsigned short)DST_MAC_L;
		data.srcMAC_H = (unsigned short)SRC_MAC_H;
		data.srcMAC_M = (unsigned short)SRC_MAC_M;
		data.srcMAC_L = (unsigned short)SRC_MAC_L;
	}
	data.EtherType = ETHER_TYPE_IP;

	// IP header, 20 bytes
	data.VerTOS = 0x4500;
	data.IPlength = 0x0000;
	data.ID = 0x4567;
	data.FlagsFrag = 0x0000;
	data.TTLProtocol = 0x1000 | IP_TYPE_UDP;
	data.IPchecksum = 0x0000;
	data.srcIPAddr_H = (unsigned short)SRC_IP_ADDR_H;
	data.srcIPAddr_L = (unsigned short)SRC_IP_ADDR_L;
	data.dstIPAddr_H = (unsigned short)DST_IP_ADDR_H;
	data.dstIPAddr_L = (unsigned short)DST_IP_ADDR_L;

	// UDP header, 8 bytes
	if(argc != 4) {
		data.srcPort = (unsigned short)UDP_SRC_PORT;
	} else {
		data.srcPort = (unsigned short)UDP_SRC_PORT_BTPKT;
	}
	data.dstPort = (unsigned short)UDP_DST_PORT;
	data.UDPlength = 0x0000;
	data.UDPchecksum = 0x0000;

	// Payload header, 4 bytes
	data.MagicNo = MAGICNO;
	data.SeqNo = 0x100;

	memset(&data.BootTable,0, sizeof(data.BootTable));

	counter = inSize / MAX_BOOTTBL_LEN;  // calculate how many packets

	// If there is only one packet
	if(counter <=1) {
		data.UDPlength = UDP_HEADER_LEN + BOOTTBL_HEADER_LEN + inSize;

		data.IPlength = data.UDPlength + IP_HEADER_LEN;
		data.IPchecksum=bootmiscOnesComplementChksum(0,&data.VerTOS,IP_HEADER_LEN/2);

		if(getDataIn(strin, inSize, data.BootTable)!=0) {
			fclose(strin);
			fclose(strout);
			return;
		}

		UDPchecksum = bootmiscOnesComplementAdd(IP_TYPE_UDP, data.UDPlength);
		data.UDPchecksum=bootmiscOnesComplementChksum(UDPchecksum, &data.srcIPAddr_H,\
	                                           (UINT16)((4+4+UDP_HEADER_LEN+BOOTTBL_HEADER_LEN+inSize)/2));

		temp = BGN_BYTE_LEN+TOTAL_HEADER_LEN+inSize+END_BYTE_LEN;

		if(argc != 4) {
			fprintf(strout,"1651 1 890000 1 %x\n",temp/2); // CCS format
		} else {
			fprintf(strout,"1651 1 10000 1 %x\n",temp/2); // CCS format
		}

		fprintf (strout, "0x%04X\n",0x0000);
		fprintf (strout, "0x%04X\n",TOTAL_HEADER_LEN+inSize); /* length in bytes */

		writeheader(strout, &data.dstMAC_H);

		writeboottable(strout,&data.BootTable[0],inSize/2);

		fprintf (strout, "0x%04X\n",(unsigned short)(SYMBOL));
		fprintf (strout, "0x%04X\n",0x0000);
		fprintf (strout, "0x%04X\n",0x0000);

	} else { // If there are many packets

		temp = BGN_BYTE_LEN + (counter+1)*(TOTAL_HEADER_LEN + END_BYTE_LEN) + inSize;

		if(argc != 4) {
			fprintf(strout,"1651 1 890000 1 %x\n",temp/2); // CCS format
		} else {
			fprintf(strout,"1651 1 10000 1 %x\n",temp/2); // CCS format
		}

		fprintf (strout, "0x%04X\n",0x0000);
		fprintf (strout, "0x%04X\n",TOTAL_HEADER_LEN+MAX_BOOTTBL_LEN); /* length in bytes */
	
		data.UDPlength = UDP_HEADER_LEN + BOOTTBL_HEADER_LEN + MAX_BOOTTBL_LEN;
		data.IPlength = data.UDPlength + IP_HEADER_LEN;
		UDPchecksum = bootmiscOnesComplementAdd(IP_TYPE_UDP, data.UDPlength);

		for(j=0; j<counter; j++) { // For first and middle packets
					
				data.IPchecksum=bootmiscOnesComplementChksum(0,&data.VerTOS,IP_HEADER_LEN/2);
		
				if(getDataIn(strin, MAX_BOOTTBL_LEN, data.BootTable)!=0) {
					fclose(strin);
					fclose(strout);
					return;	
				};

				data.UDPchecksum=bootmiscOnesComplementChksum(UDPchecksum, &data.srcIPAddr_H,\
                                                         (UINT16)((4+4+UDP_HEADER_LEN+BOOTTBL_HEADER_LEN+MAX_BOOTTBL_LEN)/2));

				writeheader(strout, &data.dstMAC_H);
				writeboottable(strout,&data.BootTable[0],MAX_BOOTTBL_LEN/2);

				fprintf (strout, "0x%04X\n",(unsigned short)(SYMBOL));
				fprintf (strout, "0x%04X\n",0x0000);

				if(j != counter-1) fprintf (strout,"0x%04X\n",TOTAL_HEADER_LEN+MAX_BOOTTBL_LEN);

				// make ready for the next packet
				data.ID++;
				data.SeqNo++;

				if(data.SeqNo >= 0x200) {
					data.SeqNo = 0x100;
				}

				data.IPchecksum = 0x0000;
				data.UDPchecksum = 0x0000;

		}	

		// For the last packet
		temp = counter*MAX_BOOTTBL_LEN;
		counter = inSize - temp; // how many bytes remained
		fprintf (strout,"0x%04X\n",TOTAL_HEADER_LEN+counter);

		data.UDPlength = UDP_HEADER_LEN + BOOTTBL_HEADER_LEN + counter;

		data.IPlength = data.UDPlength + IP_HEADER_LEN;
		data.IPchecksum = bootmiscOnesComplementChksum(0,&data.VerTOS,IP_HEADER_LEN/2);

		if(getDataIn(strin, counter, data.BootTable)!=0) {
			fclose(strin);
			fclose(strout);
			return;
		}

		UDPchecksum = bootmiscOnesComplementAdd(IP_TYPE_UDP, data.UDPlength);
		data.UDPchecksum=bootmiscOnesComplementChksum(UDPchecksum, &data.srcIPAddr_H,\
                                                         (UINT16)((4+4+UDP_HEADER_LEN+BOOTTBL_HEADER_LEN+counter)/2));
		writeheader(strout, &data.dstMAC_H);
		writeboottable(strout,&data.BootTable[0],counter/2);

		fprintf (strout, "0x%04X\n",(unsigned short)(SYMBOL));
		fprintf (strout, "0x%04X\n",0x0000);
		fprintf (strout, "0x%04X\n",0x0000);
	}

	fclose(strin);
	fclose(strout);
}