1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
374
375
376
377
378
379
380
381
382
383
384
385
386
387
388
389
390
391
392
393
394
395
396
397
398
399
400
401
402
403
404
405
406
407
408
409
410
411
412
413
414
415
416
417
418
419
420
421
422
423
424
425
426
427
428
429
430
431
432
433
434
435
436
437
438
439
440
441
442
443
444
445
446
447
448
449
450
451
452
|
/******************************************************************************
* Copyright (c) 2011 Texas Instruments Incorporated - http://www.ti.com
*
* Redistribution and use in source and binary forms, with or without
* modification, are permitted provided that the following conditions
* are met:
*
* Redistributions of source code must retain the above copyright
* notice, this list of conditions and the following disclaimer.
*
* Redistributions in binary form must reproduce the above copyright
* notice, this list of conditions and the following disclaimer in the
* documentation and/or other materials provided with the
* distribution.
*
* Neither the name of Texas Instruments Incorporated nor the names of
* its contributors may be used to endorse or promote products derived
* from this software without specific prior written permission.
*
* THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS
* "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT
* LIMITED TO, THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR
* A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT
* OWNER OR CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL,
* SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT
* LIMITED TO, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE,
* DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY
* THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT
* (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE
* OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
*
*****************************************************************************/
#include <stdlib.h>
#include <stdio.h>
#include <string.h>
#include "platform.h"
#include "srioDdrInit.h"
#include "srioBootCode.h"
#define DEVICE_REG32_W(x,y) *(volatile uint32_t *)(x)=(y)
#define DEVICE_REG32_R(x) (*(volatile uint32_t *)(x))
#ifdef _EVMC6678L_
#define MAGIC_ADDR 0x87fffc
#endif
#ifdef _EVMC6670L_
#define MAGIC_ADDR 0x87fffc
#endif
#define BOOT_MAGIC_ADDR(x) (MAGIC_ADDR + (1<<28) + (x<<24))
/* Entry address of the boot image */
#define BOOT_ENTRY_ADDR 0xc000000
/* Maximum number of bytes per transfer */
#define MAX_TX_SIZE 1024
/* SRIO transfer wait timeout in usec */
#define WAIT_TIMEOUT 500000
/* SRIO Boot Example Version */
char version[] = "01.00.00.01";
uint32_t coreNum;
/* These can be changed on the fly during the test */
volatile uint32_t port = 0;
volatile uint32_t rio_id = 0;
volatile uint32_t loopback = 0;
#pragma DATA_ALIGN(bootEntryAddr, 16)
volatile uint32_t bootEntryAddr = BOOT_ENTRY_ADDR; /* Base address of MSMC */
/* Port error status registers */
#define SRIO_PORT_ERR_STATUS_REG(x) (0x290b158 + x*0x20)
/* Convert bytes to 32 bits */
uint32_t byteto32bits(uint8_t *pDspCode)
{
int32_t i;
uint32_t temp;
temp = *pDspCode++;
for(i=0; i<3;i++) {
temp <<= 8;
temp |= *pDspCode++;
}
return(temp);
}
/* Convert to big endian, if the .out to be booted is big endian, this is not required */
void
Convert2BigEndian
(
uint32_t *pDspCode,
int32_t size
)
{
uint32_t i;
uint32_t temp;
for(i=0; i<size; i+=4, pDspCode++) {
temp = *pDspCode;
temp = (temp>>24) |
((temp<<8) & 0x00FF0000) |
((temp>>8) & 0x0000FF00) |
(temp<<24);
*pDspCode= temp;
}
}
uint32_t swap (uint32_t v)
{
uint32_t w;
w = (((v >> 24) & 0xff) << 0) |
(((v >> 16) & 0xff) << 8) |
(((v >> 8) & 0xff) << 16) |
(((v >> 0) & 0xff) << 24) ;
return (w);
}
/******************************************************************************
* Function: print_platform_errno
******************************************************************************/
void
print_platform_errno
(
void
)
{
printf ("Returned platform error number is %d\n", platform_errno);
}
/*
Transfer (size_bytes) bytes data from host address (host_addr) to device ID's
(rio_id) global address (dsp_addr). Lane 0 is used for booting.
rio_id: destination device id
host_addr: host's address
dsp_addr: target dsp's global address
size_bytes: size in bytes
*/
int SRIOTransfer(int rio_num, int port_num, unsigned int host_addr, unsigned int dsp_addr, int size_bytes)
{
unsigned int count,busy;
/* Program a transfer on port 0 */
/* LSU 1 Reg 0 - MSB of destination */
DEVICE_REG32_W(0x2900d00, 0x00000000);
/* LSU 1 Reg 1 - LSB of destination */
DEVICE_REG32_W(0x2900d04, dsp_addr);
/* LSU 1 Reg 2 - source address */
DEVICE_REG32_W(0x2900d08, (1 << 28) | (coreNum << 24) | host_addr);
/* LSU 1 Reg 3 - Byte count */
DEVICE_REG32_W(0x2900d0c, size_bytes);
/* LSU 1 Reg 4 -
* out port ID = 0
* Priority = 2
* XAM = 0
* ID size = 1 (16 bit)
* Dest ID specified as arg
* int32_terrupt request = 0 */
DEVICE_REG32_W(0x2900d10, 0x00000000 | (rio_num << 8)| (port_num << 30));
/* LSU 1 Reg 5 -
* doorbell info = 0 for this packet type
* hop count = 0 for this packet type
* Packet type = 0x54 - ftype = 5, ttype = 4
* nwrite packet type.
* Writing this register should initiate the transfer */
DEVICE_REG32_W(0x2900d14, 0x00000054);
/* wait for it to complete */
count = 0;
/* wait for it to complete */
do{
platform_delay(1);
count++;
if (count >= WAIT_TIMEOUT)
{
return (-1);
} busy = DEVICE_REG32_R(0x2900d18);
} while ((busy & 0x80000000) != 0x00000000);
return(0);
}
/* Send boot tables to DSP and then write the magic address to boot the DSP
pDspCode: points to DSP code;
DeviceID: device ID.
*/
int32_t pushData2Srio(uint8_t *pDspCode,int32_t DeviceID)
{
uint32_t i;
uint32_t size;
uint32_t count, remainder;
uint32_t startaddr;
volatile uint32_t vx;
/* Claim the LSU */
vx = DEVICE_REG32_R(0x2900d18);
/* Get the boot entry address */
bootEntryAddr = byteto32bits(pDspCode);
pDspCode +=4;
while(1) {
/* Get the size */
size = byteto32bits(pDspCode);
if(size == 0) break;
pDspCode += 4;
startaddr = byteto32bits(pDspCode);
pDspCode+= 4;
count = size/MAX_TX_SIZE;
remainder = size - count * MAX_TX_SIZE;
for(i=0; i<count; i++) {
/* This is not needed if the .out to be booted is big endian already */
Convert2BigEndian((uint32_t *)pDspCode,MAX_TX_SIZE);
/* Transfer boot tables to DSP */
if(SRIOTransfer(rio_id, port, (uint32_t )pDspCode, (uint32_t )startaddr, MAX_TX_SIZE)!=0) return(-1);
pDspCode += MAX_TX_SIZE;
startaddr += MAX_TX_SIZE;
}
/* This is not needed if the .out to be booted is big endian already */
Convert2BigEndian((uint32_t *)pDspCode,remainder);
if(SRIOTransfer(rio_id, port,(uint32_t )pDspCode, (uint32_t )startaddr, remainder)!=0) return(-1);
pDspCode += remainder;
}
/* Write to Core 0 boot magic address to boot Core 0 */
if (SRIOTransfer(rio_id, port,(uint32_t )&bootEntryAddr, BOOT_MAGIC_ADDR(0), 4)!=0)
return(-1);
return(0);
}
/******************************************************************************
* Function: Send a maintenance packet
******************************************************************************/
void
mainPacket
(
uint32_t addr,
uint32_t value
)
{
volatile uint32_t vx;
uint32_t busy, count;
value = swap(value);
/* Claim the LSU */
vx = DEVICE_REG32_R(0x2900d18);
/* Program a transfer on port 0 */
/* LSU 1 Reg 0 - MSB of destination */
DEVICE_REG32_W(0x2900d00, 0x00000000);
/* LSU 1 Reg 1 - LSB of destination */
DEVICE_REG32_W(0x2900d04, addr - 0x290b000);
/* LSU 1 Reg 2 - source address */
DEVICE_REG32_W(0x2900d08, (1 << 28) | (coreNum << 24) | (uint32_t)&value);
/* LSU 1 Reg 3 - Byte count */
DEVICE_REG32_W(0x2900d0c, 4);
/* LSU 1 Reg 4 -
* out port ID = 0
* Priority = 2
* XAM = 0
* ID size = 1 (16 bit)
* Dest ID specified as arg
* int32_terrupt request = 0 */
DEVICE_REG32_W(0x2900d10, 0xffff0000 | (port << 8));
/* LSU 1 Reg 5 -
* doorbell info = 0 for this packet type
* hop count = 0 for this packet type
* Packet type = 0x54 - ftype = 5, ttype = 4
* nwrite packet type.
* Writing this register should initiate the transfer */
/* *((uint32_t *)0x2900d14) = 0x00000054; */
DEVICE_REG32_W(0x2900d14, 0x00000081); /* maint32_tenance write */
/* wait for it to complete */
count = 0;
do{
platform_delay(1);
count++;
if (count >= WAIT_TIMEOUT)
{
printf("Send a maintenance packet failed\n");
return;
}
busy = DEVICE_REG32_R(0x2900d18);
} while ((busy & 0x80000000) != 0x00000000);
return;
}
/* Return if Port is OK or not */
int32_t SRIOPortStatus(uint32_t port_num)
{
uint32_t count,value,portok;
count = 0;
portok= 0;
while(1)
{
value = DEVICE_REG32_R(SRIO_PORT_ERR_STATUS_REG(port_num));
if((value & 0x02) !=0)
{
portok++;
if(portok >= 50)
{
break; /* port must be solid OK */
}
}
else
{
portok = 0;
count++;
if (count >= WAIT_TIMEOUT)
{
return(-1);
}
}
platform_delay(1);
}
return(0);
}
void
srio_init
(
uint32_t port_num,
uint32_t loopback
)
{
/* Enable the Transmit register */
DEVICE_REG32_W(0x290b13c, 0x40000000);
if (loopback)
{
/* Enable Lane loop back for all the ports */
DEVICE_REG32_W(0x2900018, 0x000000f0);
}
/* check for the port status */
if (SRIOPortStatus(port_num) != 0)
{
printf("Port %d is not OK!\n", port_num);
}
/* TLM SP0 control, enable promiscuous mode */
mainPacket (0x291b380, 0x00309000);
mainPacket (0x290b15c, 0x00600000);
}
void main (void)
{
platform_init_flags init_flags;
platform_init_config init_config;
char version_msg[] = "\r\n\r\nSRIO Boot Host Example Version ";
printf("%s%s\n\n", version_msg, version);
/* Initialize main Platform lib */
memset(&init_config, 0, sizeof(platform_init_config));
memset(&init_flags, 1, sizeof(platform_init_flags));
if (platform_init(&init_flags, &init_config) != Platform_EOK)
{
printf ("Platform init failed!\n");
print_platform_errno();
return;
}
coreNum = platform_get_coreid();
/* Init port 0, disable loopback */
srio_init(port, loopback);
/* Push the DDR init code to remote DSP core 0 and boot core 0 to initialize the DDR */
if(pushData2Srio(ddrInitCode, rio_id)==0)
{
printf("Transfer DDR init code via SRIO successfully\n");
platform_delay(1000);
/* Push the boot image code to remote DSP DDR and boot core 0 to run Hello World */
if(pushData2Srio(bootCode, rio_id)==0)
{
printf("Transfer boot code via SRIO successfully\n");
}
else
{
printf("DSP boot failed.\n");
}
}
else
{
printf("DSP boot failed.\n");
}
for (;;);
}
|