summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Merge pull request #6 in PROCESSOR-SDK/mmap-lld from PRSDK-5388 to masterHEADDEV.MMAP.02.00.00.08CmasterMahesh Radhakrishnan2019-09-051-2/+2
|\
| * PRSDK-5388: Reducing the MMAP_TEST_EMPTY SPACE as per compiler restrictionMahesh Radhakrishnan2019-08-291-2/+2
|/
* Merge pull request #5 in PROCESSOR-SDK/mmap-lld from CATREQ-2702 to masterDEV.MMAP.02.00.00.08BMahesh Radhakrishnan2019-08-023-30/+8
|\
| * CATREQ-2702: Descoping c6x big endianMahesh Radhakrishnan2019-01-103-30/+8
|/
* Merge pull request #4 in PROCESSOR-SDK/mmap-lld from version_fix to masterDEV.PROCESSOR-SDK.06.00.00.05DEV.PROCESSOR-SDK.05.03.00.05DEV.PROCESSOR-SDK.05.02.00.07DEV.PROCESSOR-SDK.05.01.00.11DEV.PROCESSOR-SDK.05.01.00.10DEV.MMAP.02.00.00.08AMahesh Radhakrishnan2018-07-181-1/+1
|\
| * version number fixMahesh Radhakrishnan2018-07-181-1/+1
|/
* Merge pull request #3 in PROCESSOR-SDK/mmap-lld from Doc_ver_update_5.0 to ma...DEV.MMAP.02.00.00.08Mahesh Radhakrishnan2018-07-173-2/+2
|\
| * Documentation and version updates for procsdk 5.0 releaseM V Pratap Reddy2018-07-173-2/+2
|/
* Merge pull request #2 in PROCESSOR-SDK/mmap-lld from PRSDK-2194 to masterRaghu Nambiath2018-07-111-4/+4
|\
| * PRSDK-2194: Moved the RULES_MAKE before INCDIRM V Pratap Reddy2018-07-111-4/+4
|/
* Merge pull request #1 in PROCESSOR-SDK/mmap-lld from PRSDK-2194 to masterRaghu Nambiath2018-07-021-1/+10
|\
| * PRSDK-2194 Added RULES_MAKE macroSinthu Raja M2018-07-021-1/+10
|/
* package.xs: Add k2g to socTypesDEV.MMAP.02.00.00.07AJacob Stiffler2016-03-231-0/+1
* config.bld: Enable k2gDEV.MMAP.02.00.00.07Jacob Stiffler2016-03-231-0/+11
* ReleaseNotes: Update for version 2.0.0.7Jacob Stiffler2016-03-232-0/+0
* test: Extend to support k2gJacob Stiffler2016-03-236-0/+342
* test: Extend to support k2lJacob Stiffler2016-03-236-0/+342
* test: Use SOC_* defines as DEVICE_* defines are deprecatedJacob Stiffler2016-03-239-9/+9
* mmap: update RN for release 2.0.0.6DEV.MMAP.02.00.00.06Hao Zhang2015-12-152-0/+0
* mmap: k2: rename test project name to contain "C66"Hao Zhang2015-12-106-0/+0
* mmap-lld-rtos: Modifications to use XDCARGS and SECTIIMahesh Radhakrishnan2015-11-035-126/+522
* Fix warning in mmap library compilation, release notes updatesDEV.MMAP.02.00.00.05Tinku Mannan2015-06-185-7/+24
* SDOCM00113439 : Fix issue with allocating buffer larger than heap.DEV.MMAP.02.00.00.04Jacob Stiffler2014-10-131-1/+1
* Extended unit test support to K2E.DEV.MMAP.02.00.00.03Jacob Stiffler2014-07-146-0/+342
* Fixed K2K ARM test makefile to include K2K spcific source.Jacob Stiffler2014-07-141-1/+1
* Made OSAL callouts weak symbols.DEV.MMAP.02.00.00.02Jacob Stiffler2014-03-193-4/+18
* Installing private headers.DEV.MMAP.02.00.00.01Jacob Stiffler2014-03-142-1/+2
* Update documentation and version number.DEV.MMAP.02.00.00.00Jacob Stiffler2014-01-169-9/+11
* Made changes with within files due to filename changes.Jacob Stiffler2014-01-1525-136/+136
* Renamed files from mpax to mmap.Jacob Stiffler2014-01-1528-0/+0
* Changed API names from mpax_* to keystone_mmap_*Jacob Stiffler2014-01-1521-465/+460
* Fixed typo with installbin target for ARM.Jacob Stiffler2014-01-151-2/+2
* Fixed install of ARM test binaries.Jacob Stiffler2014-01-152-6/+16
* Added default DEVICE for arm makefile.Jacob Stiffler2014-01-141-0/+2
* Added license header to text file.Jacob Stiffler2014-01-141-0/+32
* Changed mmap to mpax.Jacob Stiffler2014-01-141-1/+1
* Renamed files from mmap to mpax.Jacob Stiffler2014-01-1424-0/+0
* Began renaming filenames from mmap to mpax within files.Jacob Stiffler2014-01-1431-132/+128
* Using CSL in unit test to dump SES regs.Jacob Stiffler2014-01-141-9/+7
* Added arm unit test makefiles to release package.Jacob Stiffler2014-01-143-2/+112
* Adde makefiles and unit tests for ARM.Jacob Stiffler2014-01-139-25/+464
* Addressed code review comments.Jacob Stiffler2014-01-1314-87/+326
* Enhanced to support MPAX programming on ARM.Jacob Stiffler2014-01-1311-393/+498
* SDOCM00105222: mmap_k2kResourceTestProject gets undefined symbol error during...DEV.MMAP.01.00.00.00Jacob Stiffler2013-11-201-1/+1
* Removed OpenCL referencesJacob Stiffler2013-11-161-9/+9
* SDOCM00105106: mmap_k2kResourceTestProject & mmap_k2kTestProject getJacob Stiffler2013-11-152-9/+9
* Fixed issues exposed by building the unit tests.Jacob Stiffler2013-11-082-4/+4
* Fixed typo in releasenotes.Jacob Stiffler2013-11-072-0/+0
* Added unit test for testing resource allocation.Jacob Stiffler2013-11-079-51/+146
* Enhanced unit test with cache inv/wb.Jacob Stiffler2013-11-078-24/+180