summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Merge pull request #1 in PROCESSOR-SDK/netapi from VER_UPDATE_1_1_0_8 to masterHEADmasterTinku Mannan2016-12-021-3/+3
|\
| * Version updateDEV.NETAPI.01.01.00.08Tinku Mannan2016-12-021-3/+3
|/
* Merge branch 'master' of gtgit01.gt.design.ti.com:git/projects/netapiDavid Lide2016-05-03130-0/+34617
|\
| * update DT path to rxqueueDEV.NETAPI.01.01.00.07Vitaly Andrianov2016-04-041-35/+10
| * Sync with latest NWAL-LLDDEV.NETAPI.01.01.00.06Tinku Mannan2015-08-071-1/+1
| * netlib: set SA by IP rule.Mike Scherban2015-08-034-14/+126
| * SDOCM00117774: IPSec Inflow tests are getting failed on all platforms with er...Tinku Mannan2015-07-244-62/+14
| * SDOCM00115593: Re-size max control rx/tx buf size to sync with latest PA LLDTinku Mannan2015-04-271-1/+1
| * Update versionTinku Mannan2015-04-271-2/+2
| * Update makefile for parallel build issueTinku Mannan2015-04-171-0/+1
| * Add offload support for SA_EALG_AES_GCMTinku Mannan2015-03-171-0/+2
| * Update to sync with latest version of PA-LLDDEV.NETAPI.01.01.00.05CTinku Mannan2015-02-251-1/+1
| * Update release versionDEV.NETAPI.01.01.00.05BTinku Mannan2015-02-231-2/+2
| * Fix for SDOCM00114893DEV.NETAPI.01.01.00.05ADEV.NETAPI.01.01.00.05Tinku Mannan2015-02-231-4/+15
| * SDOCM00113252: transportnetlib queue clean up logic does not work when RM is ...DEV.NETAPI.01.01.00.04Tinku Mannan2014-12-012-7/+7
| * SDOCM00113322: kernel RX UDP/TCP checksum offload to NETCP breaks user space ...Tinku Mannan2014-11-2511-30/+121
| * Removed RM OSAL functions, now part of hplib, coverity cleanupTinku Mannan2014-11-244-87/+4
| * Adding stub functions for RM OSAL multi-thread critical section enter and exitTinku Mannan2014-11-211-0/+10
| * Resolve Coverity warningsTinku Mannan2014-11-2020-342/+141
| * SDOCM00112879: There needs to be a definitive way to determine if you are usi...Tinku Mannan2014-11-173-14/+214
| * Resolve coverity warning in pktio.cTinku Mannan2014-11-141-7/+3
| * SDOCM00113664: The default exception handler setup inside netapi_int should b...Tinku Mannan2014-11-116-20/+4
| * SDOCM00112200: Making NETAPI tuneable parameters configurable in codeTinku Mannan2014-11-1116-99/+90
| * SDOCM00112354: Require support for start/stop offloading of policies sharing ...Tinku Mannan2014-11-055-2/+257
| * SDOCM00113075: DPI demo: typo on main pageTinku Mannan2014-10-211-2/+2
| * SDOCM00112355: Need multi-instance support of IPSecMgr libraryTinku Mannan2014-10-213-4/+67
| * Fix in netapi_pktioOpen when calling Qmss_queueOpenDEV.NETAPI.01.01.00.03ATinku Mannan2014-09-301-2/+3
| * SDOCM00113227: transportnetlib K2H: nt_bridge_setup application minor bugsTinku Mannan2014-09-291-2/+2
| * Update eqos config filesTinku Mannan2014-09-283-119/+119
| * Version UpdateDEV.NETAPI.01.01.00.03Tinku Mannan2014-09-251-2/+2
| * Update install to include nt_bridge_setup.shTinku Mannan2014-09-242-3/+3
| * NETAPI changes for EQOS mode supportTinku Mannan2014-09-2216-27/+2070
| * Remove subtraction of MAC trailer from the packet len being sent for DPITinku Mannan2014-09-161-2/+2
| * SDOCM00112691: Fix setup scripts for loopback and router appliationsTinku Mannan2014-08-282-2/+18
| * dpi demo updates to collect memory stats per core/thread,Tinku Mannan2014-08-254-27/+98
| * some changes to scriptsDavid Lide2014-08-182-16/+16
| * modified demo script and Make file to include new .awk files, and .gifsDavid Lide2014-08-152-0/+10
| * added awk file to process packet statsDavid Lide2014-08-151-0/+104
| * Fix clear stats for transport_dpi_demo applicationTinku Mannan2014-08-154-14/+17
| * Merge branch 'master' of gtgit01.gt.design.ti.com:git/projects/netapiDavid Lide2014-08-154-4/+4
| |\
| | * Update config file paths to point to new location on filesystemTinku Mannan2014-08-154-4/+4
| * | some updates to scripts/web pagesDavid Lide2014-08-157-9/+32
| |/
| * Integrate transport_dpi_demo with RMTinku Mannan2014-08-143-1089/+1091
| * Merge remote branch 'origin/dpi_demo'Tinku Mannan2014-08-1424-11/+2923
| |\
| | * Updates to transport_dpi_demo_setup to restart thttpd with ability to run cgi...Tinku Mannan2014-08-124-4/+15
| | * Updates to transport_dpi_demo_setup.shTinku Mannan2014-08-113-9/+9
| | * Update net_test setup scripts to reflect new path to config filesTinku Mannan2014-08-112-2/+2
| | * Makefile updates for installTinku Mannan2014-08-113-10/+102
| | * Adding demo setup filesTinku Mannan2014-08-089-0/+259
| | * Update calls to netapi_netcpCfgCreateMacInterface with etherType fieldTinku Mannan2014-08-082-0/+2