diff options
author | Mahesh Radhakrishnan | 2019-09-29 14:24:52 -0500 |
---|---|---|
committer | Mahesh Radhakrishnan | 2019-09-29 14:24:52 -0500 |
commit | 0fb2e0d8ed9a96b1dc212e9e9c7bb0cffeb205b3 (patch) | |
tree | 73fb0b237a126dd7a720cdc8004137d51caf69cc | |
parent | 3019f39046a9b3bfda41a31034a8a8a0a6c1662f (diff) | |
download | osal-0fb2e0d8ed9a96b1dc212e9e9c7bb0cffeb205b3.tar.gz osal-0fb2e0d8ed9a96b1dc212e9e9c7bb0cffeb205b3.tar.xz osal-0fb2e0d8ed9a96b1dc212e9e9c7bb0cffeb205b3.zip |
6.1 doc/ver updateREL.PDK.J7.01.00.00.04DEV.PROCESSOR-SDK.06.01.00.07DEV.OSAL.01.00.00.16
-rw-r--r-- | docs/ReleaseNotes_OSAL.doc | bin | 407552 -> 407552 bytes | |||
-rw-r--r-- | docs/ReleaseNotes_OSAL.pdf | bin | 845013 -> 845197 bytes | |||
-rw-r--r-- | osalver.h | 2 | ||||
-rw-r--r-- | package.xdc | 2 |
4 files changed, 2 insertions, 2 deletions
diff --git a/docs/ReleaseNotes_OSAL.doc b/docs/ReleaseNotes_OSAL.doc index 4a7e942..a9bd918 100644 --- a/docs/ReleaseNotes_OSAL.doc +++ b/docs/ReleaseNotes_OSAL.doc | |||
Binary files differ | |||
diff --git a/docs/ReleaseNotes_OSAL.pdf b/docs/ReleaseNotes_OSAL.pdf index 9bb8bac..9afe19f 100644 --- a/docs/ReleaseNotes_OSAL.pdf +++ b/docs/ReleaseNotes_OSAL.pdf | |||
Binary files differ | |||
@@ -51,7 +51,7 @@ extern "C" { | |||
51 | * following format: | 51 | * following format: |
52 | * 0xAABBCCDD -> Arch (AA); API Changes (BB); Major (CC); Minor (DD) | 52 | * 0xAABBCCDD -> Arch (AA); API Changes (BB); Major (CC); Minor (DD) |
53 | */ | 53 | */ |
54 | #define OSAL_DRV_VERSION_ID (0x0100000F) | 54 | #define OSAL_DRV_VERSION_ID (0x01000010) |
55 | 55 | ||
56 | /** | 56 | /** |
57 | * @brief This is the version string which describes the OSAL driver along with | 57 | * @brief This is the version string which describes the OSAL driver along with |
diff --git a/package.xdc b/package.xdc index 05cb63b..f450283 100644 --- a/package.xdc +++ b/package.xdc | |||
@@ -10,7 +10,7 @@ | |||
10 | *****************************************************************************/ | 10 | *****************************************************************************/ |
11 | 11 | ||
12 | 12 | ||
13 | package ti.osal[1, 0, 0, 15] { | 13 | package ti.osal[1, 0, 0, 16] { |
14 | module Settings; | 14 | module Settings; |
15 | } | 15 | } |
16 | 16 | ||