summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorMing Wei2019-07-02 14:38:23 -0500
committerSivaraj R2019-07-07 19:55:14 -0500
commit056c290aa925c80358343a3e822f19452bb3d5cd (patch)
treecd6acfa79fcb9827535f78c4e95e6e2111312f14
parentf72d0cebeaa3e3e7ee7c448bb52cc2ef7a413ebb (diff)
downloadosal-056c290aa925c80358343a3e822f19452bb3d5cd.tar.gz
osal-056c290aa925c80358343a3e822f19452bb3d5cd.tar.xz
osal-056c290aa925c80358343a3e822f19452bb3d5cd.zip
add calling Osal_appC7xPreInit()REL.PDK.J7.00.09.00.06
Signed-off-by: Ming Wei <mwei@ti.com>
-rwxr-xr-xosal_component.mk2
-rwxr-xr-xtest/src/main_osal_test.c40
2 files changed, 37 insertions, 5 deletions
diff --git a/osal_component.mk b/osal_component.mk
index bc6889d..7e0e024 100755
--- a/osal_component.mk
+++ b/osal_component.mk
@@ -330,7 +330,7 @@ ifeq ($(SOC),$(filter $(SOC), am65xx))
330endif 330endif
331 331
332ifeq ($(SOC),$(filter $(SOC), j721e)) 332ifeq ($(SOC),$(filter $(SOC), j721e))
333 OSAL_TestApp_$(SOC)_CORELIST = mpu1_0 mcu1_0 mcu2_0 mcu3_0 c66xdsp_1 c7x 333 OSAL_TestApp_$(SOC)_CORELIST = mpu1_0 mcu1_0 mcu2_0 mcu3_0 c66xdsp_1 c7x_1
334 OSAL_Baremetal_TestApp_$(SOC)_CORELIST = mpu1_0 mcu1_0 mcu2_0 mcu3_0 334 OSAL_Baremetal_TestApp_$(SOC)_CORELIST = mpu1_0 mcu1_0 mcu2_0 mcu3_0
335endif 335endif
336 336
diff --git a/test/src/main_osal_test.c b/test/src/main_osal_test.c
index 7f071a2..a0eb3f2 100755
--- a/test/src/main_osal_test.c
+++ b/test/src/main_osal_test.c
@@ -74,6 +74,12 @@
74#define TWO_TIMER_INTERRUPT_TEST 0 74#define TWO_TIMER_INTERRUPT_TEST 0
75#include <ti/csl/soc.h> 75#include <ti/csl/soc.h>
76 76
77#include <ti/csl/csl_clec.h>
78
79#if defined (__C7100__)
80#include <ti/csl/arch/csl_arch.h>
81#endif
82
77#ifdef BARE_METAL 83#ifdef BARE_METAL
78#include <ti/csl/csl_timer.h> 84#include <ti/csl/csl_timer.h>
79#include <ti/csl/arch/csl_arch.h> 85#include <ti/csl/arch/csl_arch.h>
@@ -91,6 +97,7 @@ void ErrorHandler(Error_Block *eb)
91} 97}
92#endif 98#endif
93 99
100void Osal_appC7xPreInit(void);
94 101
95#undef ENABLE_GET_TIME_TEST 102#undef ENABLE_GET_TIME_TEST
96#if defined(SOC_AM65XX) || defined(SOC_J721E) || defined(SOC_AM572x) || defined(SOC_K2G) || defined(SOC_AM335x) || defined(SOC_AM437x) 103#if defined(SOC_AM65XX) || defined(SOC_J721E) || defined(SOC_AM572x) || defined(SOC_K2G) || defined(SOC_AM335x) || defined(SOC_AM437x)
@@ -1243,8 +1250,6 @@ void C7x_ConfigureTimerOutput()
1243 cfgClec.c7xEvtNum = corepackEvent; 1250 cfgClec.c7xEvtNum = corepackEvent;
1244 CSL_clecConfigEvent(clecBaseAddr, input, &cfgClec); 1251 CSL_clecConfigEvent(clecBaseAddr, input, &cfgClec);
1245 1252
1246 Hwi_setPriority(14, 1);
1247
1248 input = CSLR_COMPUTE_CLUSTER0_GIC_SPI_TIMER1_INTR_PEND_0 + 992; /* Used for Timer Interrupt */ 1253 input = CSLR_COMPUTE_CLUSTER0_GIC_SPI_TIMER1_INTR_PEND_0 + 992; /* Used for Timer Interrupt */
1249 corepackEvent = 15; 1254 corepackEvent = 15;
1250 1255
@@ -1255,8 +1260,6 @@ void C7x_ConfigureTimerOutput()
1255 cfgClec.extEvtNum = 0; 1260 cfgClec.extEvtNum = 0;
1256 cfgClec.c7xEvtNum = corepackEvent; 1261 cfgClec.c7xEvtNum = corepackEvent;
1257 CSL_clecConfigEvent(clecBaseAddr, input, &cfgClec); 1262 CSL_clecConfigEvent(clecBaseAddr, input, &cfgClec);
1258
1259 Hwi_setPriority(15, 1);
1260} 1263}
1261 1264
1262#endif 1265#endif
@@ -1343,6 +1346,8 @@ int main(void)
1343 C66xTimerInterruptInit(); 1346 C66xTimerInterruptInit();
1344#endif 1347#endif
1345 1348
1349 Osal_appC7xPreInit();
1350
1346#ifdef BUILD_C7X_1 1351#ifdef BUILD_C7X_1
1347 C7x_ConfigureTimerOutput(); 1352 C7x_ConfigureTimerOutput();
1348#endif 1353#endif
@@ -1378,3 +1383,30 @@ void InitMmu(void)
1378 Osal_initMmuDefault(); 1383 Osal_initMmuDefault();
1379} 1384}
1380#endif 1385#endif
1386
1387void Osal_appC7xPreInit(void)
1388{
1389#if defined (__C7100__)
1390 CSL_ClecEventConfig cfgClec;
1391 CSL_CLEC_EVTRegs *clecBaseAddr = (CSL_CLEC_EVTRegs*) CSL_COMPUTE_CLUSTER0_CLEC_BASE;
1392 uint32_t i, maxInputs = 2048U;
1393
1394 /* make secure claim bit to FALSE so that after we switch to non-secure mode
1395 * we can program the CLEC MMRs
1396 */
1397 cfgClec.secureClaimEnable = FALSE;
1398 cfgClec.evtSendEnable = FALSE;
1399 cfgClec.rtMap = CSL_CLEC_RTMAP_DISABLE;
1400 cfgClec.extEvtNum = 0U;
1401 cfgClec.c7xEvtNum = 0U;
1402 for(i = 0U; i < maxInputs; i++)
1403 {
1404 CSL_clecConfigEvent(clecBaseAddr, i, &cfgClec);
1405 }
1406
1407 /* Switch now */
1408 CSL_c7xSecSupv2NonSecSupv();
1409#endif
1410
1411 return;
1412}