diff options
author | Brijesh Jadav | 2019-05-26 18:53:39 -0500 |
---|---|---|
committer | Brijesh Jadav | 2019-05-26 18:53:39 -0500 |
commit | 9483539bd54158e1bddb74fe03443de2def9b15e (patch) | |
tree | 9a23aec752251290dc3448f8e80f9781415fbaec | |
parent | 132f1f4c9438c037f46c3ebb6678b82155b179b4 (diff) | |
download | osal-9483539bd54158e1bddb74fe03443de2def9b15e.tar.gz osal-9483539bd54158e1bddb74fe03443de2def9b15e.tar.xz osal-9483539bd54158e1bddb74fe03443de2def9b15e.zip |
Increased Number of Semaphore
Signed-off-by: Brijesh Jadav <brijesh.jadav@ti.com>
-rw-r--r-- | soc/osal_soc.h | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/soc/osal_soc.h b/soc/osal_soc.h index 31ac5cf..bd25583 100644 --- a/soc/osal_soc.h +++ b/soc/osal_soc.h | |||
@@ -90,7 +90,7 @@ | |||
90 | #define OSAL_NONOS_MAX_TIMERP_PER_SOC ((uint32_t) 20U) | 90 | #define OSAL_NONOS_MAX_TIMERP_PER_SOC ((uint32_t) 20U) |
91 | 91 | ||
92 | /* Max number of semaphore for TIRTOS */ | 92 | /* Max number of semaphore for TIRTOS */ |
93 | #define OSAL_TIRTOS_MAX_SEMAPHOREP_PER_SOC ((uint32_t) 80U) | 93 | #define OSAL_TIRTOS_MAX_SEMAPHOREP_PER_SOC ((uint32_t) 100U) |
94 | #define OSAL_TIRTOS_MAX_HWIP_PER_SOC ((uint32_t) 40U) | 94 | #define OSAL_TIRTOS_MAX_HWIP_PER_SOC ((uint32_t) 40U) |
95 | #define OSAL_TIRTOS_MAX_TIMERP_PER_SOC ((uint32_t) 20U) | 95 | #define OSAL_TIRTOS_MAX_TIMERP_PER_SOC ((uint32_t) 20U) |
96 | 96 | ||