diff options
Diffstat (limited to 'src/nonos/delay/v3/delay.c')
-rw-r--r-- | src/nonos/delay/v3/delay.c | 6 |
1 files changed, 3 insertions, 3 deletions
diff --git a/src/nonos/delay/v3/delay.c b/src/nonos/delay/v3/delay.c index 68e3397..ebdfaac 100644 --- a/src/nonos/delay/v3/delay.c +++ b/src/nonos/delay/v3/delay.c | |||
@@ -64,12 +64,12 @@ int32_t Delay_32kFClk(uintptr_t addr, uint32_t prescaler, uint32_t period, uint3 | |||
64 | if (gTimerFirstTime == 1) | 64 | if (gTimerFirstTime == 1) |
65 | { | 65 | { |
66 | /* Open the timer. */ | 66 | /* Open the timer. */ |
67 | gTmrHandle = CSL_tmrOpen(&gTmrObj, CSL_TIMER_INSTANCE, NULL, &status); | 67 | gTmrHandle = CSL_tmrOpen(&gTmrObj, CSL_TIMER_INSTANCE, NULL_PTR, &status); |
68 | if (gTmrHandle == NULL) | 68 | if (gTmrHandle == NULL_PTR) |
69 | return -1; | 69 | return -1; |
70 | 70 | ||
71 | /* Stop the Timer */ | 71 | /* Stop the Timer */ |
72 | CSL_tmrHwControl(gTmrHandle, CSL_TMR_CMD_RESET64, NULL); | 72 | CSL_tmrHwControl(gTmrHandle, CSL_TMR_CMD_RESET64, NULL_PTR); |
73 | 73 | ||
74 | /* Set the timer mode to unchained dual mode */ | 74 | /* Set the timer mode to unchained dual mode */ |
75 | hwSetup.tmrTimerMode = CSL_TMR_TIMMODE_DUAL_CHAINED; | 75 | hwSetup.tmrTimerMode = CSL_TMR_TIMMODE_DUAL_CHAINED; |