diff options
Diffstat (limited to 'test/am437x/armv7/nonos/mmu_arm.c')
-rw-r--r-- | test/am437x/armv7/nonos/mmu_arm.c | 3 |
1 files changed, 2 insertions, 1 deletions
diff --git a/test/am437x/armv7/nonos/mmu_arm.c b/test/am437x/armv7/nonos/mmu_arm.c index fc83134..5911bae 100644 --- a/test/am437x/armv7/nonos/mmu_arm.c +++ b/test/am437x/armv7/nonos/mmu_arm.c | |||
@@ -43,6 +43,7 @@ | |||
43 | /* Include Files */ | 43 | /* Include Files */ |
44 | /* ========================================================================== */ | 44 | /* ========================================================================== */ |
45 | 45 | ||
46 | #include <ti/csl/tistdtypes.h> | ||
46 | #include "ti/starterware/include/types.h" | 47 | #include "ti/starterware/include/types.h" |
47 | #include "ti/starterware/include/mmu.h" | 48 | #include "ti/starterware/include/mmu.h" |
48 | #include "ti/starterware/include/armv7a/cp15.h" | 49 | #include "ti/starterware/include/armv7a/cp15.h" |
@@ -159,7 +160,7 @@ int32_t MMUMemRegionMap(mmuMemRegionConfig_t *pRegion, uint32_t *pMasterPt) | |||
159 | int32_t status = S_PASS; | 160 | int32_t status = S_PASS; |
160 | int32_t index; | 161 | int32_t index; |
161 | 162 | ||
162 | if(pMasterPt == NULL) | 163 | if(pMasterPt == NULL_PTR) |
163 | status = E_INVALID_PARAM; | 164 | status = E_INVALID_PARAM; |
164 | 165 | ||
165 | /* Get the first entry in the page table to set */ | 166 | /* Get the first entry in the page table to set */ |