summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* NOTICE OF RELOCATIONHEADmasterJacob Stiffler2019-10-311-0/+6
* Support for AM64X osal libAravind Batni2019-10-222-1/+4
* osal: PRSDK-7114: enable SBL APP image gen only for K3 devicesREL.PDK.J7.01.00.00.05DEV.OSAL.01.00.00.16BHao Zhang2019-10-041-2/+4
* PRSDK-6460: Fixing doxygen warningsDEV.OSAL.01.00.00.16AMahesh Radhakrishnan2019-10-0414-20/+123
* osal: PRSDK-7114: fix unit test failure for SBL UART bootHao Zhang2019-10-032-8/+5
* MISRA-C fixMahesh Radhakrishnan2019-10-021-2/+2
* 6.1 doc/ver updateREL.PDK.J7.01.00.00.04DEV.PROCESSOR-SDK.06.01.00.07DEV.OSAL.01.00.00.16Mahesh Radhakrishnan2019-09-294-2/+2
* MISRAC FixesMahesh Radhakrishnan2019-09-288-45/+50
* PRSDK-5851 Add header file to fix A15 macro issueSinthu Raja M2019-09-271-0/+2
* PDK-2666: c++ build fixREL.PDK.J7.01.00.00.03REL.PDK.J7.01.00.00.02REL.PDK.J7.01.00.00.01Prasad Konnur2019-09-2516-40/+43
* PRSDK-6302: Klocwork fix for LinuxMahesh Radhakrishnan2019-09-191-0/+4
* PRSDK-6302: Fix for am335xMahesh Radhakrishnan2019-09-191-1/+1
* PRSDK-6302: MISRA-C fixesMahesh Radhakrishnan2019-09-1853-1039/+1207
* misra c fixesPrasad Konnur2019-09-162-22/+41
* PDK-4456 : misra c fixesPrasad Konnur2019-09-131-1/+1
* PRSDK-5851 Addressing review commentsSinthu Raja M2019-09-134-5/+16
* PRSDK-5851 OSAL update for SMP enabled examplesREL.PDK.J7.00.09.01.05Sinthu Raja M2019-09-101-2/+10
* PRSDK-5851: Update OSAL_hwAttrs structure paramsSinthu Raja M2019-09-107-7/+89
* PRSDK-5851: Update code to enable interrupt in all cores of a15Sinthu Raja M2019-09-101-1/+8
* PRSDK-6233: Supporting all cores for j721eREL.PDK.J7.00.09.01.04REL.PDK.J7.00.09.01.03REL.PDK.J7.00.09.01.02REL.PDK.J7.00.09.01.01Mahesh Radhakrishnan2019-08-281-1/+1
* PRSDK-6313: addressed C66x RTOS Interrupt Register issueAravind Batni2019-08-093-4/+6
* [PRSDK-5253] Fix for interrupt issueAnkur2019-08-082-0/+4
* C7x Host Emulation Build FixAnkur2019-08-071-0/+7
* PRSDK-5253: moving the Intc_SystemEnable part of first time loopAravind Batni2019-08-061-2/+1
* PRSDK-5612: added enable/disable interrupt option during HwiP CreateAravind Batni2019-08-0611-18/+98
* Changes based on J7 SOC Alias changesAnkur2019-07-302-36/+36
* Updating with BIOS 6.77.00.04REL.PDK.J7.00.09.00.16REL.PDK.J7.00.09.00.15REL.PDK.J7.00.09.00.14REL.PDK.J7.00.09.00.13REL.PDK.J7.00.09.00.12REL.PDK.J7.00.09.00.11REL.PDK.J7.00.09.00.10REL.PDK.J7.00.09.00.09REL.PDK.J7.00.09.00.08REL.PDK.J7.00.09.00.07Ankur2019-07-082-3/+3
* add calling Osal_appC7xPreInit()REL.PDK.J7.00.09.00.06Ming Wei2019-07-072-5/+37
* make the changes for J721E and SYS/BIOS onlyMing Wei2019-07-071-0/+4
* Update the default settings for DMTimersMing Wei2019-07-075-67/+91
* fix JIRA PRSDK-5920Ming Wei2019-07-071-7/+40
* PRSDK-6039: Fix link issue on M4REL.PDK.J7.00.09.00.05DEV.OSAL.01.00.00.15ASinthu Raja M2019-07-041-0/+2
* Doc/version update for 6.0REL.PDK.J7.00.09.00.04REL.PDK.J7.00.09.00.03REL.PDK.J7.00.09.00.02DEV.PROCESSOR-SDK.06.00.00.05DEV.OSAL.01.00.00.15Mahesh Radhakrishnan2019-06-244-3/+3
* PRSDK-6039: Fix link issue on C66Sinthu Raja M2019-06-241-0/+5
* fix the PRSDK-5206Ming Wei2019-06-204-11/+8
* [PDK-3291]Rename c7x to c7x_1Vivek Dhande2019-06-192-2/+2
* PRSDk-3872 Fix OSAL RTOS Example issueSinthu Raja M2019-06-171-2/+9
* fix the HWI priority issue for C7XMing Wei2019-06-132-267/+13
* PRSDK-5246: support SMP mode for application so that appropriate cache includ...Aravind Batni2019-06-122-20/+1
* PRSDK-5924: Fix OSAL internal implementation to use correct arguments for Tim...Aravind Batni2019-06-071-2/+2
* Build fix for C7xAnkur2019-06-061-2/+2
* Increased Semaphore cnt to 150 for J721eBrijesh Jadav2019-05-282-2/+2
* Increased Number of SemaphoreBrijesh Jadav2019-05-261-1/+1
* provide fixes for C66x DMtimer interrupt issueMing Wei2019-05-243-8/+11
* Use common OSAL MMU init fxnSivaraj R2019-05-203-1/+222
* fix the baremetal DMtimer issueMing Wei2019-05-161-2/+2
* Fix OSAL build for C7x appSivaraj R2019-05-131-17/+83
* add C66x and c7x support for J721E tirtosREL.PDK.J7.00.09.00.01Ming Wei2019-05-104-6/+142
* osal: PRSDK-4967: support R5 run-time DM timer configuration for J7Hao Zhang2019-04-246-110/+452
* osal: PRSDK-4967: support run-time VIM base address configuration for J7Hao Zhang2019-04-241-5/+18