summaryrefslogtreecommitdiffstats
path: root/osal.h
Commit message (Expand)AuthorAgeFilesLines
* PRSDK-6460: Fixing doxygen warningsDEV.OSAL.01.00.00.16AMahesh Radhakrishnan2019-10-041-0/+16
* PRSDK-6302: MISRA-C fixesMahesh Radhakrishnan2019-09-181-20/+11
* PDK-4456 : misra c fixesPrasad Konnur2019-09-131-1/+1
* PRSDK-5851 Addressing review commentsSinthu Raja M2019-09-131-1/+3
* PRSDK-5851: Update OSAL_hwAttrs structure paramsSinthu Raja M2019-09-101-0/+13
* Fixed OSAL build due to recent changesREL.PDK.J7.00.05.00.11Sivaraj R2019-01-171-1/+0
* osal: PRSDK-4858: add software interrupt support for RTOSHao Zhang2019-01-161-0/+1
* PRSDK-4092: Support for TimerP_getTimeInUsecs for baremetal addedAravind Batni2018-12-191-0/+5
* PRSDK-2500:address Doxygen to be created to only interface header files and e...Aravind Batni2018-10-041-5/+7
* am65xx support addedAravind Batni2018-06-041-3/+5
* decouple osal_soc.h file from top level osal.h interface fileAravind Batni2018-02-281-72/+0
* resolve PRSDK-3358: Support for configurable size of OSAL Semaphore and Hwi a...Aravind Batni2018-02-261-6/+167
* support for static memory query API added along with increased static memory ...Aravind Batni2017-09-201-3/+32
* address PRSDK-2452 to remove dynamic allocation from osal libraryAravind Batni2017-09-191-0/+15
* enhanced the description of Osal_setHwAttrs API for details on osal_UNSUPPORT...Aravind Batni2017-07-241-0/+5
* RESOLVE PRSDK-2671 TO ADD TIMER BASE CONFIGURATION FOR AM335x AND AM437XAravind Batni2017-07-211-3/+17
* PRSDK-2119: Adding hw access type specifier to Osal to exclude certain registersMahesh Radhakrishnan2017-03-171-1/+15
* fixed misra c issuesAravind Batni2017-03-081-4/+4
* PRSDK-1901: PRSDK-1269: Adding queue, event combiner fixes and addressed revi...Mahesh Radhakrishnan2017-03-011-0/+8
* PRSDK-1901: Adding Interrupt Register functions using Event Combiner for C6xMahesh Radhakrishnan2017-02-211-1/+4
* added osal_delay feature, aligned headers for C++Aravind Batni2017-02-021-0/+50
* Implements PRSDK-867 for baremetal test cases for AM3/AM4/K2GAravind Batni2016-11-301-7/+0
* osal directory restructure and ti-rtos timer support, phase 1 implementation ...Aravind Batni2016-10-251-0/+1
* osal: fix PRSDK-1312: add Osal_getThreadType() API to get current thread typeHao Zhang2016-10-181-0/+15
* PRSDK-38: Squashed commit of the following:Mahesh Radhakrishnan2016-06-231-0/+1
* Klocwork fixes for osalSuraj Das2016-03-081-3/+14
* osal: fix the wrong header name and description in osal.hHao Zhang2016-02-251-13/+3
* xdc build infrastructure for soc support in tirtos buildsAravind Batni2015-10-231-4/+5
* osal: k2: sync up with latest masterHao Zhang2015-10-221-2/+2
* enhanced OSAL for HwiP support for Non OSAravind Batni2015-09-041-2/+2
* support for baremetal library addedAravind Batni2015-08-201-3/+15
* fixed misrac issues, that got missed originallyAravind Batni2015-08-101-1/+1
* resolved misrac API reported issuesAravind Batni2015-08-101-6/+13
* updated the osal header for the AssertAravind Batni2015-08-061-0/+7
* deleted generated makefilesAravind Batni2015-07-291-0/+0
* initial osal verAravind Batni2015-07-291-0/+64