1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
|
/*
* Copyright (c) 2015-2018, Texas Instruments Incorporated
* All rights reserved.
*
* Redistribution and use in source and binary forms, with or without
* modification, are permitted provided that the following conditions
* are met:
*
* * Redistributions of source code must retain the above copyright
* notice, this list of conditions and the following disclaimer.
*
* * Redistributions in binary form must reproduce the above copyright
* notice, this list of conditions and the following disclaimer in the
* documentation and/or other materials provided with the distribution.
*
* * Neither the name of Texas Instruments Incorporated nor the names of
* its contributors may be used to endorse or promote products derived
* from this software without specific prior written permission.
*
* THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
* AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO,
* THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR
* PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR
* CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL,
* EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO,
* PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS;
* OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY,
* WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR
* OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE,
* EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
*/
/**
* \ingroup DRV_OSAL_MODULE
* \defgroup DRV_OSAL_HwiP HwiP
* HWIP interface
*
* @{
*/
/** ============================================================================
* @file HwiP.h
*
* @brief Hardware Interrupt module for the RTOS Porting Interface
*
* The ::HwiP_disable/::HwiP_restore APIs can be called recursively. The order
* of the HwiP_restore calls, must be in reversed order. For example:
* @code
* uintptr_t key1, key2;
* key1 = HwiP_disable();
* key2 = HwiP_disable();
* HwiP_restore(key2);
* HwiP_restore(key1);
* @endcode
*
* ============================================================================
*/
#ifndef ti_osal_HwiP__include
#define ti_osal_HwiP__include
#ifdef __cplusplus
extern "C" {
#endif
#include <stdint.h>
#include <stdbool.h>
#include <stddef.h>
/*********************************************************************
* @def HWIP_USE_DEFAULT_PRIORITY
* Use the default priority for the interrupts
*
*********************************************************************/
#define HWIP_USE_DEFAULT_PRIORITY (~((uint32_t)0))
/*!
* @brief Opaque client reference to an instance of a HwiP
*
* A HwiP_Handle returned from the ::HwiP_create represents that instance.
*/
typedef void *HwiP_Handle;
/*!
* @brief Status codes for HwiP APIs
*/
typedef enum HwiP_Status_e {
HwiP_OK = 0,
HwiP_FAILURE = (-(int32_t)1)
} HwiP_Status;
/**
* @brief Enumerates the types different trigger types.
* Please refer to Section 4.3.13 Interrupt Configuration Registers, GICD_ICFGRn
* of ARMŽ Generic Interrupt Controller Architecture version 2.0
* Architecture Specification document for details.
*/
typedef enum
{
/**< Corresponding interrupt is level-sensitive */
OSAL_ARM_GIC_TRIG_TYPE_LEVEL = 1,
/**< Corresponding interrupt is edge */
OSAL_ARM_GIC_TRIG_TYPE_EDGE = 2,
/**< Coressponding interrupt is high level sensitive */
OSAL_ARM_GIC_TRIG_TYPE_HIGH_LEVEL = 3,
/**< Coressponding interrupt is low level sensitive */
OSAL_ARM_GIC_TRIG_TYPE_LOW_LEVEL = 4,
/**< Coressponding interrupt is rising edge sensitive */
OSAL_ARM_GIC_TRIG_TYPE_RISING_EDGE = 5,
/**< Coressponding interrupt is falling edge sensitive */
OSAL_ARM_GIC_TRIG_TYPE_FALLING_EDGE = 6
} OSAL_armGicTrigType_t;
/*!
* @brief Prototype for the entry function for a hardware interrupt
*/
typedef void (*HwiP_Fxn)(uintptr_t arg);
/*!
* @brief Basic HwiP Parameters
*
* Structure that contains the parameters passed into ::HwiP_create
* when creating a HwiP instance. The ::HwiP_Params_init function should
* be used to initialize the fields to default values before the application sets
* the fields manually. The HwiP default parameters are noted in
* HwiP_Params_init.
*/
typedef struct HwiP_Params_s {
char *name; /*!< Name of the clock instance. Memory must
persist for the life of the clock instance.
This can be used for debugging purposes, or
set to NULL if not needed. */
uintptr_t arg; /*!< Argument passed into the Hwi function. */
uint32_t priority; /*!< Device specific priority. */
uint32_t enableIntr; /*!< When set to TRUE, interrupt is enabled after the create
otherwise interrupt is disabled after HwiP_Create */
uint32_t evtId; /*!< Event Id associated */
#if defined (__ARM_ARCH_7A__) || defined(__aarch64__) || defined (__TI_ARM_V7R4__)
uint32_t triggerSensitivity; /*!< Set an interrupt's trigger sensitivity for
ARM cortex-A Generic Interrupt Controller(GIC)
v2.0 specific implementations as @ref OSAL_armGicTrigType_t
*/
#endif
} HwiP_Params;
/*!
* @brief Function to clear a single interrupt
*
* @param interruptNum interrupt number to clear
*/
extern void HwiP_clearInterrupt(int32_t interruptNum);
/*!
* @brief Function to create an interrupt on CortexM devices
*
* @param interruptNum Interrupt Vector Id
*
* @param hwiFxn entry function of the hardware interrupt
*
* @param hwipParams Pointer to the instance configuration parameters. NULL
* denotes to use the default parameters. The HwiP default
* parameters are noted in ::HwiP_Params_init.
*
* @return
*/
extern HwiP_Handle HwiP_create(int32_t interruptNum, HwiP_Fxn hwiFxn,
const HwiP_Params *hwipParams);
/*!
* @brief Function to delete an interrupt on CortexM devices
*
* @param hwiPhandle returned from the HwiP_create call
*
* @return A HwiP_Handle on success or a NULL
*/
extern HwiP_Status HwiP_delete(HwiP_Handle hwiPhandle);
/*!
* @brief Function to disable interrupts to enter a critical region
*
* This function can be called multiple times, but must unwound in the reverse
* order. For example
* @code
* uintptr_t key1, key2;
* key1 = HwiP_disable();
* key2 = HwiP_disable();
* HwiP_restore(key2);
* HwiP_restore(key1);
* @endcode
*
* @return A key that must be passed to HwiP_restore to re-enable interrupts.
*/
extern uintptr_t HwiP_disable(void);
/*!
* @brief Function to disable a single interrupt
*
* @param interruptNum interrupt number to disable
*/
extern void HwiP_disableInterrupt(int32_t interruptNum);
/*!
* @brief Function to enable a single interrupt
*
* @param interruptNum interrupt number to enable
*/
extern void HwiP_enableInterrupt(int32_t interruptNum);
/*!
* @brief Initialize params structure to default values.
*
* The default parameters are:
* - name: NULL
* - arg: 0
* - priority: ~0
*
* @param hwipParams Pointer to the instance configuration parameters.
*/
extern void HwiP_Params_init(HwiP_Params *hwipParams);
/*!
* @brief Function to restore interrupts to exit a critical region
*
* @param key return from HwiP_disable
*/
extern void HwiP_restore(uintptr_t key);
/*!
* @brief Function to get HwiP Handle from an interrupt number
*
* @param interruptNum the interrupt number
*/
HwiP_Handle HwiP_getHandle(int32_t interruptNum);
/*!
* @brief Function to get the eventId associated with an interrupt number
*
* @param interruptNum the interrupt number
*/
int32_t HwiP_getEventId(int32_t interruptNum);
/*!
* @brief Function to post the Hwi interrupt by software
*
* @param interruptNum the interrupt number
*
* @return osal_OK if successfull, osal_UNSUPPORTED if not supported by SOC
*/
extern int32_t HwiP_post(uint32_t interruptNum);
#ifdef __cplusplus
}
#endif
#endif /* ti_osal_HwiP__include */
/* @} */
|