1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
|
/*
* Copyright (c) 2015-2017, Texas Instruments Incorporated
* All rights reserved.
*
* Redistribution and use in source and binary forms, with or without
* modification, are permitted provided that the following conditions
* are met:
*
* * Redistributions of source code must retain the above copyright
* notice, this list of conditions and the following disclaimer.
*
* * Redistributions in binary form must reproduce the above copyright
* notice, this list of conditions and the following disclaimer in the
* documentation and/or other materials provided with the distribution.
*
* * Neither the name of Texas Instruments Incorporated nor the names of
* its contributors may be used to endorse or promote products derived
* from this software without specific prior written permission.
*
* THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
* AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO,
* THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR
* PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR
* CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL,
* EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO,
* PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS;
* OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY,
* WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR
* OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE,
* EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
*/
/** ============================================================================
* @file MuxIntcP.h
*
* @brief Interrupt Controller Mux module for the RTOS Porting Interface
*
*
* ============================================================================
*/
#ifndef ti_osal_MuxIntcP__include
#define ti_osal_MuxIntcP__include
#ifdef __cplusplus
extern "C" {
#endif
#include <stdint.h>
#include <stdbool.h>
#include <stddef.h>
/*!
* @brief Status codes for MuxIntcP APIs
*/
typedef enum MuxIntcP_Status_e {
MuxIntcP_OK = 0,
MuxIntcP_FAILURE = (-(int32_t)1)
} MuxIntcP_Status;
/* Cross bar MuxNum to be used for MuxIntcP_create() */
#define MUXINTCP_CROSSBAR_MUXNUM_DSP1 (0)
#define MUXINTCP_CROSSBAR_MUXNUM_DSP2 (1)
#define MUXINTCP_CROSSBAR_MUXNUM_IPU1 (2)
#define MUXINTCP_CROSSBAR_MUXNUM_IPU2 (3)
#define MUXINTCP_CROSSBAR_MUXNUM_MPU (4)
#define MUXINTCP_CROSSBAR_MUXNUM_INVALID (-(int32_t)1)
/*!
* @brief Prototype for the entry function for a cpIntc interrupt
*/
typedef void (*MuxIntcP_Fxn)(uintptr_t arg);
/*!
* @brief Prototype for the MuxIntc dispatch function
*/
typedef void (*MuxIntcFxn)(uintptr_t arg);
/*!
* @brief Basic MuxIntcP Input Parameters
*
* Structure that contains the parameters passed into ::MuxIntcP_create
* when creating a MuxIntcP instance.
*/
typedef struct MuxIntcP_inParams_s {
/* Input parameters */
uintptr_t arg; /*!< Argument passed into the MuxIntc function. */
int32_t muxNum; /*!< K2: CIC number; AM: Xbar instance number:MUXINTCP_CROSSBAR_MUXNUM_##,-1: reserved for RM */
int32_t muxInEvent; /*!< K2: CIC input event; AM: Xbar input system event; -1: reserved for RM */
int32_t muxOutEvent; /*!< K2: Host int num, output int from CIC; AM: Xbar IRQ instance */
MuxIntcFxn muxIntcFxn; /*!< K2: ISR function for CIC; AM: not used */
} MuxIntcP_inParams;
typedef struct MuxIntcP_outParams_s {
/* Output parameters */
uintptr_t arg; /*!< Argument passed out from the MuxIntc function. */
uint32_t eventId; /*!< K2: Mapped CorePac Event Id, input event to CorePac IntC; AM: not used */
MuxIntcFxn muxIntcFxn; /*!< K2: CIC dispatch function for Intc; AM: not used */
} MuxIntcP_outParams;
/*!
* @brief Function to create an interrupt controller mux
*
* @param inParams Pointer to the MuxIntcP input Parameters
*
* @param outParams Pointer to the MuxIntcP output Parameters
*
* @return MuxIntcP_Status on MuxIntcP_OK or MuxIntcP_FAILURE
*/
extern MuxIntcP_Status MuxIntcP_create(MuxIntcP_inParams *inParams, MuxIntcP_outParams *outParams);
/*!
* @brief Function to enable interrupt controller mux for an input event
*
* @param muxNum Interrupt Controller mux number
* @param muxInEvent Interrupt Controller mux input event ID
*/
extern void MuxIntcP_enableInEvent(int32_t muxNum, int32_t muxInEvent);
/*!
* @brief Function to disable interrupt controller mux for an input event
*
* @param muxNum Interrupt Controller mux number
* @param muxInEvent Interrupt Controller mux input event ID
*/
extern void MuxIntcP_disableInEvent(int32_t muxNum, int32_t muxInEvent);
/*!
* @brief Function to clear interrupt controller mux for an input event
*
* @param muxNum Interrupt Controller mux number
* @param muxInEvent Interrupt Controller mux input event ID
*/
extern void MuxIntcP_clearInEvent(int32_t muxNum, int32_t muxInEvent);
/*!
* @brief Function to enable interrupt controller mux for an output event
*
* @param muxNum Interrupt Controller mux number
* @param muxOutEvent Interrupt Controller mux output event ID
*/
extern void MuxIntcP_enableOutEvent(int32_t muxNum, int32_t muxOutEvent);
/*!
* @brief Function to disable interrupt controller mux for an output event
*
* @param muxNum Interrupt Controller mux number
* @param muxOutEvent Interrupt Controller mux output event ID
*/
extern void MuxIntcP_disableOutEvent(int32_t muxNum, int32_t muxOutEvent);
#ifdef __cplusplus
}
#endif
#endif /* ti_osal_MuxIntcP__include */
|