1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
374
375
376
377
378
379
380
381
382
383
384
385
386
387
388
389
390
391
392
393
394
395
396
397
398
399
400
401
402
403
404
405
406
407
408
409
410
411
412
413
414
415
416
417
418
419
420
421
422
423
424
425
426
427
428
429
430
431
432
433
434
435
436
437
438
439
440
441
442
443
444
445
446
447
448
449
450
451
452
453
454
455
456
457
458
459
460
461
462
463
464
465
466
467
468
469
470
471
472
473
474
475
476
477
478
479
480
481
482
483
484
485
486
487
488
489
490
491
492
493
494
495
496
497
498
499
500
501
502
503
504
505
506
507
508
509
510
511
512
513
514
515
516
517
518
519
520
521
522
523
524
525
526
527
528
529
530
531
532
533
534
535
536
537
538
539
540
541
542
543
544
545
546
547
548
549
550
551
552
553
554
555
556
557
558
559
560
561
562
563
564
565
566
567
568
569
570
571
572
573
574
575
576
577
578
579
580
581
582
583
584
585
586
587
588
589
590
591
592
593
594
595
596
597
598
599
600
601
602
603
604
605
606
607
608
609
610
611
612
613
614
615
616
617
618
619
620
621
622
623
624
625
626
627
628
629
630
631
632
633
634
635
636
637
638
639
640
641
642
643
644
645
646
647
648
649
650
651
652
653
654
655
656
657
658
659
660
661
662
663
664
665
666
667
668
669
670
671
672
673
674
675
676
677
678
679
680
681
682
683
684
685
686
687
688
689
690
691
692
693
694
695
696
697
698
699
700
701
702
703
704
705
706
707
708
709
710
711
712
713
714
715
716
717
718
719
720
721
722
723
724
725
726
727
728
729
730
731
732
733
734
735
736
737
738
739
740
741
742
743
744
745
746
747
748
749
750
751
752
753
754
755
756
757
758
759
760
761
762
763
764
765
766
767
768
769
770
771
772
773
774
775
776
777
778
779
780
781
782
783
784
785
786
787
788
789
790
791
792
793
794
795
796
797
798
799
800
801
802
803
804
805
806
807
808
809
810
811
812
813
814
815
816
817
818
819
820
821
822
823
824
825
826
827
828
829
830
831
832
833
834
835
836
837
838
839
840
841
842
843
844
845
846
847
848
849
850
851
852
853
854
855
856
857
858
859
860
861
862
863
864
865
866
867
868
869
870
871
872
873
874
875
876
877
878
879
880
881
882
883
884
885
886
887
888
889
890
891
892
893
894
895
896
897
898
899
900
901
902
903
904
905
906
907
908
909
910
911
912
913
914
915
916
917
918
919
920
921
922
923
924
925
926
927
928
929
930
931
932
933
934
935
936
937
938
939
940
941
942
943
944
945
946
947
948
949
950
951
952
953
954
955
956
957
958
959
960
961
962
963
964
965
966
967
968
969
970
971
972
973
974
975
976
977
978
979
980
981
982
983
984
985
986
987
988
989
990
991
992
993
994
995
996
997
998
999
1000
1001
1002
1003
1004
1005
1006
1007
1008
1009
1010
1011
1012
1013
1014
1015
1016
1017
1018
1019
1020
1021
1022
1023
1024
1025
1026
1027
1028
1029
1030
1031
1032
1033
1034
1035
1036
1037
1038
1039
1040
1041
1042
1043
1044
1045
1046
1047
1048
1049
1050
1051
1052
1053
1054
1055
1056
1057
1058
1059
1060
1061
1062
1063
1064
1065
1066
1067
1068
1069
1070
1071
1072
1073
1074
1075
1076
1077
1078
1079
1080
1081
1082
1083
1084
1085
1086
1087
1088
1089
1090
1091
1092
1093
1094
1095
1096
1097
1098
1099
1100
1101
1102
1103
1104
1105
1106
1107
1108
1109
1110
1111
1112
1113
1114
1115
1116
1117
1118
1119
1120
1121
1122
1123
1124
1125
1126
1127
1128
1129
1130
1131
1132
1133
1134
1135
1136
1137
1138
1139
1140
1141
1142
1143
1144
1145
1146
1147
1148
1149
1150
1151
1152
1153
1154
1155
1156
1157
1158
1159
1160
1161
1162
1163
1164
1165
1166
1167
1168
1169
1170
1171
1172
1173
1174
1175
1176
1177
1178
1179
1180
1181
1182
1183
1184
1185
1186
1187
1188
1189
1190
1191
1192
1193
1194
1195
1196
1197
1198
1199
1200
1201
1202
1203
1204
1205
1206
1207
1208
1209
1210
1211
1212
1213
1214
1215
1216
1217
1218
1219
1220
1221
1222
1223
1224
1225
1226
1227
1228
1229
1230
1231
1232
1233
1234
1235
1236
1237
1238
1239
1240
1241
1242
1243
1244
1245
1246
1247
1248
1249
1250
1251
1252
1253
1254
1255
1256
1257
1258
1259
1260
1261
1262
1263
1264
1265
1266
1267
1268
1269
1270
1271
1272
1273
1274
1275
1276
1277
1278
1279
1280
1281
1282
1283
1284
1285
1286
1287
1288
1289
1290
1291
1292
1293
1294
1295
1296
1297
1298
1299
1300
1301
1302
1303
1304
1305
1306
1307
1308
1309
1310
1311
1312
1313
1314
1315
1316
1317
1318
1319
1320
1321
1322
1323
1324
1325
1326
1327
1328
1329
1330
1331
1332
1333
1334
1335
1336
1337
1338
1339
1340
1341
1342
1343
1344
1345
1346
1347
1348
1349
1350
1351
1352
1353
1354
1355
1356
1357
1358
1359
1360
1361
1362
1363
1364
1365
1366
1367
1368
1369
1370
1371
1372
1373
1374
1375
1376
1377
1378
1379
1380
1381
1382
1383
1384
1385
1386
1387
1388
1389
1390
1391
1392
1393
1394
1395
1396
1397
1398
|
/**
* \file main_osal_test.c
*
* \brief OSAL driver test application main file.
*
*/
/*
* Copyright (C) 2016-2018 Texas Instruments Incorporated - http://www.ti.com/
*
* Redistribution and use in source and binary forms, with or without
* modification, are permitted provided that the following conditions
* are met:
*
* Redistributions of source code must retain the above copyright
* notice, this list of conditions and the following disclaimer.
*
* Redistributions in binary form must reproduce the above copyright
* notice, this list of conditions and the following disclaimer in the
* documentation and/or other materials provided with the
* distribution.
*
* Neither the name of Texas Instruments Incorporated nor the names of
* its contributors may be used to endorse or promote products derived
* from this software without specific prior written permission.
*
* THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS
* "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT
* LIMITED TO, THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR
* A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT
* OWNER OR CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL,
* SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT
* LIMITED TO, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE,
* DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY
* THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT
* (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE
* OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
*
*/
#ifndef BARE_METAL
/* XDCtools Header files */
#include <xdc/std.h>
#if defined (SOC_J721E)
// workaround for A72 does not supported in SYS/BIOS yet
#else
#include <xdc/cfg/global.h>
#endif
#include <xdc/runtime/System.h>
#include <xdc/runtime/Error.h>
/* BIOS Header files */
#include <ti/sysbios/BIOS.h>
#include <ti/osal/TaskP.h>
#include <ti/osal/SwiP.h>
#endif
#include <stdio.h>
#include <string.h>
/* TI-RTOS Header files */
#include <ti/osal/osal.h>
#include "OSAL_log.h"
#include "OSAL_board.h"
/**********************************************************************
************************** Internal functions ************************
**********************************************************************/
#define TWO_TIMER_INTERRUPT_TEST 0
#include <ti/csl/soc.h>
#ifdef BARE_METAL
#include <ti/csl/csl_timer.h>
#include <ti/csl/arch/csl_arch.h>
#if defined (SOC_AM571x) || defined (SOC_AM572x) || defined (SOC_AM574x)
#undef TWO_TIMER_INTERRUPT_TEST
#define TWO_TIMER_INTERRUPT_TEST 1
#endif
#else
void ErrorHandler(Error_Block *eb)
{
System_printf("ErrorHandler: ");
Error_print(eb);
}
#endif
#undef ENABLE_GET_TIME_TEST
#if defined(SOC_AM65XX) || defined(SOC_J721E) || defined(SOC_AM572x) || defined(SOC_K2G) || defined(SOC_AM335x) || defined(SOC_AM437x)
#define ENABLE_GET_TIME_TEST 1
#endif
/**********************************************************************
************************** Global Variables **************************
**********************************************************************/
#if defined (__TI_ARM_V5__)
TimerP_Handle handle;
#endif
/*
* ======== Board_initOSAL ========
*/
void Board_initOSAL(void)
{
Board_initCfg boardCfg;
Board_STATUS status;
#if defined(evmK2E) || defined(evmC6678)
boardCfg = BOARD_INIT_MODULE_CLOCK |
BOARD_INIT_UART_STDIO;
#else
boardCfg = BOARD_INIT_PINMUX_CONFIG |
BOARD_INIT_MODULE_CLOCK |
BOARD_INIT_UART_STDIO;
#endif
status = Board_init(boardCfg);
if (status != BOARD_SOK)
{
OSAL_log(" Board_init() is not successful...unexpected results may happen \n");
}
return;
}
/*
* ======== HWI test function ========
*/
volatile uint64_t gTestlocalTimeout = 0x300000U;
#if defined (SOC_AM65XX) || (defined(SOC_J721E)&&(!defined(BUILD_C66X_1))&&(!defined(BUILD_C66X_2))&&(!defined(BUILD_C7X_1)))
#define INT_NUM_IRQ 32
#define LOOP_CNT 100
volatile uint64_t gFlagIRQ = 0;
void myIsrIRQ(uintptr_t arg)
{
gFlagIRQ = 1;
gTestlocalTimeout = 0x300000;
}
bool OSAL_core_hwi_test()
{
HwiP_Params hwiParams;
HwiP_Handle handle;
volatile int intCount = 0;
int32_t ret;
bool test_pass=true;
HwiP_Params_init(&hwiParams);
OSAL_log("Creating Hwi myIsr \n");
handle = HwiP_create(INT_NUM_IRQ, myIsrIRQ, &hwiParams);
if (handle == NULL) {
OSAL_log("Failed to create the HwiP handle \n");
test_pass = false;
}
if (test_pass == true)
{
while (intCount != LOOP_CNT)
{
ret=HwiP_post(INT_NUM_IRQ);
if(ret==osal_UNSUPPORTED)
{ /* In case of unsupported SOC/error */
OSAL_log("HwiP_post unsupported/failed!\n");
test_pass=false;
break;
}
/* Wait for software timeout, ISR should hit
* otherwise return the test as failed */
while (gTestlocalTimeout != 0U)
{
gTestlocalTimeout--;
if (gFlagIRQ)
{
gFlagIRQ = 0;
intCount++;
break;
}
}
/* Wait is over - did not get any interrupts posted/received
* declare the test as fail
*/
if (gTestlocalTimeout == 0)
{
OSAL_log("Failed to get interrupts \n");
test_pass = false;
break;
}
}
OSAL_log("%d IRQs received. Test over !\n",intCount);
ret = HwiP_delete(handle);
if (ret != HwiP_OK)
{
OSAL_log(" Failed to delete HwiP handle \n");
test_pass= false;
}
}
return test_pass;
}
#endif
bool OSAL_hwi_test()
{
#if defined (SOC_AM65XX) || (defined(SOC_J721E)&&(!defined(BUILD_C66X_1))&&(!defined(BUILD_C66X_2))&&(!defined(BUILD_C7X_1)))
OSAL_core_hwi_test();
#endif
return true;
}
typedef enum UT_Timer_Type_s {
UT_Timer_DMTIMER = 0,
UT_Timer_TIMER64 = 1
} UT_Timer_Type_t;
#if defined(SOC_AM335x)
#define CM_PER_TIMER3_CLKCTRL (0x44e00084)
#define CM_DPLL_CLKSEL_TIMER3_CLK (0x44e0050c)
UT_Timer_Type_t timer_type = UT_Timer_DMTIMER;
#define OSAL_TEST_TIMER_ID (1U)
#define OSAL_TEST_TIMER_PERIOD (5000U)
#elif defined(SOC_AM437x)
#define CM_PER_TIMER3_CLKCTRL (0x44DF8800 + 0x538)
#define CM_DPLL_CLKSEL_TIMER3_CLK (0x44DF4200 + 0x8)
UT_Timer_Type_t timer_type = UT_Timer_DMTIMER;
#define OSAL_TEST_TIMER_ID (3U)
#define OSAL_TEST_TIMER_PERIOD (5000U)
#elif defined(SOC_K2E) || defined(SOC_K2L)
UT_Timer_Type_t timer_type = UT_Timer_TIMER64;
#define OSAL_TEST_TIMER_ID (TimerP_ANY)
#define OSAL_TEST_TIMER_PERIOD (5000U)
#elif defined(SOC_K2H) || defined(SOC_K2K)
UT_Timer_Type_t timer_type = UT_Timer_TIMER64;
#define OSAL_TEST_TIMER_ID (8U)
#define OSAL_TEST_TIMER_PERIOD (5000U)
#elif defined(SOC_K2G)
UT_Timer_Type_t timer_type = UT_Timer_TIMER64;
#define OSAL_TEST_TIMER_ID (1U)
#define OSAL_TEST_TIMER_ID2 (2U)
#define OSAL_TEST_TIMER_PERIOD (5000U)
#elif defined(SOC_AM572x) || defined (SOC_AM574x)
UT_Timer_Type_t timer_type = UT_Timer_DMTIMER;
#if defined (__ARM_ARCH_7A__)
#define OSAL_TEST_TIMER_ID (1U)
#define OSAL_TEST_TIMER_ID2 (9U)
#define OSAL_TEST_TIMER_PERIOD (5000U)
#elif defined (_TMS320C6X)
#define OSAL_TEST_TIMER_ID (4U)
#define OSAL_TEST_TIMER_ID2 (5U)
#define OSAL_TEST_TIMER_PERIOD (5000U)
#else
#define OSAL_TEST_TIMER_ID (8U)
#define OSAL_TEST_TIMER_ID2 (10U)
#define OSAL_TEST_TIMER_PERIOD (5000U)
#endif
#elif defined(SOC_AM571x)
UT_Timer_Type_t timer_type = UT_Timer_DMTIMER;
#if defined (__ARM_ARCH_7A__)
#define OSAL_TEST_TIMER_ID (1U)
#define OSAL_TEST_TIMER_ID2 (9U)
#define OSAL_TEST_TIMER_PERIOD (5000U)
#elif defined (_TMS320C6X)
#define OSAL_TEST_TIMER_ID (4U)
#define OSAL_TEST_TIMER_ID2 (5U)
#define OSAL_TEST_TIMER_PERIOD (5000U)
#else
#define OSAL_TEST_TIMER_ID (8U)
#define OSAL_TEST_TIMER_ID2 (10U)
#define OSAL_TEST_TIMER_PERIOD (5000U)
#endif
#elif defined(SOC_OMAPL137) || defined (SOC_OMAPL138)
UT_Timer_Type_t timer_type = UT_Timer_TIMER64;
#define OSAL_TEST_TIMER_ID (1U)
#define OSAL_TEST_TIMER_PERIOD (5000U)
#elif defined(SOC_AM65XX) || defined (SOC_J721E)
UT_Timer_Type_t timer_type = UT_Timer_DMTIMER;
#if defined (__TI_ARM_V7R4__)
#define OSAL_TEST_TIMER_ID (0U)
#define OSAL_TEST_TIMER_ID2 (1U)
#define OSAL_TEST_TIMER_PERIOD (5000U)
#else
#define OSAL_TEST_TIMER_ID (4U)
#define OSAL_TEST_TIMER_ID2 (5U)
#define OSAL_TEST_TIMER_PERIOD (5000U)
#endif
#else
UT_Timer_Type_t timer_type = UT_Timer_DMTIMER;
#if defined (__ARM_ARCH_7A__)
#define OSAL_TEST_TIMER_ID (1U)
#define OSAL_TEST_TIMER_PERIOD (5000U)
#elif defined (_TMS320C6X)
#define OSAL_TEST_TIMER_ID (4U)
#define OSAL_TEST_TIMER_PERIOD (5000U)
#else
#define OSAL_TEST_TIMER_ID (8U)
#define OSAL_TEST_TIMER_PERIOD (5000U)
#endif
#endif
#define OSAL_GET_TIME_MAX_SAMPLES (20U)
volatile uint32_t timerIsrCount = 0;
volatile uint32_t timerIsr2Count = 0;
#if defined (ENABLE_GET_TIME_TEST)
uint64_t gTestTimeRd[OSAL_GET_TIME_MAX_SAMPLES];
#endif
void timerIsr(void *arg)
{
#if defined(BARE_METAL) && defined(__TI_ARM_V5__)
TimerP_ClearInterrupt(handle);
#endif
#if defined (ENABLE_GET_TIME_TEST)
if (timerIsrCount < OSAL_GET_TIME_MAX_SAMPLES)
{
gTestTimeRd[timerIsrCount] = TimerP_getTimeInUsecs();
}
#endif
timerIsrCount++;
}
#if TWO_TIMER_INTERRUPT_TEST
void timerIsr2(void *arg)
{
timerIsr2Count++;
}
#endif
/*
* ========= Osal Delay Test function =========
*/
bool Osal_delay_test(void)
{
int32_t i;
/* This test assumes that Board init has been already
* called outside this function
*/
/* Notice a '.' on terminal for every 1 second */
for (i=0; i<10;i++) {
Osal_delay(1000);
OSAL_log(".");
}
OSAL_log("\n");
return(true);
}
#if defined (ENABLE_GET_TIME_TEST)
/*
* ========= Osal getTime Test function =========
*/
bool Osal_getTime_test(void)
{
int32_t i;
bool retVal = true;
OSAL_log(" \n time read in micro seconds is \n ");
for (i = 0; i < OSAL_GET_TIME_MAX_SAMPLES; i++)
{
OSAL_log(" %d \n ", (uint32_t) gTestTimeRd[i]);
}
return(retVal);
}
#endif
/*
* ======== Timer test function ========
*/
bool OSAL_timer_test()
{
TimerP_Params timerParams;
#if !defined (__TI_ARM_V5__)
/* Timer handle is defined as global for OMAPL13x ARM9 core since
it is required for clearing the interrupt from ISR */
TimerP_Handle handle;
#endif
#if TWO_TIMER_INTERRUPT_TEST
TimerP_Handle handle2;
#endif
TimerP_Status timerStatus;
Osal_HwAttrs hwAttrs;
#ifdef BARE_METAL
int32_t id = OSAL_TEST_TIMER_ID;
#else
int32_t id = TimerP_ANY;
#endif
#if defined(SOC_AM437x)
/* We can't use Timer_ANY for Sys BIOS as it allocates Timer0 which is
* firewalled on HS device and hence changing the Test Timer ID = 3 for
* both HS and GP parts
*/
id = OSAL_TEST_TIMER_ID;
#endif
volatile int32_t i;
uint32_t prevCount, ctrlBitmap = OSAL_HWATTR_SET_OSALDELAY_TIMER_BASE ;
bool ret = true;
int32_t osal_ret;
#if (defined (SOC_AM437x) || defined (SOC_AM335x))
*(unsigned int*)CM_DPLL_CLKSEL_TIMER3_CLK = 0x1; /* high frequency input clock */
// enable the TIMER
*(unsigned int*)CM_PER_TIMER3_CLKCTRL = 0x2; /* Module is explicitly enabled */
#endif
/* Set the timer base for the osal delay */
Osal_getHwAttrs(&hwAttrs);
#if defined (SOC_AM437x)
hwAttrs.osalDelayTimerBaseAddr = (uintptr_t) 0x48040000U; /* DMTIMER2 */
#endif
#if defined (OSAL_TEST_CPU_FREQ_KHZ)
hwAttrs.cpuFreqKHz = OSAL_TEST_CPU_FREQ_KHZ;
ctrlBitmap |= OSAL_HWATTR_SET_CPU_FREQ;
#endif
/* This API should return osal_OK for AM3/AM4 and return unsupported for other Socs */
osal_ret = Osal_setHwAttrs(ctrlBitmap, &hwAttrs);
#if defined (SOC_AM437x) || defined (SOC_AM335x)
if (osal_ret == osal_OK) {
ret = true;
}
else {
ret = false;
}
#else
if ((osal_ret == osal_UNSUPPORTED) ||
(osal_ret == osal_OK)) {
ret = true;
}
else {
ret = false;
}
#endif /* (SOC_AM437x) || defined (SOC_AM335x) */
TimerP_Params_init(&timerParams);
timerParams.runMode = TimerP_RunMode_CONTINUOUS;
timerParams.startMode = TimerP_StartMode_USER;
timerParams.periodType = TimerP_PeriodType_MICROSECS;
timerParams.period = OSAL_TEST_TIMER_PERIOD;
#if defined (_TMS320C6X)
timerParams.intNum = 15;
#endif
if (timer_type == UT_Timer_TIMER64)
{
timerParams.timerMode = TimerP_Timer64Mode_UNCHAINED;
timerParams.timerHalf = TimerP_Timer64Half_LOWER;
}
handle = TimerP_create(id, (TimerP_Fxn)&timerIsr, &timerParams);
/* don't expect the handle to be null */
if (handle == NULL)
{
OSAL_log("\n Timer Create error \n");
ret = false;
}
#if defined(ENABLE_GET_TIME_TEST)
TimerP_getTimeInUsecs();
#endif
#if TWO_TIMER_INTERRUPT_TEST
#if defined (_TMS320C6X)
timerParams.intNum = 14;
#endif
if (ret == true) {
handle2 = TimerP_create(OSAL_TEST_TIMER_ID2, (TimerP_Fxn)&timerIsr2, &timerParams);
/* don't expect the handle to be null */
if (handle2 == NULL)
{
OSAL_log("\n Timer Create error for handle2 \n");
ret = false;
}
}
#endif
if (ret == true)
{
timerIsrCount = 0U;
timerStatus = TimerP_start(handle);
if (timerStatus != TimerP_OK) {
OSAL_log("Err: Coult not start the timer %d \n", id);
ret = false;
}
#if TWO_TIMER_INTERRUPT_TEST
timerIsr2Count = 0U;
timerStatus = TimerP_start(handle2);
if (timerStatus != TimerP_OK) {
OSAL_log("Err: Coult not start the timer %d \n", id + 1);
ret = false;
}
while (1)
{
if (timerIsr2Count >= 100U) {
timerStatus = TimerP_stop(handle2);
if (timerStatus != TimerP_OK) {
OSAL_log("Err: Coult not stop the timer %d \n", id);
ret = false;
}
break;
}
}
#endif
while (1)
{
if (timerIsrCount >= 100U) {
timerStatus = TimerP_stop(handle);
if (timerStatus != TimerP_OK) {
OSAL_log("Err: Coult not stop the timer %d \n", id);
ret = false;
}
break;
}
}
/* Latch the ISR count after the timer stops */
prevCount = (timerIsrCount);
/* Give some time for all pending interrupts to be processed */
for(i = 0; i < 1000; i++)
{
asm (" nop ");
}
/* Now check if timer ISR gets kicked in
* timer ISR should not be kicked in */
if (ret == true)
{
for (i = 0; i < 50000; i++);
if (prevCount != timerIsrCount)
{
OSAL_log(" Error: Timer appears to be not stopped via OSAL calls, val1 = %u and val2 = %u \n ", prevCount, timerIsrCount);
ret = false;
}
else
{
OSAL_log(" TimerTestLog: got %u ticks from timer id = %d \n", timerIsrCount, id);
#if TWO_TIMER_INTERRUPT_TEST
OSAL_log(" TimerTestLog: got %u ticks from timer id = %d \n", timerIsr2Count, id+1);
#endif
}
}
}
if (handle != NULL)
{
if (TimerP_delete(handle) != TimerP_OK)
{
ret = false;
}
}
return (ret);
}
/*
* ======== Clock test function ========
*/
bool OSAL_clock_test()
{
return true;
}
#ifdef MANUAL_CACHE_TEST
#if defined (__ARM_ARCH_7A__)
#include <ti/csl/csl_a15.h>
#include <ti/csl/csl_armGicAux.h>
#elif defined (_TMS320C6X)
#include <ti/csl/csl_cacheAux.h>
#endif
#if defined (SOC_AM437x) || defined(SOC_AM335x)
#include <ti/starterware/include/chipdb.h>
#include <ti/starterware/include/armv7a/pl310.h>
#include <ti/starterware/include/armv7a/pl310_config.h>
#endif
#define BUF_LEN 256
#define LOCAL_CPU_WRITE_PATTERN_1 0xA1A1A1A1
#define LOCAL_CPU_WRITE_PATTERN_2 0xA2A2A2A2
#define LOCAL_CPU_WRITE_PATTERN_3 0xA3A3A3A3
#define ALTERNATE_CPU_WRITE_PATTERN_1 0xB1B1B1B1
#define ALTERNATE_CPU_WRITE_PATTERN_2 0xB2B2B2B2
#define ALTERNATE_CPU_WRITE_PATTERN_3 0xB3B3B3B3
#if defined (__ARM_ARCH_7A__)
uint32_t ddr_buf[BUF_LEN] __attribute__((aligned(256))); // GCC way of aligning
#elif defined (_TMS320C6X)
#pragma DATA_SECTION(ddr_buf,".cachetest_ddrbuf")
#pragma DATA_ALIGN(ddr_buf,256)
uint32_t ddr_buf[BUF_LEN];
#elif defined(__TI_ARM_V7M4__)
uint32_t ddr_buf[BUF_LEN];
#endif
void OSAL_cache_test_fill_buf(uint32_t *buf, int len,uint32_t pattern) {
int i;
for(i=0;i<len;i++) {
buf[i]=pattern;
}
}
/* Returns FALSE if all the buffer is not 'pattern'. This will read the contents though */
bool OSAL_cache_test_check_buf(uint32_t *buf, int len,uint32_t pattern) {
int i;
bool match=TRUE;
for(i=0;i<len;i++) {
if(buf[i]!=pattern) {
match=FALSE;
}
}
return(match);
}
#if defined (SOC_AM572x) || defined (SOC_AM574x)
bool OSAL_cache_test()
{
bool match,res=TRUE;
#if defined (__ARM_ARCH_7A__)
CSL_a15EnableCache();
#elif defined(_TMS320C6X)
/* Enable for most of the DDR3 memory , especially the first two MAR regions where ddr_buf will reside */
CACHE_enableCaching(128);
CACHE_enableCaching(129);
CACHE_setL1DSize(CACHE_L1_4KCACHE);
CACHE_setL2Size(CACHE_1024KCACHE);
#endif
OSAL_log("This manual cache test is a CCS based test. Please do the following\n");
OSAL_log("1) On the local CPU open two memory windows for the address 0x%x\n: One CPU view and One Physical memory view\n",&ddr_buf[0]);
OSAL_log("2) Connect an alternate CPU (for example if local cpu is A15, open a c66/m4 as the alternate CPU\n");
OSAL_log("3) On the alternate CPU ( preferably a different window through (CCS->New Window)) Open the address 0x%x\n with a physical memory view\n",&ddr_buf[0]);
OSAL_log("\n**** Forcing a read to get the buffer cached() ******\n");
OSAL_cache_test_check_buf(ddr_buf,BUF_LEN,0); /* Checking for dummy pattern, just to force the cache read */
OSAL_log("\n**** Testing Cache_Invalidate() ******\n");
OSAL_log("\nWriting 0x%x local ddr memory\n",LOCAL_CPU_WRITE_PATTERN_1);
/************************ TEST for CacheP_Inv() *********************/
/* A15- Write LOCAL_CPU_WRITE_PATTERN_1 in to ddr_buf[0] */
OSAL_cache_test_fill_buf(ddr_buf,BUF_LEN,LOCAL_CPU_WRITE_PATTERN_1);
/* Check in the alternate cpu window (m4/c66x/a15) if it can see it (Physical memory). It shouldnt if cache is enabled. */
OSAL_log("\nCheck in the alternate cpu window (m4/c66x/a15) if it can see it (Physical memory). It shouldn't appear as it is still in cache\n");
OSAL_log("\nInvalidating cache.\n");
/* Now OSAL_CacheInv() - Invalidates and writes back cache() */
CacheP_Inv(ddr_buf,BUF_LEN*sizeof(uint32_t));
OSAL_log("\nCheck in alternate cpu window (m4/c66x/a15) if it can see it (Physical memory). For A15 it should (Invalidate also writes back for A15), for others it should not \n");
OSAL_log("\nNow write(%d 32-bit words) of pattern 0x%x on the alternate CPU physical memory window (a15/m4/c66x) \n",BUF_LEN,ALTERNATE_CPU_WRITE_PATTERN_1);
OSAL_log("\nCheck if this pattern 0x%x has made it to the physical memory view of this cpu.It should. \n",ALTERNATE_CPU_WRITE_PATTERN_1);
#if defined(__ARM_ARCH_7A__)
/* The below invalidate test is to account for ARM prefetching. On A15 Cache Inv writes back too. To see any changes AFTER the DDR was
externally modified, a Cache Invalidate is required */
CacheP_Inv(ddr_buf,BUF_LEN*sizeof(uint32_t));
#endif
OSAL_log("\nChecking if local CPU read fetches the 0x%x value updated by the alternate cpu core\n",ALTERNATE_CPU_WRITE_PATTERN_1);
/* Now read the value on A15 now */
match=OSAL_cache_test_check_buf(ddr_buf,BUF_LEN,ALTERNATE_CPU_WRITE_PATTERN_1);
if(match==TRUE) {
OSAL_log("\nPattern matched. OSAL_CacheInv() Test passed\n");
} else {
OSAL_log("\n OSAL_CacheInv() Test failed\n");
}
/************************ TEST for CacheP_wb() *********************/
OSAL_log("\n**** Testing Cache_WriteBack() ******\n");
OSAL_log("\nWriting 0x%x local ddr memory\n",LOCAL_CPU_WRITE_PATTERN_2);
/* local cpu- Write LOCAL_CPU_WRITE_PATTERN_2 in to ddr_buf[0] */
OSAL_cache_test_fill_buf(ddr_buf,BUF_LEN,LOCAL_CPU_WRITE_PATTERN_2);
OSAL_log("\nCheck in the alternate cpu window (m4/c66x/a15) if the pattern 0x%x can be seen it (Physical memory). It shouldn't appear as it is still in cache\n",LOCAL_CPU_WRITE_PATTERN_2);
OSAL_log("\nWriting back cache.\n");
/* Now OSAL_CacheWb() - Writes back cache() */
CacheP_wb(ddr_buf,BUF_LEN*sizeof(uint32_t));
/* Check in DSP window if it can see it (Physical memory). It should now. */
OSAL_log("\nCheck in alternate cpu window (m4/c66x/a15) and verify that the 0x%x is seen in Physical memory\n",LOCAL_CPU_WRITE_PATTERN_2);
/* If so, write back portion is tested. */
OSAL_log("\nNow write the pattern 0x%x on the alternate CPU physical memory window (a15/m4/c66x) \n",ALTERNATE_CPU_WRITE_PATTERN_2);
/* Since, on this local cpu, we just wrote back cache() only, and not invalidated, the ALTERNATE_CPU_WRITE_PATTERN_2 wont be seen in the local cpu's cached memory
Read Variable on A15 to ensure CPU Read(). The value should be the old LOCAL_CPU_WRITE_PATTERN_2.. and NOT the ALTERNATE_CPU_WRITE_PATTERN_2.. which the alternate CPU wrote. */
match=OSAL_cache_test_check_buf(ddr_buf,BUF_LEN,LOCAL_CPU_WRITE_PATTERN_2);
if(match==TRUE) {
OSAL_log("\nPattern matched. OSAL_Cache_Writeback() Test passed\n");
} else {
OSAL_log("\n OSAL_Cache_Writeback() Test failed\n");
}
/************************ TEST for CacheP_wbInv() *********************/
OSAL_log("\n**** Testing Cache_WriteBack_Invalidate() ******\n");
OSAL_log("\nWriting 0x%x local ddr memory\n",LOCAL_CPU_WRITE_PATTERN_3);
/* local cpu- Write LOCAL_CPU_WRITE_PATTERN_3 in to ddr_buf[0] */
OSAL_cache_test_fill_buf(ddr_buf,BUF_LEN,LOCAL_CPU_WRITE_PATTERN_3);
OSAL_log("\nCheck in the alternate cpu window (m4/c66x/a15) if the pattern 0x%x can be seen it (Physical memory). It shouldn't appear as it is still in cache\n",LOCAL_CPU_WRITE_PATTERN_3);
OSAL_log("\nWriting back cache and invalidating it.\n");
/* Now OSAL_CacheWbInv() - Writes back cache and invalidate() */
CacheP_wbInv(ddr_buf,BUF_LEN*sizeof(uint32_t));
/* Check in DSP window if it can see it (Physical memory). It should now. */
OSAL_log("\nCheck in alternate cpu window (m4/c66x/a15) and verify that the 0x%x is seen in Physical memory. If not it is a failure \n",LOCAL_CPU_WRITE_PATTERN_3);
OSAL_log("\nNow write the pattern 0x%x on the alternate CPU physical memory window (a15/m4/c66x) \n",ALTERNATE_CPU_WRITE_PATTERN_3);
#if defined(__ARM_ARCH_7A__)
/* This is due to ARM prefetching */
CacheP_Inv(ddr_buf,BUF_LEN*sizeof(uint32_t));
#endif
/* Since, on local cpu, we not only wrote back cache but also invalidated it,the local cpu should be able the alternate pattern now */
match=OSAL_cache_test_check_buf(ddr_buf,BUF_LEN,ALTERNATE_CPU_WRITE_PATTERN_3);
if(match==TRUE) {
OSAL_log("\nPattern matched. OSAL_Cache_WritebackInvalidate() Test passed\n");
} else {
OSAL_log("\nOSAL_Cache_WritebackInvalidate() Test failed\n");
}
return(res);
}
#endif /* SOC_AM572x || SOC_AM574x */
#endif /* MANUAL_CACHE_TEST */
/*
* ======== Extended memory block test function ========
* This test aims at testing the create and delete functions that
* are enhanced to support extended memory blocks for SemaphoreP and HwiP
*/
#define OSAL_TEST_NUM_EXT_SEMAPHORES (1U)
#define OSAL_TEST_NUM_EXT_HWIPS (1U)
#if defined (BARE_METAL)
#define SEMP_BLOCK_SIZE (OSAL_TEST_NUM_EXT_SEMAPHORES * OSAL_NONOS_SEMAPHOREP_SIZE_BYTES)
#define HWIP_BLOCK_SIZE (OSAL_TEST_NUM_EXT_HWIPS * OSAL_NONOS_HWIP_SIZE_BYTES)
uint8_t semPMemBlock[SEMP_BLOCK_SIZE];
uint8_t hwiPMemBlock[HWIP_BLOCK_SIZE];
#else
#define SEMP_BLOCK_SIZE (OSAL_TEST_NUM_EXT_SEMAPHORES * OSAL_TIRTOS_SEMAPHOREP_SIZE_BYTES)
#define HWIP_BLOCK_SIZE (OSAL_TEST_NUM_EXT_HWIPS * OSAL_TIRTOS_HWIP_SIZE_BYTES)
uint8_t semPMemBlock[SEMP_BLOCK_SIZE];
uint8_t hwiPMemBlock[HWIP_BLOCK_SIZE];
#endif
static void myIsr(void)
{
}
bool OSAL_ExtBlock_test(void)
{
SemaphoreP_Params semParams;
HwiP_Params hwiParams;
Osal_HwAttrs hwAttrs;
int32_t osal_ret;
uint32_t ctrlBitMap = ( OSAL_HWATTR_SET_SEMP_EXT_BASE |
OSAL_HWATTR_SET_HWIP_EXT_BASE);
SemaphoreP_Handle semHandle;
HwiP_Handle hwiHandle;
/* Set the timer base for the osal delay */
osal_ret = Osal_getHwAttrs(&hwAttrs);
if (osal_ret != osal_OK)
{
return (false);
}
/* This API should return osal_OK for AM3/AM4 and return unsupported for other Socs */
hwAttrs.extSemaphorePBlock.base = (uintptr_t) &semPMemBlock[0];
hwAttrs.extSemaphorePBlock.size = SEMP_BLOCK_SIZE;
hwAttrs.extHwiPBlock.size = HWIP_BLOCK_SIZE;
hwAttrs.extHwiPBlock.base = (uintptr_t) &hwiPMemBlock[0];
osal_ret = Osal_setHwAttrs(ctrlBitMap, &hwAttrs);
if (osal_ret != osal_OK)
{
return (false);
}
/* Default parameter initialization */
SemaphoreP_Params_init(&semParams);
/* create the semaphore block */
semHandle = SemaphoreP_create(0, &semParams);
if (semHandle == (SemaphoreP_Handle) NULL)
{
return (false);
}
/* Verify the block created is in the extended memory block range */
if (semHandle != (SemaphoreP_Handle) &semPMemBlock[0])
{
return(false);
}
/* delete the semaphore block */
osal_ret = SemaphoreP_delete(semHandle);
if (osal_ret != (SemaphoreP_Status) SemaphoreP_OK)
{
return (false);
}
/* Default parameter initialization */
HwiP_Params_init(&hwiParams);
/* create the hwi block */
hwiHandle = HwiP_create(8, (HwiP_Fxn)myIsr, &hwiParams);
if (hwiHandle == (HwiP_Handle) NULL)
{
return (false);
}
/* Verify the block created is in the extended memory block range */
if (hwiHandle != (HwiP_Handle) &hwiPMemBlock[0])
{
return(false);
}
/* delete the hwi block */
osal_ret = HwiP_delete(hwiHandle);
if (osal_ret != (HwiP_Status) HwiP_OK)
{
return (false);
}
/* Clear the extended block base for next tests */
/* This API should return osal_OK for AM3/AM4 and return unsupported for other Socs */
hwAttrs.extSemaphorePBlock.base = (uintptr_t) NULL;
hwAttrs.extSemaphorePBlock.size = 0;
hwAttrs.extHwiPBlock.size = 0;
hwAttrs.extHwiPBlock.base = (uintptr_t) NULL;
osal_ret = Osal_setHwAttrs(ctrlBitMap, &hwAttrs);
if (osal_ret != osal_OK)
{
return (false);
}
return(true);
}
/*
* ======== Semaphore test function ========
*/
bool OSAL_semaphore_test()
{
SemaphoreP_Params semParams;
SemaphoreP_Handle handle1, handle2;
SemaphoreP_Params_init(&semParams);
/* Test 1: counting mode, no timeout */
semParams.mode = SemaphoreP_Mode_COUNTING;
handle1 = SemaphoreP_create(0, &semParams);
if (handle1 == NULL)
{
return false;
}
if (SemaphoreP_post(handle1) != SemaphoreP_OK)
{
return false;
}
if (SemaphoreP_pend(handle1, 0) != SemaphoreP_OK)
{
return false;
}
/* Test 2: binary mode, with timeout */
semParams.mode = SemaphoreP_Mode_BINARY;
handle2 = SemaphoreP_create(1, &semParams);
if (handle2 == NULL)
{
return false;
}
if (SemaphoreP_pend(handle2, 0) != SemaphoreP_OK)
{
return false;
}
if (SemaphoreP_pend(handle2, 10) != SemaphoreP_TIMEOUT)
{
return false;
}
if (SemaphoreP_delete(handle1) != SemaphoreP_OK)
{
return false;
}
if (SemaphoreP_delete(handle2) != SemaphoreP_OK)
{
return false;
}
return true;
}
#ifndef BARE_METAL
#if (defined(SOC_AM65XX)||defined(SOC_J721E)) && defined (__aarch64__)
#include <ti/sysbios/family/arm/v8a/Mmu.h>
volatile int emuwait_mmu=1;
void InitMmu()
{
bool retVal;
uint32_t mapIdx = 0;
Mmu_MapAttrs attrs;
Mmu_initMapAttrs(&attrs);
attrs.attrIndx = Mmu_AttrIndx_MAIR0;
retVal = Mmu_map(0x00100000, 0x00100000, 0x00900000, &attrs); /* Main MMR0 cfg */
if(retVal == FALSE)
{
goto mmu_exit;
}
mapIdx++;
retVal = Mmu_map(0x00400000, 0x00400000, 0x00001000, &attrs); /* PSC0 */
if(retVal == FALSE)
{
goto mmu_exit;
}
mapIdx++;
retVal = Mmu_map(0x00A80000, 0x00A80000, 0x000080000, &attrs); /* GTC registers */
if(retVal == FALSE) {
goto mmu_exit;
}
#if defined(SOC_J721E)
mapIdx++;
retVal = Mmu_map(0x01800000, 0x01800000, 0x00200000, &attrs); /* gicv3 */
if (retVal == FALSE)
{
goto mmu_exit;
}
/* SCICLIENT UDMA */
mapIdx++;
retVal = Mmu_map(0x20000000ul, 0x20000000ul, 0x10000000ul, &attrs);
if (retVal == FALSE)
{
goto mmu_exit;
}
#else
mapIdx++;
retVal = Mmu_map(0x01800000, 0x01800000, 0x00100000, &attrs); /* gicv3 */
if (retVal == FALSE)
{
goto mmu_exit;
}
#endif
mapIdx++;
retVal = Mmu_map(0x02400000, 0x02400000, 0x000c0000, &attrs); /* dmtimer */
if (retVal == FALSE)
{
goto mmu_exit;
}
mapIdx++;
retVal = Mmu_map(0x02800000, 0x02800000, 0x00001000, &attrs); /* uart */
if (retVal == FALSE)
{
goto mmu_exit;
}
mapIdx++;
retVal = Mmu_map(0x02000000, 0x02000000, 0x00100000, &attrs); /* I2C */
if(retVal == FALSE)
{
goto mmu_exit;
}
mapIdx++;
retVal = Mmu_map(0x02100000, 0x02100000, 0x00080000, &attrs); /* McSPI */
if(retVal == FALSE)
{
goto mmu_exit;
}
mapIdx++;
retVal = Mmu_map(0x40F00000, 0x40F00000, 0x00020000, &attrs); /* MCU MMR0 CFG */
if (retVal == FALSE)
{
goto mmu_exit;
}
mapIdx++;
retVal = Mmu_map(0x40d00000, 0x40d00000, 0x00002000, &attrs); /* PLL0 CFG */
if(retVal == FALSE)
{
goto mmu_exit;
}
mapIdx++;
retVal = Mmu_map(0x43000000, 0x43000000, 0x00020000, &attrs); /* WKUP MMR0 cfg */
if(retVal == FALSE)
{
goto mmu_exit;
}
mapIdx++;
retVal = Mmu_map(0x02C40000, 0x02C40000, 0x00100000, &attrs); /* pinmux ctrl */
if(retVal == FALSE)
{
goto mmu_exit;
}
mapIdx++;
retVal = Mmu_map(0x2A430000, 0x2A430000, 0x00001000, &attrs); /* ctrcontrol0 */
if (retVal == FALSE)
{
while (1);
}
mapIdx++;
retVal = Mmu_map(0x30800000, 0x30800000, 0x0C000000, &attrs); /* navss */
if(retVal == FALSE)
{
goto mmu_exit;
}
mapIdx++;
retVal = Mmu_map(0x30000000ul, 0x30000000ul, 0x10000000ul, &attrs); /* ctrcontrol0 */
if (retVal == FALSE)
{
goto mmu_exit;
}
mapIdx++;
/* PSC WKUP*/
mapIdx++;
retVal = Mmu_map(0x42000000ul, 0x42000000ul, 0x00001000ul, &attrs);
if (retVal == FALSE)
{
goto mmu_exit;
}
mapIdx++;
retVal = Mmu_map(0x40f90000, 0x40f90000, 0x00001000, &attrs); /* RAT CFG */
if(retVal == FALSE)
{
goto mmu_exit;
}
mapIdx++;
retVal = Mmu_map(0x47000000, 0x47000000, 0x00100000, &attrs); /* FSS0 cfg */
if(retVal == FALSE)
{
goto mmu_exit;
}
mapIdx++;
retVal = Mmu_map(0x400000000, 0x400000000, 0x400000000, &attrs); /* FSS0 data */
if(retVal == FALSE)
{
goto mmu_exit;
}
attrs.attrIndx = 7;
mapIdx++;
retVal = Mmu_map(0x80000000, 0x80000000, 0x03000000, &attrs); /* ddr */
if (retVal == FALSE)
{
goto mmu_exit;
}
attrs.attrIndx = Mmu_AttrIndx_MAIR7;
mapIdx++;
retVal = Mmu_map(0x70000000, 0x70000000, 0x04000000, &attrs); /* msmc */
if (retVal == FALSE)
{
goto mmu_exit;
}
mmu_exit:
if(retVal == FALSE)
{
printf("Mmu_map idx %d returned error %d", mapIdx, retVal);
while(1);
}
}
#endif /* SOC_AM65XX or SOC_J721E */
#endif /* NOT BAREMETAL */
#ifndef BARE_METAL
volatile bool gFlagSwi;
void mySwiFxn(uintptr_t arg0, uintptr_t arg1)
{
gFlagSwi = 1U;
}
bool OSAL_swi_test()
{
SwiP_Handle handle;
SwiP_Params swiParams;
SwiP_Status status;
bool retVal = true;
SwiP_Params_init(&swiParams);
handle = SwiP_create((SwiP_Fxn)&mySwiFxn, &swiParams);
if (handle == NULL)
{
OSAL_log("Failed to create software interrupt \n");
retVal = false;
}
if (retVal == true)
{
gFlagSwi = 0;
status = SwiP_post(handle);
if (status != SwiP_OK)
{
OSAL_log("Failed to post software interrupt \n");
retVal = false;
}
}
if (retVal == true)
{
gTestlocalTimeout = 0x300000U;
while (gTestlocalTimeout != 0U)
{
gTestlocalTimeout--;
if (gFlagSwi)
{
gFlagSwi = 0;
retVal = true;
break;
}
}
if (gTestlocalTimeout == 0)
{
OSAL_log("Failed to get software interrupt \n");
retVal = false;
}
}
if (retVal == true)
{
status = SwiP_delete(&handle);
if (status != SwiP_OK)
{
OSAL_log("Failed to delete software interrupt \n");
retVal = false;
}
}
return (retVal);
}
#endif
/*
* ======== main test function ========
*/
#ifdef BARE_METAL
void osal_test()
#else
void osal_test(UArg arg0, UArg arg1)
#endif
{
bool testFail = false;
Osal_StaticMemStatus pMemStats;
if(OSAL_hwi_test() == true)
{
OSAL_log("\n HWI tests have passed. \n");
}
else
{
OSAL_log("\n HWI tests have failed. \n");
testFail = true;
}
#ifdef ENABLE_TIMER_TEST
if(OSAL_timer_test() == true)
{
OSAL_log("\n Timer tests have passed. \n");
}
else
{
OSAL_log("\n Timer tests have failed. \n");
testFail = true;
}
#endif
/* The test does not support below SoCs */
#if !defined(SOC_TDA2XX) && !defined(SOC_TDA2PX) && !defined(SOC_TDA2EX) && !defined(SOC_TDA3XX)
OSAL_log("\n Running Osal_Delay test:");
if(Osal_delay_test() == true)
{
OSAL_log("\n Osal_Delay tests have passed. \n");
}
else
{
OSAL_log("\n Osal_Delay tests have failed. \n");
testFail = true;
}
#endif
#ifdef ENABLE_GET_TIME_TEST
OSAL_log("\n Running Osal_getTime test:");
if(Osal_getTime_test() == true)
{
OSAL_log("\n Osal_getTime tests have passed. \n");
}
else
{
OSAL_log("\n Osal_getTime tests have failed. \n");
testFail = true;
}
#endif
if(OSAL_clock_test() == true)
{
OSAL_log("\n Clock tests have passed. \n");
}
else
{
OSAL_log("\n Clock tests have failed. \n");
testFail = true;
}
if(OSAL_semaphore_test() == true)
{
OSAL_log("\n Semaphore tests have passed. \n");
}
else
{
OSAL_log("\n Semaphore tests have failed. \n");
testFail = true;
}
if(OSAL_ExtBlock_test() == true)
{
OSAL_log("\n Extended Memory Block tests for HwiP/SwiP have passed. \n");
}
else
{
OSAL_log("\n Extended Memory Block tests for HwiP/SwiP have failed. \n");
testFail = true;
}
#ifdef MANUAL_CACHE_TEST
/* This test is valid only for MANUAL testing */
OSAL_cache_test();
#endif
/* Now print the static memory statistics */
if(Osal_getStaticMemStatus(&pMemStats) == osal_OK)
{
OSAL_log("\n Semaphore Statistics: \
\n PeakSemObjs = %u, \
\n numMaxSemObjs = %u, \
\n numFreeSemObjs = %u \n", \
pMemStats.peakSemObjs, \
pMemStats.numMaxSemObjs, \
pMemStats.numFreeSemObjs);
OSAL_log("\n Hwi Statistics: \
\n PeakHwiObjs = %u, \
\n numMaxHwiObjs = %u, \
\n numFreeHwiObjs = %u \n", \
pMemStats.peakHwiObjs, \
pMemStats.numMaxHwiObjs, \
pMemStats.numFreeHwiObjs);
OSAL_log("\n Timer Statistics: \
\n PeakTimerObjs = %u, \
\n numMaxTimerObjs = %u, \
\n numFreeTimerObjs = %u \n", \
pMemStats.peakTimerObjs, \
pMemStats.numMaxTimerObjs, \
pMemStats.numFreeTimerObjs);
}
else
{
testFail = true;
OSAL_log("\n Memory Statistics query failed \n");
}
#ifndef BARE_METAL
if(OSAL_swi_test() == true)
{
OSAL_log("\n SWI tests have passed. \n");
}
else
{
OSAL_log("\n SWI tests have failed. \n");
testFail = true;
}
#endif
if(testFail == true)
{
UART_printf("\n Some tests have failed. \n");
}
else
{
UART_printf("\n All tests have passed. \n");
}
#ifdef BARE_METAL
while (1)
{
}
#endif
}
/*
* ======== main ========
*/
int main(void)
{
#ifdef BARE_METAL
#if defined (__aarch64__)
extern void initialise_monitor_handles(void);
initialise_monitor_handles();
#endif
#endif
Board_initOSAL();
#ifdef BARE_METAL
osal_test();
#else
/* All other platforms have the task created under RTSC cfg file
* hence not needed to be created again as below
* For AM65XX and J7 the common RTSC cfg file is used and hence there is
* no test application specific task is created in teh RTSC cfg file
*/
#if defined (SOC_AM65XX) || defined (SOC_J721E)
TaskP_Params taskParams;
Error_Block eb;
TaskP_Params_init(&taskParams);
taskParams.pErrBlk = &eb;
System_printf("Creating Task \n");
TaskP_create(osal_test, &taskParams);
#endif
/* Start BIOS */
BIOS_start();
#endif
return (0);
}
|