blob: 842d8208d478c05623d33b896a151bf7f31639c5 (
plain) (
tree)
|
|
%%{
/*!
* This template implements the Settings.xdc
*/
/* Versioning */
var ver = this;
for each(i=0;i<ver.length;i++)
{
if(String(ver[i]).length < 2)
{
ver[i]="0"+ver[i];
}
}
var packageVersion = "\""+ver[0]+"."+ver[1]+"."+ver[2]+"."+ver[3]+"\"";
%%}
module Settings
{
config string palldVersionString = `packageVersion`;
/*! This variable is to control the device type selection.
* By default this variable is set to NULL.
*
* To use PA for the selected device, add the following lines to config
* file and set the deviceType correctly:
*
* var Pa = xdc.useModule ('ti.drv.pa.Settings');
* Pa.deviceType = "k2l";
*
*/
metaonly config string deviceType = "";
}
|