blob: dffe408e4d3e79a4b77738e64feb042679a090a7 (
plain) (
tree)
|
|
999.2.0.2
-PA model updated to 090824 version
-SA model initial integration
999.1.0.2
-forced lookup after finding an mpls header
-mpls stat incremented for mpls packet
-moved LUT1 clear to outside processing loop
-fixed IP type checking for mpls packets
-added reply routing for Pa_delHandle
-fixed firmware bug which missed counting of incoming packets under high load
-fixed firmware clear stats bug
1.0.0.2
-revised API to match RTSC standard
-classify1.p bug fixed on allocating entry 32 in the table
-paExample descriptors resized to 80 bytes
1.0.0.1
-PDSP soft reset value corrected
-paAlloc returns NULL for parentFxns
-fixed bug in naming of big endian library
1.0.0.0
-Initial version
|