summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorHao Zhang2015-11-24 14:38:29 -0600
committerHao Zhang2015-11-24 14:38:29 -0600
commitc7f2b91691ee571238c752c6dcc3203826ad53cb (patch)
tree1abf766a8085a4e7a9c210c614e4ab001ee84aec
parentfe963370f1127c5888169efcafc9f7ab3681df17 (diff)
downloadpa-lld-c7f2b91691ee571238c752c6dcc3203826ad53cb.tar.gz
pa-lld-c7f2b91691ee571238c752c6dcc3203826ad53cb.tar.xz
pa-lld-c7f2b91691ee571238c752c6dcc3203826ad53cb.zip
pa: k2hk: fix ARM emac example build error
There is no ARM CSL lib for K2HK, the emac example need to include the CSL sgmii/cpsw/serdes files in the project. Signed-off-by: Hao Zhang <hzhang@ti.com>
-rw-r--r--example/emacExample/k2h/armv7/bios/PA_emacExample_K2HArmBiosExampleProject.txt8
1 files changed, 7 insertions, 1 deletions
diff --git a/example/emacExample/k2h/armv7/bios/PA_emacExample_K2HArmBiosExampleProject.txt b/example/emacExample/k2h/armv7/bios/PA_emacExample_K2HArmBiosExampleProject.txt
index 39c7db0..1cda8de 100644
--- a/example/emacExample/k2h/armv7/bios/PA_emacExample_K2HArmBiosExampleProject.txt
+++ b/example/emacExample/k2h/armv7/bios/PA_emacExample_K2HArmBiosExampleProject.txt
@@ -12,7 +12,13 @@
12-ccs.linkFile "PDK_INSTALL_PATH/ti/drv/rm/device/k2h/global-resource-list.c" 12-ccs.linkFile "PDK_INSTALL_PATH/ti/drv/rm/device/k2h/global-resource-list.c"
13-ccs.linkFile "PDK_INSTALL_PATH/ti/drv/cppi/device/k2h/src/cppi_device.c" 13-ccs.linkFile "PDK_INSTALL_PATH/ti/drv/cppi/device/k2h/src/cppi_device.c"
14-ccs.linkFile "PDK_INSTALL_PATH/ti/drv/qmss/device/k2h/src/qmss_device.c" 14-ccs.linkFile "PDK_INSTALL_PATH/ti/drv/qmss/device/k2h/src/qmss_device.c"
15-ccs.linkFile "PDK_INSTALL_PATH/ti/drv/pa/device/k2h/src/nss_device.c" 15-ccs.linkFile "PDK_INSTALL_PATH/ti/drv/pa/device/k2h/src/nss_device.c"
16-ccs.linkFile "PDK_INSTALL_PATH/ti/csl/src/ip/sgmii/V0/csl_cpsgmii.c"
17-ccs.linkFile "PDK_INSTALL_PATH/ti/csl/src/ip/cpsw/V0/csl_cpsw_5gf.c"
18-ccs.linkFile "PDK_INSTALL_PATH/ti/csl/src/ip/serdes_sb/V0/csl_wiz8_sb_refclk125MHz_10bit_5Gbps.c"
19-ccs.linkFile "PDK_INSTALL_PATH/ti/csl/src/ip/serdes_sb/V0/csl_wiz8_sb_refclk125MHz_20bit_6p25Gbps.c"
20-ccs.linkFile "PDK_INSTALL_PATH/ti/csl/src/ip/serdes_sb/V0/csl_wiz8_sb_refclk156p25MHz_10bit_5Gbps.c"
21-ccs.linkFile "PDK_INSTALL_PATH/ti/csl/src/ip/serdes_sb/V0/csl_wiz8_sb_refclk156p25MHz_20bit_6p25Gbps.c"
16-ccs.linkFile "PASS_INSTALL_PATH/ti/drv/pa/example/emacExample/k2h/armv7/bios/cpsw_example_k2h.cfg" 22-ccs.linkFile "PASS_INSTALL_PATH/ti/drv/pa/example/emacExample/k2h/armv7/bios/cpsw_example_k2h.cfg"
17-ccs.setCompilerOptions "-c -mcpu=cortex-a15 -mtune=cortex-a15 -marm -mfloat-abi=hard -DSOC_K2H -DNUM_PORTS=5 -D_LITTLE_ENDIAN=1 -g -gstrict-dwarf -Wall -MMD -MP -I${PDK_INSTALL_PATH} -I${PDK_INSTALL_PATH}/ti/drv/pa/example/emacExample/src -I${PASS_INSTALL_PATH}/ti/drv/pa/example/emacExample/src/armv7/bios -I${PDK_INSTALL_PATH}/ti/drv/cppi -I${PDK_INSTALL_PATH}/ti/drv/qmss" -rtsc.enableRtsc 23-ccs.setCompilerOptions "-c -mcpu=cortex-a15 -mtune=cortex-a15 -marm -mfloat-abi=hard -DSOC_K2H -DNUM_PORTS=5 -D_LITTLE_ENDIAN=1 -g -gstrict-dwarf -Wall -MMD -MP -I${PDK_INSTALL_PATH} -I${PDK_INSTALL_PATH}/ti/drv/pa/example/emacExample/src -I${PASS_INSTALL_PATH}/ti/drv/pa/example/emacExample/src/armv7/bios -I${PDK_INSTALL_PATH}/ti/drv/cppi -I${PDK_INSTALL_PATH}/ti/drv/qmss" -rtsc.enableRtsc
18-ccs.setLinkerOptions " -lrdimon -lgcc -lm -lnosys -nostartfiles -static -Wl,--gc-sections -L$(XDCTOOLS)/packages/gnu/targets/arm/libs/install-native/arm-none-eabi/lib/fpu " 24-ccs.setLinkerOptions " -lrdimon -lgcc -lm -lnosys -nostartfiles -static -Wl,--gc-sections -L$(XDCTOOLS)/packages/gnu/targets/arm/libs/install-native/arm-none-eabi/lib/fpu "