diff options
author | Aravind Batni | 2015-07-20 10:50:12 -0500 |
---|---|---|
committer | Aravind Batni | 2015-07-20 10:50:12 -0500 |
commit | b743f78e96b3528c6287f73a4ad08c1c9e7c77ba (patch) | |
tree | 3ba922d787dc1815ffb27fc25688d6bfbf2fc6ee | |
parent | 50da785cf55849c0aebd3351a1ef9cb93d6e954a (diff) | |
download | pa-lld-b743f78e96b3528c6287f73a4ad08c1c9e7c77ba.tar.gz pa-lld-b743f78e96b3528c6287f73a4ad08c1c9e7c77ba.tar.xz pa-lld-b743f78e96b3528c6287f73a4ad08c1c9e7c77ba.zip |
updated firmware comments
-rw-r--r-- | fw/v1/pdsp_subs.h | 8 |
1 files changed, 5 insertions, 3 deletions
diff --git a/fw/v1/pdsp_subs.h b/fw/v1/pdsp_subs.h index 4759982..4395700 100644 --- a/fw/v1/pdsp_subs.h +++ b/fw/v1/pdsp_subs.h | |||
@@ -409,7 +409,9 @@ | |||
409 | #define t_flag_frag t11 | 409 | #define t_flag_frag t11 |
410 | #define t_flag_frag1st t12 | 410 | #define t_flag_frag1st t12 |
411 | #define t_flag_ttl_exp t13 // IP TTL is 1 or 0 | 411 | #define t_flag_ttl_exp t13 // IP TTL is 1 or 0 |
412 | #define t_flag_rsvd t14 // This flag is set in Ingress to process CmdSet from QoS outputs to Egress Queue | 412 | #define t_flag_rsvd t14 // This flag is set in Ingress to indicate to Egress PDSP that CmdSet is included in the packet |
413 | // Pkt with CmdSet ==> QoS Queue ==> Egress PDSP ==> Post Processing PDSP | ||
414 | #define t_flag_eg_cmdSet t14 | ||
413 | #define t_flag_pl1Match t15 | 415 | #define t_flag_pl1Match t15 |
414 | 416 | ||
415 | // PASS-SASS intercommunication flags | 417 | // PASS-SASS intercommunication flags |
@@ -825,8 +827,8 @@ | |||
825 | 827 | ||
826 | // Status or indication flag | 828 | // Status or indication flag |
827 | #define t_flag_fc_lookup t15 // Flow cache lookup is required | 829 | #define t_flag_fc_lookup t15 // Flow cache lookup is required |
828 | #define t_flag_ah_patch t14 | 830 | #define t_flag_ah_patch t14 // this flag is set only during egress flow operations and any other time if this bit is |
829 | #define t_flag_eg_cmdSet t14 | 831 | // set, it would be overloaded with CmdSet operations pending to be executed from QoS |
830 | #define t_flag_ip_frag t13 // IP fragment required at the next stage | 832 | #define t_flag_ip_frag t13 // IP fragment required at the next stage |
831 | 833 | ||
832 | // egress flow record valid bits | 834 | // egress flow record valid bits |