summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorHao Zhang2015-12-09 10:57:51 -0600
committerHao Zhang2015-12-09 10:57:51 -0600
commitea17df31ff22dd108aadf07d3b86cf5dcde31494 (patch)
treefee934d0272ce3fc41b0a442fda5ebc3c98e11f9
parent0e80bb98fd6d7ec4e28e64f49f32da46d371fab5 (diff)
downloadpa-lld-ea17df31ff22dd108aadf07d3b86cf5dcde31494.tar.gz
pa-lld-ea17df31ff22dd108aadf07d3b86cf5dcde31494.tar.xz
pa-lld-ea17df31ff22dd108aadf07d3b86cf5dcde31494.zip
pa: k2h: add csl cpsw/sgmii/serdes files to PCapTest ARM project
CSL does not have an ARM lib to include cpsw/sgmii/serdes tables, temporarily add these files directly to the project to avoid build error. Signed-off-by: Hao Zhang <hzhang@ti.com>
-rw-r--r--test/PAPktCapTest/k2h/armv7/bios/PA_UnitTest_K2HArmBiosPCapTestProject.txt6
1 files changed, 6 insertions, 0 deletions
diff --git a/test/PAPktCapTest/k2h/armv7/bios/PA_UnitTest_K2HArmBiosPCapTestProject.txt b/test/PAPktCapTest/k2h/armv7/bios/PA_UnitTest_K2HArmBiosPCapTestProject.txt
index 27ec9a9..61fce3b 100644
--- a/test/PAPktCapTest/k2h/armv7/bios/PA_UnitTest_K2HArmBiosPCapTestProject.txt
+++ b/test/PAPktCapTest/k2h/armv7/bios/PA_UnitTest_K2HArmBiosPCapTestProject.txt
@@ -13,6 +13,12 @@
13-ccs.linkFile "PDK_INSTALL_PATH/ti/drv/qmss/device/k2h/src/qmss_device.c" 13-ccs.linkFile "PDK_INSTALL_PATH/ti/drv/qmss/device/k2h/src/qmss_device.c"
14-ccs.linkFile "PDK_INSTALL_PATH/ti/drv/pa/device/k2h/src/nss_device.c" 14-ccs.linkFile "PDK_INSTALL_PATH/ti/drv/pa/device/k2h/src/nss_device.c"
15-ccs.linkFile "PASS_INSTALL_PATH/ti/drv/pa/example/emacExample/k2h/armv7/bios/singlecore_osal.c" 15-ccs.linkFile "PASS_INSTALL_PATH/ti/drv/pa/example/emacExample/k2h/armv7/bios/singlecore_osal.c"
16-ccs.linkFile "PDK_INSTALL_PATH/ti/csl/src/ip/sgmii/V0/csl_cpsgmii.c"
17-ccs.linkFile "PDK_INSTALL_PATH/ti/csl/src/ip/cpsw/V0/csl_cpsw_5gf.c"
18-ccs.linkFile "PDK_INSTALL_PATH/ti/csl/src/ip/serdes_sb/V0/csl_wiz8_sb_refclk125MHz_10bit_5Gbps.c"
19-ccs.linkFile "PDK_INSTALL_PATH/ti/csl/src/ip/serdes_sb/V0/csl_wiz8_sb_refclk125MHz_20bit_6p25Gbps.c"
20-ccs.linkFile "PDK_INSTALL_PATH/ti/csl/src/ip/serdes_sb/V0/csl_wiz8_sb_refclk156p25MHz_10bit_5Gbps.c"
21-ccs.linkFile "PDK_INSTALL_PATH/ti/csl/src/ip/serdes_sb/V0/csl_wiz8_sb_refclk156p25MHz_20bit_6p25Gbps.c"
16-ccs.linkFile "PASS_INSTALL_PATH/ti/drv/pa/example/emacExample/k2h/armv7/bios/cpsw_example_k2h.cfg" 22-ccs.linkFile "PASS_INSTALL_PATH/ti/drv/pa/example/emacExample/k2h/armv7/bios/cpsw_example_k2h.cfg"
17-ccs.setCompilerOptions "-c -mcpu=cortex-a15 -mtune=cortex-a15 -marm -mfloat-abi=hard -DSOC_K2H -DNUM_PORTS=5 -D_LITTLE_ENDIAN=1 -g -gstrict-dwarf -Wall -MMD -MP -I${PDK_INSTALL_PATH} -I${PDK_INSTALL_PATH}/ti/drv/pa/test/PAPktCapTest/src -I${PASS_INSTALL_PATH}/ti/drv/pa/example/emacExample/src -I${PASS_INSTALL_PATH}/ti/drv/pa/example/emacExample/src/armv7/bios -I${PDK_INSTALL_PATH}/ti/drv/cppi -I${PDK_INSTALL_PATH}/ti/drv/qmss" -rtsc.enableRtsc 23-ccs.setCompilerOptions "-c -mcpu=cortex-a15 -mtune=cortex-a15 -marm -mfloat-abi=hard -DSOC_K2H -DNUM_PORTS=5 -D_LITTLE_ENDIAN=1 -g -gstrict-dwarf -Wall -MMD -MP -I${PDK_INSTALL_PATH} -I${PDK_INSTALL_PATH}/ti/drv/pa/test/PAPktCapTest/src -I${PASS_INSTALL_PATH}/ti/drv/pa/example/emacExample/src -I${PASS_INSTALL_PATH}/ti/drv/pa/example/emacExample/src/armv7/bios -I${PDK_INSTALL_PATH}/ti/drv/cppi -I${PDK_INSTALL_PATH}/ti/drv/qmss" -rtsc.enableRtsc
18-ccs.setLinkerOptions " -lrdimon -lgcc -lm -lnosys -nostartfiles -static -Wl,--gc-sections -L$(XDCTOOLS)/packages/gnu/targets/arm/libs/install-native/arm-none-eabi/lib/fpu " 24-ccs.setLinkerOptions " -lrdimon -lgcc -lm -lnosys -nostartfiles -static -Wl,--gc-sections -L$(XDCTOOLS)/packages/gnu/targets/arm/libs/install-native/arm-none-eabi/lib/fpu "